Specifications Table for ZN

MZN103EAXNXX MZN105EAXNXX MZN106EAXNXX MZN107EAXNXX MZN110EAXNXX BZN110DAXNXX BZN112DAXNXX BZN117DAXNXX MZN211EAXNXX MZN212EBXNXX MZN213EBXNXX BZN218DAXNXX BZN220DBXNXX MZN315EBXNXX MZN320EBXNXX BZN320DBXNXX BZN330DBXNXX
Refrigerating capacity Low temperature R-452A Nom kW           0.676 0.905 1.088       1.367 1.678     2.356 2.541
  Medium temperature R-134a Nom kW 0.833 1.007 1.153 1.334 1.430       1.806 2.135 2.327     3.337 3.694    
Dimensions Unit Height mm 640 640 640 640 640 640 640 640 660 660 660 660 660 660 660 660 660
    Width mm 400 400 400 400 400 400 400 400 760 760 760 760 760 760 760 760 760
    Depth mm 865 865 865 865 865 865 865 865 865 865 865 865 865 1,055 1,055 1,055 1,055
Weight Unit kg 40 40 49 51 51 49 50 50 66 66 66 64 76 85 95 85 95
Compressor Type   Hermetic Hermetic Hermetic Hermetic Hermetic Hermetic Hermetic Hermetic Hermetic Hermetic Hermetic Hermetic Hermetic Hermetic Hermetic Hermetic Hermetic
  Nominal power kW 0.4 0.5 0.6 0.7 0.9 0.74 0.9 1.3 0.9 1.7 2 1.3 1.5 2.2 2.6 1.5 2.2
  Starting method   Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct
Condenser Air flow m³/h 700 700 700 700 700 700 700 700 1,400 1,400 1,400 1,400 1,400 1,500 1,500 1,500 1,500
Defrost Electric Electric Electric Electric Electric Electric Electric Electric Electric Electric Electric Electric Electric Electric Electric Electric Electric
Defrost heaters W 800 800 800 800 800 800 800 800 1,200 1,200 1,200 1,200 1,200 1,430 1,430 1,500 1,500
Evaporator Air flow m³/h 600 600 600 600 600 400 400 400 1,200 1,200 1,200 800 800 2,300 2,300 2,300 2,300
  Air throw m 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 10 (2) 10 (2) 10 (2) 10 (2)
Operation range Cold room temperature Min. °C -5 -5 -5 -5 -5 -25 -25 -25 -5 -5 -5 -25 -25 -5 -5 -25 -25
    Max. °C 10 10 10 10 10 -15 -15 -15 10 10 10 -15 -15 10 10 -15 -15
Refrigerant Type   R-134a R-134a R-134a R-134a R-134a R-452A R-452A R-452A R-134a R-134a R-134a R-452A R-452A R-134a R-134a R-452A R-452A
  GWP   1,430 1,430 1,430 1,430 1,430 2,140 2,140 2,140 1,430 1,430 1,430 2,140 2,140 1,430 1,430 2,140 2,140
Power supply Voltage V 230 230 230 230 230 230 230 230 230 400 400 230 400 400 400 400 400
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 3N~ 3N~ 1~ 3N~ 3N~ 3N~ 3N~ 3N~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
Notes (1) - When normally running: 0°C / +30°C (1) - When normally running: 0°C / +30°C (1) - When normally running: 0°C / +30°C (1) - When normally running: 0°C / +30°C (1) - When normally running: 0°C / +30°C (1) - When normally running: -20°C / +30°C (1) - When normally running: -20°C / +30°C (1) - When normally running: -20°C / +30°C (1) - When normally running: 0°C / +30°C (1) - When normally running: 0°C / +30°C (1) - When normally running: 0°C / +30°C (1) - When normally running: -20°C / +30°C (1) - When normally running: -20°C / +30°C (1) - When normally running: 0°C / +30°C (1) - When normally running: 0°C / +30°C (1) - When normally running: -20°C / +30°C (1) - When normally running: -20°C / +30°C
  (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.