Heat reclaim ventilation, humidification and air processing

VKM-GBM

Pre heating, cooling and humidification for optimum comfort

VKM-GBM

Product Features

  • Energy saving ventilation using indoor heating, cooling and moisture recovery
  • Creates a high quality indoor environment by pre conditioning incoming fresh air
  • Humidification of the incoming air results in comfortable indoor humidity level, even during heating
  • Free cooling possible when outdoor temperature is below indoor temperature (eg. during nighttime)
  • Prevent energy losses from over-ventilation while improving indoor air quality with optional CO2 sensor
  • Ideal solution for shops, restaurants or offices requiring maximum floor space for furniture, decorations and fittings
  • Low energy consumption thanks to DC fan motor
  • Shorter installation time thanks to easy adjustment of nominal air flow rate, so less need for dampers compared with traditional installation.
  • Specially developed heat exchange element with High Efficiency Paper (HEP)
  • Can operate in over- and under pressure