| VAM150FCVE | VAM250FCVE | VAM350FCVE | VAM500FCVE | VAM650FCVE | VAM800FCVE | VAM1000FCVE | VAM1500FCVE | VAM2000FCVE | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Operation range | Min. | °CDB | -15 | ||||||||||
| Max. | °CDB | 50 | |||||||||||
| Relative humidity | % | 80 or less | |||||||||||
| SEC class | B, See note 4 | B, See note 4 | |||||||||||
| Weight | Unit | kg | 24.0 | ||||||||||
| Heat exchange system | Air to air cross flow total heat (sensible + latent heat) exchange | Air to air cross flow total heat (sensible + latent heat) exchange | Air to air cross flow total heat (sensible + latent heat) exchange | Air to air cross flow total heat (sensible + latent heat) exchange | Air to air cross flow total heat (sensible + latent heat) exchange | Air to air cross flow total heat (sensible + latent heat) exchange | Air to air cross flow total heat (sensible + latent heat) exchange | Air to air cross flow total heat (sensible + latent heat) exchange | Air to air cross flow total heat (sensible + latent heat) exchange | ||||
| Operation mode | Heat exchange mode, bypass mode, fresh-up mode | Heat exchange mode, bypass mode, fresh-up mode | Heat exchange mode, bypass mode, fresh-up mode | Heat exchange mode, bypass mode, fresh-up mode | Heat exchange mode, bypass mode, fresh-up mode | Heat exchange mode, bypass mode, fresh-up mode | Heat exchange mode, bypass mode, fresh-up mode | Heat exchange mode, bypass mode, fresh-up mode | Heat exchange mode, bypass mode, fresh-up mode | ||||
| Maximum flow rate at 100 Pa ESP | Flow rate | m³/h | 207 | ||||||||||
| Sound power level (Lwa) | dB | 40 | 43 | 48 | 50 | 51 | 53 | 53 | 55 | 57 | |||
| Annual electricity consumption | kWh/a | 771 (4) | 580 (4) | ||||||||||
| Power input - 50Hz | Heat exchange mode | Nom. | Ultra high | kW | 0.161 | ||||||||
| Bypass mode | Nom. | Ultra high | kW | 0.161 | |||||||||
| Heat exchange element | Specially processed non-flammable paper | Specially processed non-flammable paper | Specially processed non-flammable paper | Specially processed non-flammable paper | Specially processed non-flammable paper | Specially processed non-flammable paper | Specially processed non-flammable paper | Specially processed non-flammable paper | Specially processed non-flammable paper | ||||
| Sound pressure level - 50Hz | Heat exchange mode | Ultra high | dBA | 28.0 | |||||||||
| Bypass mode | Ultra high | dBA | 28.0 | ||||||||||
| Dimensions | Unit | Width | mm | 776 | |||||||||
| Depth | mm | 525 | |||||||||||
| Height | mm | 285 | |||||||||||
| Casing | Material | Galvanised steel plate | |||||||||||
| Fan | External static pressure - 50Hz | Ultra high | Pa | 70.0 | |||||||||
| Air flow rate - 50Hz | Heat exchange mode | Ultra high | m³/h | 250 | |||||||||
| Bypass mode | Ultra high | m³/h | 250 | ||||||||||
| Annual heating saved | Cold climate | kWh/a | 8,426 (4) | ||||||||||
| Average climate | kWh/a | 4,307 (4) | |||||||||||
| Warm climate | kWh/a | 1,948 (4) | |||||||||||
| Connection duct diameter | mm | 100 | 150 | 150 | 200 | 200 | 250 | 250 | 350 | 350 | |||
| Power supply | Phase | 1~ | |||||||||||
| Name | VE | ||||||||||||
| Frequency | Hz | 50/60 | |||||||||||
| Voltage | V | 220-240/220 | |||||||||||
| Notes | (1) - Measured on fan curve 15. Refer to fan curves. | (1) - Measured on fan curve 15. Refer to fan curves. | (1) - Measured on fan curve 15. Refer to fan curves. | (1) - Measured on fan curve 15. Refer to fan curves. | (1) - Measured on fan curve 15. Refer to fan curves. | (1) - Measured on fan curve 15. Refer to fan curves. | (1) - Measured on fan curve 15. Refer to fan curves. | (1) - Measured on fan curve 15. Refer to fan curves. | (1) - Measured on fan curve 15. Refer to fan curves. | ||||
| (2) - Measured according to JIS B 8628 | (2) - Measured according to JIS B 8628 | (2) - Measured according to JIS B 8628 | (2) - Measured according to JIS B 8628 | (2) - Measured according to JIS B 8628 | (2) - Measured according to JIS B 8628 | (2) - Measured according to JIS B 8628 | (2) - Measured according to JIS B 8628 | (2) - Measured according to JIS B 8628 | |||||
| (3) - Measured at reference flow rate according to EN13141-7 | (3) - Measured at reference flow rate according to EN13141-7 | ||||||||||||
| (4) - In accordance with commission regulation (EU) No 1254/2014 | (4) - In accordance with commission regulation (EU) No 1254/2014 | ||||||||||||
| (5) - In accordance with commission regulation (EU) No 1253/2014 | (5) - In accordance with commission regulation (EU) No 1253/2014 | ||||||||||||
| (6) - At reference flow rate in accordance with commission regulation (EU) No 1254/2014 | (6) - At reference flow rate in accordance with commission regulation (EU) No 1254/2014 | ||||||||||||
| (7) - Clean the filter when the filter icon appears on the controller screen. Regular filter cleaning is important for delivered air quality and for the unit's energy efficiency. | (7) - Clean the filter when the filter icon appears on the controller screen. Regular filter cleaning is important for delivered air quality and for the unit's energy efficiency. | ||||||||||||
| (8) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (8) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | ||||||||||||
| (9) - Maximum allowable voltage range variation between phases is 2%. | (9) - Maximum allowable voltage range variation between phases is 2%. | ||||||||||||
| (10) - MCA/MFA: MCA = 1.25 x FLA(FM1) + FLA(FM2); MFA ≤ 4 x FLA; (VAM2000 is regarded as 2x VAM1000) | (10) - MCA/MFA: MCA = 1.25 x FLA(FM1) + FLA(FM2); MFA ≤ 4 x FLA; (VAM2000 is regarded as 2x VAM1000) | ||||||||||||
| (11) - Select wire size based on the value of MCA | (11) - Select wire size based on the value of MCA | ||||||||||||
| Power input - 50Hz | Heat exchange mode | Nom. | Ultra high | kW | 0.132 | 0.071 (1) | 0.147 (1) | 0.188 (1) | 0.320 (1) | 0.360 (1) | 0.617 (1) | 0.685 (1) | |
| Bypass mode | Nom. | Ultra high | kW | 0.132 | 0.071 (1) | 0.147 (1) | 0.188 (1) | 0.320 (1) | 0.360 (1) | 0.617 (1) | 0.685 (1) | ||
| Casing | Material | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | ||||
| Dimensions | Unit | Height | mm | 285 | 301 | 301 | 364 | 364 | 364 | 726 | 726 | ||
| Width | mm | 776 | 828 | 828 | 1000 | 1000 | 1000 | 1510 | 1510 | ||||
| Depth | mm | 525 | 816 | 816 | 868 | 868 | 1160 | 868 | 1160 | ||||
| Weight | Unit | kg | 24 | 33 | 33 | 51 | 54 | 63 | 128 | 145 | |||
| Fan | Air flow rate - 50Hz | Heat exchange mode | Ultra high | m³/h | 150 | 350 (1) | 500 (1) | 650 (1) | 800 (1) | 1000 (1) | 1500 (1) | 2000 (1) | |
| Bypass mode | Ultra high | m³/h | 150 | 350 (1) | 500 (1) | 650 (1) | 800 (1) | 1000 (1) | 1500 (1) | 2000 (1) | |||
| External static pressure - 50Hz | Ultra high | Pa | 90.0 | 103 (1) | 83.0 (1) | 100 (1) | 109 (1) | 147 (1) | 116 (1) | 132 (1) | |||
| Operation range | Min. | °CDB | -15 | -15 | -15 | -15 | -15 | -15 | -15 | -15 | |||
| Max. | °CDB | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | ||||
| Relative humidity | % | 80 or less | 80 or less | 80 or less | 80 or less | 80 or less | 80 or less | 80 or less | 80 or less | ||||
| Sound pressure level - 50Hz | Heat exchange mode | Ultra high | dBA | 27.0 | 32.0 | 33.0 | 34.5 | 36.0 | 36.0 | 39.5 | 40.0 | ||
| Bypass mode | Ultra high | dBA | 27.0 | 32.0 | 33.5 | 34.5 | 36.0 | 36.0 | 40.5 | 40.0 | |||
| Maximum flow rate at 100 Pa ESP | Flow rate | m³/h | 130 | ||||||||||
| Annual heating saved | Average climate | kWh/a | 4571 (4) | ||||||||||
| Cold climate | kWh/a | 8941 (4) | |||||||||||
| Warm climate | kWh/a | 2067 (4) | |||||||||||
| Power supply | Name | VE | VE | VE | VE | VE | VE | VE | VE | ||||
| Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | |||||
| Frequency | Hz | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | ||||
| Voltage | V | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | ||||