Heat reclaim ventilation

VAM-FC

Ventilation with heat recovery as standard

VAM-FC

Product Features

  • Energy saving ventilation using indoor heating, cooling and moisture recovery
  • Free cooling possible when outdoor temperature is below indoor temperature (eg. during nighttime)
  • Prevent energy losses from over-ventilation while improving indoor air quality with optional CO2 sensor
  • Optional medium and fine dust filters ePM10 70% (M6), ePM1 55% (F7), ePM1 70% (F8) to meet customer request or legislation
  • Shorter installation time thanks to easy adjustment of nominal air flow rate, so less need for dampers compared with traditional installation.
  • Ideal solution for shops, restaurants or offices requiring maximum floor space for furniture, decorations and fittings
  • Reduced energy consumption thanks to specially developed DC fan motor
  • Can be used as stand alone or integrated in the Sky Air or VRV system
  • Wide range of units: air flow rate from 150 up to 2,000 m³/h
  • Specially developed heat exchange element with High Efficiency Paper (HEP)
  • No drain piping needed
  • Can operate in over- and under pressure
  • Total fresh air solution with optional electrical heater