VAM350FA5VE VAM500FA5VE VAM650FA5VE VAM800FA5VE VAM1000FA5VE VAM1500FA5VE VAM2000FA5VE
Power input - 50Hz Heat exchange mode Nom. Ultra high kW 0.194 0.212 0.380 0.451 0.469 0.864 0.953
      High kW 0.175 0.189 0.325 0.400 0.432 0.758 0.767
      Low kW 0.111 0.118 0.227 0.346 0.349 0.655 0.653
  Bypass mode Nom. Ultra high kW 0.194 0.212 0.380 0.451 0.469 0.864 0.953
      High kW 0.175 0.189 0.325 0.400 0.432 0.758 0.767
      Low kW 0.111 0.118 0.227 0.346 0.349 0.655 0.653
Power input - 60Hz Heat exchange mode Nom. Ultra high kW 0.226 0.253 0.432 0.514 0.571 0.981 1.017
      High kW 0.214 0.232 0.384 0.471 0.537 0.929 1.021
      Low kW 0.120 0.125 0.251 0.408 0.419 0.754 0.779
  Bypass mode Nom. Ultra high kW 0.226 0.253 0.432 0.514 0.571 0.981 1.017
      High kW 0.214 0.232 0.384 0.471 0.537 0.929 1.021
      Low kW 0.120 0.125 0.251 0.408 0.419 0.754 0.779
Casing Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Insulation material Self-extinguishable urethane foam Self-extinguishable urethane foam Self-extinguishable urethane foam Self-extinguishable urethane foam Self-extinguishable urethane foam Self-extinguishable urethane foam Self-extinguishable urethane foam
Dimensions Unit Height mm 301 301 364 364 364 726 726
    Width mm 828 828 1,004 1,004 1,004 1,514 1,514
    Depth mm 816 816 868 868 1,156 868 1,156
Weight Unit kg 33 33 48 48 61 132 158
Fan Type   Sirocco fan Sirocco fan Sirocco fan Sirocco fan Sirocco fan Sirocco fan Sirocco fan
  Air flow rate - 50Hz Heat exchange mode Ultra high m³/h 350 (0.000) 500 (0.000) 650 (0.000) 800 (0.000) 1,000 (0.000) 1,500 (0.000) 2,000 (0.000)
      High m³/h 350 (0.000) 500 (0.000) 650 (0.000) 800 (0.000) 1,000 (0.000) 1,500 (0.000) 2,000 (0.000)
      Low m³/h 230 (0.000) 350 (0.000) 500 (0.000) 670 (0.000) 870 (0.000) 1,200 (0.000) 1,400 (0.000)
    Bypass mode Ultra high m³/h 350 (0.000) 500 (0.000) 650 (0.000) 800 (0.000) 1,000 (0.000) 1,500 (0.000) 2,000 (0.000)
      High m³/h 350 (0.000) 500 (0.000) 650 (0.000) 800 (0.000) 1,000 (0.000) 1,500 (0.000) 2,000 (0.000)
      Low m³/h 230 (0.000) 350 (0.000) 500 (0.000) 670 (0.000) 870 (0.000) 1,200 (0.000) 1,400 (0.000)
  Air flow rate - 60Hz Heat exchange mode Ultra high m³/h 350 500 650 800 1,000 1,500 2,000
      High m³/h 350 500 650 800 1,000 1,500 2,000
      Low m³/h 210 300 440 660 800 1,200 1,400
    Bypass mode Ultra high m³/h 350 500 650 800 1,000 1,500 2,000
      High m³/h 350 500 650 800 1,000 1,500 2,000
      Low m³/h 210 300 440 660 800 1,200 1,400
  External static pressure - 50Hz Ultra high Pa 98 (0.000) 98 (0.000) 93 (0.000) 137 (0.000) 157 (0.000) 137 (0.000) 137 (0.000)
    High Pa 70 54 39 98 98 98 78
    Low Pa 25 (0.000) 25 (0.000) 25 (0.000) 49 (0.000) 78 (0.000) 49 (0.000) 59 (0.000)
  External static pressure - 60Hz Ultra high Pa 142 147 162 225 196 206 196
    High Pa 85 54 69 118 108 118 88
    Low Pa 15 20 34 69 69 69 69
Fan motor Quantity   2 2 2 2 2 4 4
  Output 50 Hz W 90 90 140 230 230 230 230
    60 Hz W 90 90 140 230 230 230 230
Temperature exchange efficiency - 50Hz Ultra high % 75 74 74 74 75 75 75
  High % 75 74 74 74 75 75 75
  Low % 80 77 77 76 76.5 78 78
Temperature exchange efficiency - 60Hz Ultra high % 75 74 74 74 75 75 75
  High % 75 74 74 74 75 75 75
  Low % 81 78.5 78 76 78 78 78
Enthalpy exchange efficiency - 50Hz Cooling Ultra high % 61 58 58 60 61 61 61
    High % 61 58 58 60 61 61 61
    Low % 67 63 63 62 63 64 66
  Heating Ultra high % 65 62 63 65 66 66 66
    High % 65 62 63 65 66 66 66
    Low % 70 67 66 67 68 68 70
Enthalpy exchange efficiency - 60Hz Cooling Ultra high % 61 58 58 60 61 61 61
    High % 61 58 58 60 61 61 61
    Low % 68 65.5 65 63 66 64 66
  Heating Ultra high % 65 62 63 65 66 66 66
    High % 65 62 63 65 66 66 66
    Low % 71 68.5 68 68 71 68 70
Operation range Min. °CDB -15 -15 -15 -15 -15 -15 -15
  Max. °CDB 50 50 50 50 50 50 50
  Relative humidity % 80% or less 80% or less 80% or less 80% or less 80% or less 80% or less 80% or less
Sound pressure level - 50Hz Heat exchange mode Ultra high dBA 32 (0.000), 34 (0.000) 33 (0.000), 34.5 (0.000) 34.5 (0.000), 35.5 (0.000) 36 (0.000), 37 (0.000) 36 (0.000), 37 (0.000) 39.5 (0.000), 41.5 (0.000) 40 (0.000), 42.5 (0.000)
    High dBA 31.5 (0.000), 33 (0.000) 31.5 (0.000), 33 (0.000) 33 (0.000), 34 (0.000) 34.5 (0.000), 36 (0.000) 35 (0.000), 36 (0.000) 38 (0.000), 39 (0.000) 38 (0.000), 41 (0.000)
    Low dBA 23.5 (0.000), 26 (0.000) 24.5 (0.000), 26.5 (0.000) 27 (0.000), 28 (0.000) 31 (0.000), 32 (0.000) 31 (0.000), 32 (0.000) 34 (0.000), 36 (0.000) 35 (0.000), 37 (0.000)
  Bypass mode Ultra high dBA 32 (0.000), 34 (0.000) 33.5 (0.000), 34.5 (0.000) 34.5 (0.000), 35.5 (0.000) 36 (0.000), 37 (0.000) 36 (0.000), 37 (0.000) 40.5 (0.000), 41.5 (0.000) 40 (0.000), 42.5 (0.000)
    High dBA 31 (0.000), 32.5 (0.000) 32.5 (0.000), 33.5 (0.000) 34 (0.000), 35 (0.000) 34.5 (0.000), 36 (0.000) 35.5 (0.000), 36 (0.000) 38 (0.000), 39 (0.000) 38 (0.000), 41 (0.000)
    Low dBA 24.5 (0.000), 26.5 (0.000) 25.5 (0.000), 27.5 (0.000) 27 (0.000), 28.5 (0.000) 31 (0.000), 33 (0.000) 31 (0.000), 32 (0.000) 33.5 (0.000), 36 (0.000) 35 (0.000), 37 (0.000)
Sound pressure level - 60Hz Heat exchange mode Ultra high dBA 34.5 34 36 37 37 40.5 41
    High dBA 32 31 33 35 35 38 38
    Low dBA 22 24 27 30 30 33 35
  Bypass mode Ultra high dBA 34.5 35 35.5 37 37 40.5 41
    High dBA 33 33 34 35 35 38 38
    Low dBA 22 24 27 31 31 33 35
Heat exchange system Air to air cross flow total heat (sensible + latent heat) exchange Air to air cross flow total heat (sensible + latent heat) exchange Air to air cross flow total heat (sensible + latent heat) exchange Air to air cross flow total heat (sensible + latent heat) exchange Air to air cross flow total heat (sensible + latent heat) exchange Air to air cross flow total heat (sensible + latent heat) exchange Air to air cross flow total heat (sensible + latent heat) exchange
Heat exchange element Specially processed non-flammable paper Specially processed non-flammable paper Specially processed non-flammable paper Specially processed non-flammable paper Specially processed non-flammable paper Specially processed non-flammable paper Specially processed non-flammable paper
Air filter Type   Multidirectional fibrous fleeces Multidirectional fibrous fleeces Multidirectional fibrous fleeces Multidirectional fibrous fleeces Multidirectional fibrous fleeces Multidirectional fibrous fleeces Multidirectional fibrous fleeces
Connection duct diameter mm 150 200 200 250 250 350 350
Operation mode Heat exchange mode, Bypass mode, Fresh-up mode Heat exchange mode, Bypass mode, Fresh-up mode Heat exchange mode, Bypass mode, Fresh-up mode Heat exchange mode, Bypass mode, Fresh-up mode Heat exchange mode, Bypass mode, Fresh-up mode Heat exchange mode, Bypass mode, Fresh-up mode Heat exchange mode, Bypass mode, Fresh-up mode
Item Installation and operation manual Installation and operation manual Installation and operation manual Installation and operation manual Installation and operation manual Installation and operation manual Installation and operation manual
Power supply Name   VE VE VE VE VE VE VE
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220
Voltage range Min. % -10 -10 -10 -10 -10 -10 -10
  Max. % 10 10 10 10 10 10 10
Current Minimum circuit amps (MCA) A 1.35 1.35 2.3 3.4 3.4 6.75 6.75
  Maximum fuse amps (MFA) A 15 15 15 15 15 15 15
  Fan motor rated output kW 0.09x2 0.09x2 0.14x2 0.23x2 0.23x2 0.23x4 0.23x4
  Full load amps (FLA) Fan motor A 0.6 0.6 1.0 1.5 1.5 1.5 1.5
    Fan motor 2 A 0.6 0.6 1.0 1.5 1.5 1.5 1.5
    Fan motor 3 A           1.5 1.5
    Fan motor 4 A           1.5 1.5
  Normal amps - 50Hz Heat exchange mode Ultra high A 1.00 1.02 1.81 2.53 2.46 4.97 5.00
      High A 0.85 0.87 1.55 2.15 2.16 4.12 3.97
      Low A 0.54 0.55 1.08 1.79 1.74 3.43 3.27
    Bypass mode Ultra high A 1.00 1.02 1.81 2.53 2.46 4.97 5.00
      High A 0.85 0.87 1.55 2.15 2.16 4.12 3.97
      Low A 0.54 0.55 1.08 1.79 1.74 3.43 3.27
  Normal amps - 60Hz Heat exchange mode Ultra high A 1.01 1.16 1.98 2.46 2.66 4.72 4.73
      High A 1.00 1.05 1.75 2.29 2.53 4.49 4.77
      Low A 0.58 0.59 1.16 2.02 2.03 3.71 3.30
    Bypass mode Ultra high A 1.01 1.16 1.98 2.46 2.66 4.72 4.73
      High A 1.00 1.05 1.75 2.29 2.53 4.49 4.77
      Low A 0.58 0.59 1.16 2.02 2.03 3.71 3.73
Notes Operation sound is measured at 1.5m below the center of the body. Operation sound is measured at 1.5m below the center of the body. Operation sound is measured at 1.5m below the center of the body. Operation sound is measured at 1.5m below the center of the body. Operation sound is measured at 1.5m below the center of the body. Operation sound is measured at 1.5m below the center of the body. Operation sound is measured at 1.5m below the center of the body.
  Air flow rate can be changed to Low mode or High mode. Air flow rate can be changed to Low mode or High mode. Air flow rate can be changed to Low mode or High mode. Air flow rate can be changed to Low mode or High mode. Air flow rate can be changed to Low mode or High mode. Air flow rate can be changed to Low mode or High mode. Air flow rate can be changed to Low mode or High mode.
  Normal amplitude, input and efficiency depend on the mentioned conditions. Normal amplitude, input and efficiency depend on the mentioned conditions. Normal amplitude, input and efficiency depend on the mentioned conditions. Normal amplitude, input and efficiency depend on the mentioned conditions. Normal amplitude, input and efficiency depend on the mentioned conditions. Normal amplitude, input and efficiency depend on the mentioned conditions. Normal amplitude, input and efficiency depend on the mentioned conditions.
  Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise. Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise. Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise. Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise. Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise. Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise. Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise.
  The noise level at the air discharge port is about 8dB higher than the operating sound of the unit. The noise level at the air discharge port is about 8dB higher than the operating sound of the unit. The noise level at the air discharge port is about 8dB higher than the operating sound of the unit. The noise level at the air discharge port is about 8dB higher than the operating sound of the unit. The noise level at the air discharge port is about 8dB higher than the operating sound of the unit. The noise level at the air discharge port is about 8dB higher than the operating sound of the unit. The noise level at the air discharge port is about 8dB higher than the operating sound of the unit.
  The specifications, designs and information here are subject to change without notice. The specifications, designs and information here are subject to change without notice. The specifications, designs and information here are subject to change without notice. The specifications, designs and information here are subject to change without notice. The specifications, designs and information here are subject to change without notice. The specifications, designs and information here are subject to change without notice. The specifications, designs and information here are subject to change without notice.
  Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%.
  MCA/MFA: MCA = 1.25 x FLA(FM1) + FLA(FM2); MFA ≤ 4 x FLA; (VAM2000 is regarded as 2x VAM1000) MCA/MFA: MCA = 1.25 x FLA(FM1) + FLA(FM2); MFA ≤ 4 x FLA; (VAM2000 is regarded as 2x VAM1000) MCA/MFA: MCA = 1.25 x FLA(FM1) + FLA(FM2); MFA ≤ 4 x FLA; (VAM2000 is regarded as 2x VAM1000) MCA/MFA: MCA = 1.25 x FLA(FM1) + FLA(FM2); MFA ≤ 4 x FLA; (VAM2000 is regarded as 2x VAM1000) MCA/MFA: MCA = 1.25 x FLA(FM1) + FLA(FM2); MFA ≤ 4 x FLA; (VAM2000 is regarded as 2x VAM1000) MCA/MFA: MCA = 1.25 x FLA(FM1) + FLA(FM2); MFA ≤ 4 x FLA; (VAM2000 is regarded as 2x VAM1000) MCA/MFA: MCA = 1.25 x FLA(FM1) + FLA(FM2); MFA ≤ 4 x FLA; (VAM2000 is regarded as 2x VAM1000)
  Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA
  Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker