UATYQ20AFC2Y1 UATYQ25AFC2Y1 UATYQ30AFC2Y1 UATYQ45AFC2Y1 UATYQ50AFC2Y1 UATYQ55AFC2Y1 UATYQ65AFC2Y1 UATYQ75AFC2Y1 UATYQ90AFC2Y1 UATYQ100AFC2Y1 UATYQ115AFC2Y1
Cooling capacity Nom. kW 19.5 (1) 28.0 (1) 30.4 (1) 44.1 (1) 49.2 (1) 51.6 (1) 63.5 (1) 73.9 (1) 90.3 (1) 101.6 (1) 106.8 (1)
  With 30% fresh air kW 20.9 30.0 32.5 47.2 52.3 55.1 68.1 78.9 96.7 108.2 114.2
Heating capacity Nom. kW 17.9 (2) 27.0 (2) 31.3 (2) 46.1 (2) 51.9 (2) 56.3 (2) 63.8 (2) 76.6 (2) 93.3 (2) 104.5 (2) 114.2 (2)
Heater capacity With 30% fresh air kW 18.3 27.5 31.8 47.1 52.6 57.2 65.5 77.8 94.9 106.0 116.6
Power input Cooling Nom. kW 6.6 (1) 10.0 (1) 12.0 (1) 17.0 (1) 19.7 (1) 22.5 (1) 23.6 (1) 29.7 (1) 33.8 (1) 39.0 (1) 44.3 (1)
  Heating Nom. kW 5.8 (2) 8.00 (2) 9.6 (2) 14.6 (2) 16.3 (2) 18.1 (2) 20.0 (2) 25.1 (2) 29.9 (2) 33.2 (2) 37.3 (2)
EER 2.94 (3), 3.14 (6) 2.79 (3), 3.08 (6) 2.54 (3), 2.67 (6) 2.60 (3), 2.74 (6) 2.50 (3), 2.60 (6) 2.29 (3), 2.41 (6) 2.69 (3), 2.85 (6) 2.49 (3), 2.61 (6) 2.67 (3), 2.82 (6) 2.60 (3), 2.73 (6) 2.41 (3), 2.53 (6)
COP 3.07 (3), 3.37 (6) 3.38 (3), 3.75 (6) 3.26 (3), 3.56 (6) 3.15 (3), 3.42 (6) 3.19 (3), 3.48 (6) 3.11 (3), 3.40 (6) 3.20 (3), 3.64 (6) 3.05 (3), 3.31 (6) 3.12 (3), 3.38 (6) 3.15 (3), 2.43 (6) 3.06 (3), 3.35 (6)
Space cooling Capacity Pdesign kW 19.5 28.0 30.4 44.1 49.2 51.6 63.5 73.9 90.3 101.6 106.8
  ηs,c % 135.0 143.5 127.5 119.5 134.1 129.0 130.4 124.6 118.2 137.9 127.0
  A Condition (35°C - 27/19) Pdc kW 19.5 28.0 30.4 44.1 49.2 51.6 63.5 73.9 90.3 101.6 106.8
    EERd   2.94 2.79 2.54 2.60 2.50 2.29 2.69 2.49 2.67 2.60 2.41
  B Condition (30°C - 27/19) Pdc kW 14.4 20.6 22.4 32.5 36.3 38.0 46.8 54.5 66.5 74.9 78.7
    EERd   3.80 3.92 3.67 3.47 3.77 3.65 3.53 3.53 3.39 3.74 3.59
  C Condition (25°C - 27/19) Pdc kW 13.2 19.3 21.3 30.6 35.0 37.9 30.1 35.0 42.8 48.1 50.6
    EERd   4.41 4.65 4.15 4.02 4.27 4.17 3.91 3.75 3.63 4.06 3.83
  D Condition (20°C - 27/19) Pdc kW 13.7 20.1 22.1 32.0 36.6 39.8 22.1 26.4 31.3 37.2 39.4
    EERd   4.96 5.35 4.62 4.46 4.78 4.73 4.04 3.92 3.63 4.43 4.03
Space heating (Average climate) Capacity Pdesign kW 17.9 27.0 31.3 46.1 52.0 56.3 63.8 76.6 93.0 104.5 114.2
  ηs,h % 115.4 129.0 119.5 115.4 125.2 124.8 121.0 118.2 116.0 125.3 124.3
  TOL Pdh (declared heating cap) kW 10.8 15.9 18.6 27.8 31.0 34.0 37.8 46.3 55.1 62.9 68.1
    COPd (declared COP)   2.04 2.57 2.22 2.17 2.23 2.19 2.18 2.14 2.22 2.20 2.14
  TBivalent Tbiv (bivalent temperature) °C -5 -5 -5 -5 -5 -5 -5 -5 -5 -5 -5
    Pdh (declared heating cap) kW 12.6 18.2 21.1 31.4 34.9 38.1 42.9 51.9 62.5 70.4 77.0
    COPd (declared COP)   2.41 2.91 2.55 2.49 2.57 2.53 2.50 2.43 2.44 2.49 2.48
  A Condition (-7°C) Pdh (declared heating cap) kW 11.8 17.2 19.9 29.6 23.3 35.9 40.5 49.0 59.0 66.3 72.6
    COPd (declared COP)   2.20 2.76 2.34 2.31 2.33 2.28 2.30 2.22 2.26 2.24 2.24
  B Condition (2°C) Pdh (declared heating cap) kW 8.4 12.1 14.0 20.9 23.3 25.4 28.6 34.6 41.7 46.9 51.4
    COPd (declared COP)   3.15 3.44 3.27 3.13 3.43 3.42 3.21 3.16 3.11 3.33 3.32
  C Condition (7°C) Pdh (declared heating cap) kW 10.7 15.5 17.9 28.0 29.7 32.5 18.4 22.2 30.9 30.2 33.0
    COPd (declared COP)   3.82 4.17 3.92 3.86 4.10 4.08 3.73 3.62 3.65 3.94 3.88
  D Condition (12°C) Pdh (declared heating cap) kW 12.2 17.6 20.3 31.7 34.2 37.3 22.4 27.9 33.1 37.0 40.5
    COPd (declared COP)   4.29 4.63 4.30 4.26 4.70 4.51 4.11 4.03 3.86 4.36 4.28
Evaporator Control Operation   Staged Staged Staged Staged Staged Staged Staged Staged Staged Staged Staged
  Supply side Air discharge direction   Frontal, Left Frontal, Left Frontal, Left Frontal, Left, Right, Bottom Frontal, Left, Right, Bottom Frontal, Left, Right, Bottom Left, Right, Bottom Left, Right, Bottom Left, Right, Bottom Left, Right, Bottom Left, Right, Bottom
    Fan Type   Radial plug fan Radial plug fan Radial plug fan Radial plug fan Radial plug fan Radial plug fan Radial plug fan Radial plug fan Radial plug fan Radial plug fan Radial plug fan
      Quantity   1 1 1 1 2 2 2 2 2 2 2
      Air flow rate m³/h 4,950 7,260 8,250 11,000 12,100 13,200 15,400 17,600 20,900 23,650 25,300
      Nominal ESP Pa 300 300 300 300 300 300 300 300 300 300 300
    Filter Type   G4 G4 G4 G4 G4 G4 G4 G4 G4 G4 G4
      Thickness mm 48.0 48 48 98 98 98 48 48 48 48 48
  Return side Air intake direction   Rear Rear Rear Rear Rear Rear Right-Rear Right-Rear Right-Rear Right-Rear Right-Rear
  Fresh air Standard   Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes
    Ratio Standard % 30 30 30 30 30 30 30 30 30 30 30
      In free cooling % 100 100 100 100 100 100 100 100 100 100 100
Condenser Air flow rate Cooling m³/h 11,500 12,000 12,000 19,000 19,000 19,000 33,200 33,200 44,000 44,000 44,000
  Fan Type   Axial Axial Axial Axial Axial Axial Axial Axial Axial Axial Axial
    Motor Quantity   1 1 1 2 2 2 4 4 2 2 2
  Compressor Quantity   2 2 2 2 2 2 4 4 4 4 4
    Motor Type   Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll
  Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A
    GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
    Charge TCO2Eq 15.7 27.1 27.1 35.5 35.5 35.5 31.3 31.3 41.8 43.8 48.0
    Charge kg 7.5 13.0 13.0 17.0 17.0 17.0 15.0 15.0 20.0 21.0 23.0
    Circuits Quantity   1 1 1 1 1 1 2 2 2 2 2
  Refrigerant oil Charged volume l 2 3 4 6 6 6 3 4 5 5 6
Dimensions Unit Height mm 1,576 (6) 2,126 (6) 2,126 (6) 1,799 (6) 1,799 (6) 1,799 (6) 1,799 (6) 1,799 (6) 2,180 (6) 2,180 (6) 2,180 (6)
    Width mm 1,828 1,828 1,828 2,712 2,712 2,712 4,675 4,675 4,875 4,875 4,875
    Depth mm 1,762 1,762 1,762 2,263 2,263 2,263 2,252 2,252 2,252 2,252 2,252
Weight Unit kg 679 788 788 1,098 1,251 1,277 1,698 1,726 1,906 1,914 1,966
Casing Colour   RAL 7035 RAL 7035 RAL 7035 RAL 7035 RAL 7035 RAL 7035 RAL 7035 RAL 7035 RAL 7035 RAL 7035 RAL 7035
Sound pressure level Cooling dBA 60 (5.000) 60 (5.000) 60 (5.000) 61 (5.000) 63 (5.000) 63 (5.000) 64 (5.000) 64 (5.000) 65 (5.000) 65 (5.000) 65 (5.000)
Sound power level Cooling dBA 77 (4) 78 (4) 78 (4) 79 (4) 81 (4) 81 (4) 83 (4) 83 (4) 85 (4) 85 (4) 85 (4)
Operation range Cooling Min. °CDB 0 0 0 0 0 0 0 0 0 0 0
    Max. °CDB 47 47 47 47 47 47 47 47 47 47 47
  Heating Min. °CWB -12 -12 -12 -12 -12 -12 -12 -12 -12 -12 -12
    Max. °CWB 20 20 20 20 20 20 20 20 20 20 20
Power consumption in other than active mode Thermostat-off mode Cooling PTO kW 0.409 0.502 0.701 1.548 0.749 0.935 1.061 1.581 2.251 1.278 1.978
    Heating PTO kW 0.402 0.487 0.703 1.600 0.718 0.833 1.018 1.493 2.240 1.219 1.541
  Standby mode Cooling PSB kW 0.090 0.090 0.090 0.090 0.150 0.150 0.160 0.160 0.160 0.320 0.320
    Heating PSB kW 0.090 0.090 0.090 0.090 0.150 0.150 0.160 0.160 0.160 0.320 0.320
  Crankcase heater mode Cooling PCK kW 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000
    Heating PCK kW 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000
  Off mode Cooling POFF kW 0.090 0.090 0.090 0.090 0.150 0.150 0.160 0.160 0.160 0.320 0.320
    Heating POFF kW 0.090 0.090 0.09 0.090 0.150 0.150 0.160 0.160 0.160 0.320 0.320
Indication if the heater is equipped with a supplementary heater (pair application) No No No No No No No No No No No
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.25
Power supply Phase   3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400 400
Current Nominal running current (RLA) Cooling A 16.00 22.00 27 35 43 44 56 66 72 81.0 81.0
  Recommended fuses A 25 32 40 50 63 63 80 100 100 125 125
Notes Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018
  Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018
  Calculated according to EN 14511/2018 Calculated according to EN 14511/2018 Calculated according to EN 14511/2018 Calculated according to EN 14511/2018 Calculated according to EN 14511/2018 Calculated according to EN 14511/2018 Calculated according to EN 14511/2018 Calculated according to EN 14511/2018 Calculated according to EN 14511/2018 Calculated according to EN 14511/2018 Calculated according to EN 14511/2018
  Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version
  Average Sound Pressure Level at 1 meter in free field on a reflecting surface Average Sound Pressure Level at 1 meter in free field on a reflecting surface Average Sound Pressure Level at 1 meter in free field on a reflecting surface Average Sound Pressure Level at 1 meter in free field on a reflecting surface Average Sound Pressure Level at 1 meter in free field on a reflecting surface Average Sound Pressure Level at 1 meter in free field on a reflecting surface Average Sound Pressure Level at 1 meter in free field on a reflecting surface Average Sound Pressure Level at 1 meter in free field on a reflecting surface Average Sound Pressure Level at 1 meter in free field on a reflecting surface Average Sound Pressure Level at 1 meter in free field on a reflecting surface Average Sound Pressure Level at 1 meter in free field on a reflecting surface
  Maximum external unit dimensions without pallet Maximum external unit dimensions without pallet Maximum external unit dimensions without pallet Maximum external unit dimensions without pallet Maximum external unit dimensions without pallet Maximum external unit dimensions without pallet Maximum external unit dimensions without pallet Maximum external unit dimensions without pallet Maximum external unit dimensions without pallet Maximum external unit dimensions without pallet Maximum external unit dimensions without pallet