Specifications Table for UATYQ-ABAY1

UATYQ20ABAY1 UATYQ25ABAY1 UATYQ30ABAY1 UATYQ45ABAY1 UATYQ50ABAY1 UATYQ55ABAY1 UATYQ65ABAY1 UATYQ75ABAY1 UATYQ90ABAY1 UATYQ100ABAY1 UATYQ115ABAY1
Cooling capacity Nom. kW 19.5 (1) 28.0 (1) 30.4 (1) 44.1 (1) 49.2 (1) 51.6 (1) 63.5 (1) 73.9 (1) 90.3 (1) 101.6 (1) 106.8 (1)
Heating capacity Nom. kW 17.9 (2) 27.0 (2) 31.3 (2) 46.1 (2) 51.9 (2) 56.3 (2) 63.8 (2) 76.6 (2) 93.3 (2) 104.5 (2) 114.2 (2)
Power input Cooling Nom. kW 6.6 (1) 10.0 (1) 12.0 (1) 17.0 (1) 19.7 (1) 22.5 (1) 23.6 (1) 29.7 (1) 33.8 (1) 39.0 (1) 44.3 (1)
  Heating Nom. kW 5.8 (2) 8.00 (2) 9.6 (2) 14.6 (2) 16.3 (2) 18.1 (2) 20.0 (2) 25.1 (2) 29.9 (2) 33.2 (2) 37.3 (2)
EER 2.94 (3) 2.79 (3), 3.08 (6) 2.54 (3) 2.60 (3) 2.50 (3) 2.29 (3) 2.69 (3) 2.49 (3) 2.67 (3) 2.60 (3) 2.41 (3)
COP 3.07 (3) 3.38 (3) 3.26 (3) 3.15 (3) 3.19 (3) 3.11 (3) 3.20 (3) 3.05 (3) 3.12 (3) 3.15 (3) 3.06 (3)
Space cooling Capacity Pdesign kW 19.5 28.0 30.4 44.1 49.2 51.6 63.5 73.9 90.3 101.6 106.8
Space heating (Average climate) Capacity Pdesign kW 17.9 27.0 31.3 46.1 52.0 56.3 63.8 76.6 93.0 104.5 114.2
Evaporator Supply side Air discharge direction   Frontal, Left Frontal, Left Frontal, Left Frontal, Left, Right, Bottom Frontal, Left, Right, Bottom Frontal, Left, Right, Bottom Left, Right, Bottom Left, Right, Bottom Left, Right, Bottom Left, Right, Bottom Left, Right, Bottom
    Fan Nominal ESP Pa 300 300 300 300 300 300 300 300 300 300 300
  Return side Air intake direction   Rear Rear Rear Rear, Right, Left Rear, Left, Right Rear, Right, Left Rear Rear Rear Rear Rear
Condenser Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A
    GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
    Charge TCO2Eq 15.7 27.1 27.1 35.5 35.5 35.5 31.3 31.3 41.8 43.8 48.0
Dimensions Unit Height mm 1,576 (6) 2,126 (6) 2,126 (6) 1,799 (6) 1,799 (6) 1,799 (6) 1,799 (6) 1,799 (6) 2,180 (6) 2,180 (6) 2,180 (6)
    Width mm 1,828 1,828 1,828 2,712 2,712 2,712 3,760 3,760 4,059 4,059 4,059
    Depth mm 1,762 1,762 1,762 2,263 2,263 2,263 2,252 2,252 2,252 2,252 2,252
Weight Unit kg 672 780 780 1,068 1,221 1,247 1,553 1,581 1,738 1,742 1,794
Casing Colour   RAL 7035 RAL 7035 RAL 7035 RAL 7035 RAL 7035 RAL 7035 RAL 7035 RAL 7035 RAL 7035 RAL 7035 RAL 7035
Sound pressure level Cooling dBA 60 (5) 60 (5) 60 (5) 61 (5) 63 (5) 63 (5) 64 (5) 64 (5) 65 (5) 65 (5) 65 (5)
Sound power level Cooling dBA 77 (4) 78 (4) 78 (4) 79 (4) 81 (4) 81 (4) 83 (4) 83 (4) 85 (4) 85 (4) 85 (4)
Power supply Phase   3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400 400
Current Recommended fuses A 25 32 40 50 63 63 80 100 100 125 125
Notes (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018
  (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018
  (3) - Calculated according to EN 14511/2018 (3) - Calculated according to EN 14511/2018 (3) - Calculated according to EN 14511/2018 (3) - Calculated according to EN 14511/2018 (3) - Calculated according to EN 14511/2018 (3) - Calculated according to EN 14511/2018 (3) - Calculated according to EN 14511/2018 (3) - Calculated according to EN 14511/2018 (3) - Calculated according to EN 14511/2018 (3) - Calculated according to EN 14511/2018 (3) - Calculated according to EN 14511/2018
  (4) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (4) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (4) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (4) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (4) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (4) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (4) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (4) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (4) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (4) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (4) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version
  (5) - Average Sound Pressure Level at 1 meter in free field on a reflecting surface (5) - Average Sound Pressure Level at 1 meter in free field on a reflecting surface (5) - Average Sound Pressure Level at 1 meter in free field on a reflecting surface (5) - Average Sound Pressure Level at 1 meter in free field on a reflecting surface (5) - Average Sound Pressure Level at 1 meter in free field on a reflecting surface (5) - Average Sound Pressure Level at 1 meter in free field on a reflecting surface (5) - Average Sound Pressure Level at 1 meter in free field on a reflecting surface (5) - Average Sound Pressure Level at 1 meter in free field on a reflecting surface (5) - Average Sound Pressure Level at 1 meter in free field on a reflecting surface (5) - Average Sound Pressure Level at 1 meter in free field on a reflecting surface (5) - Average Sound Pressure Level at 1 meter in free field on a reflecting surface
  (6) - Maximum external unit dimensions without pallet (6) - Maximum external unit dimensions without pallet (6) - Maximum external unit dimensions without pallet (6) - Maximum external unit dimensions without pallet (6) - Maximum external unit dimensions without pallet (6) - Maximum external unit dimensions without pallet (6) - Maximum external unit dimensions without pallet (6) - Maximum external unit dimensions without pallet (6) - Maximum external unit dimensions without pallet (6) - Maximum external unit dimensions without pallet (6) - Maximum external unit dimensions without pallet