Specifications Table for UATYP-AY1(B)

UATYP180AMY1 UATYP240AMY1 UATYP280AMY1 UATYP320AMY1 UATYP450AMY1 UATYP560AMY1 UATYP700AMY1 UATYP850AMY1B UATYP850AMY1B8 UATYPC10AMY1 UATYPC10AMY18 UATYPC12AMY1 UATYPC12AMY18
Evaporator piping connections Condensation drain size OD mm 25.4 25.4 25.4 25.4 25.4 25.4 25.4 25.40 25.40 25.4 25.4 25.4 25.4
Cooling capacity Nom. kW 16.705 (3) 21.101 (3) 25.790 (3) 29.307 (3) 43,668.000 (3) 55.684 (3) 67.406 (3) 78.6 (3) 78.6 (3) 101.110 (3) 101.110 (3) 109.609 (3) 109.609 (3)
  Nom. Btu/h 57,000 (3) 72,000 (3) 88,000 (3) 100,000 (3) 149,000 (3) 190,000 (3) 230,000 (3) 268,200 (3)   345,000 (3)   374,000 (3)  
Condenser Dimensions Unit Width mm 1,100 1,300 1,300 1,300 1,990 1,990 2,250 2,250 2,250 2,252 2,252 2,252 2,252
      Height mm 1,000 1,000 1,000 1,000 1,200 1,200 1,735 1,735 1,735 1,974 1,974 1,974 1,974
      Depth mm 1,530 1,530 1,530 1,530 1,800 1,800 2,800 2,800 2,800 3,180 3,180 3,180 3,180
    Packing Depth mm 1,680 1,680 1,680 1,680 1,938 1,938 2,900 2,900   3,250   3,250  
      Height mm 1,090 1,090 1,090 1,090 1,320 1,320 1,900 1,900   2,150   2,150  
      Width mm 1,250 1,450 1,450 1,450 2,100 2,100 2,250 2,250   2,300   2,300  
  Heat exchanger Face area 1.41 1.41 1.42 1.42 1.25+1.25 1.25+1.25 3.01+3.01 2.98   3.5   3.5  
  Air flow rate Cooling m³/min 127 160 160 283 320 320 566     566 566 566 566
    Cooling cfm 4,500 5,650 5,650 10,000 11,300 11,300 20,000     20,000   20,000  
  Weight Unit kg 320 385 415 440 700 800 1,200 1,350 1,350 1,510 1,510 1,600 1,600
  Casing Colour Electro-galvanised mild steel Electro-galvanised mild steel Electro-galvanised mild steel Electro-galvanised mild steel Electro-galvanised mild steel Electro-galvanised mild steel Electro-galvanised mild steel Light grey   Electro-galvanised mild steel   Electro-galvanised mild steel  
  Compressor Motor Type Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll   Scroll   Scroll  
    Quantity 1 1 1 1 2 2 2     2   2  
  Safety devices Item 01 High pressure switch, Discharge thermostat setting High pressure switch, Discharge thermostat setting High pressure switch, Discharge thermostat setting High pressure switch, Discharge thermostat setting High pressure switch, Discharge thermostat setting High pressure switch, Discharge thermostat setting High pressure switch, Discharge thermostat setting     High pressure switch, Phase sequencer, Discharge thermostat setting   High pressure switch, Phase sequencer, Discharge thermostat setting  
  Operation range Heating Max. °CWB 20 20 20 20 20 20 20 20 20 20 20 20 20
      Min. °CWB -15 -15 -15 -15 -15 -15 -15 -15 -15 -15 -15 -15 -15
    Cooling Min. °CDB 20 20 20 20 20 20 20 20 20 20 20 20 20
      Max. °CDB 46 46 46 46 46 46 46 46 46 46 46 46 46
  Refrigerant Charge kg 4.3 5.2 6.0 6.0 5.0 5.8 9.4 9.6   13.5, 20.0   20.0  
    Charge TCO2Eq 7.6 9.2 10.6 10.6 8.9 10.3 16.7 17 17 23.9 23.9 35.5 35.5
    Circuits Quantity 1 1 1 1 2 2 2 2   2   2  
    Condenser-=-Refrigerant-=-Gwp Thermal expansion valve Thermal expansion valve Thermal expansion valve Thermal expansion valve Thermal expansion valve Thermal expansion valve Thermal expansion valve Thermal expansion valve   Thermal expansion valve   Thermal expansion valve  
Heating capacity Nom. Btu/h 69,000 (3) 77,000 (3) 102,000 (3) 122,000 (3) 160,000 (3) 230,000 (3) 255,000 (3) 299,500 (3)   349,000 (3)   431,000 (3)  
  Nom. kW 20.222 (3) 22.566 (3) 29.893 (3) 35.755 (3) 46.891 (3) 67.406 (3) 74.733 (3) 87.78 (3) 87.78 (3) 102.290 (3) 102.290 (3) 126.314 (3) 126.314 (3)
Evaporator Specifications Face area               0.91          
  External static pressure Pa 98 98 98 98 196 196 294 294 294 294 294 294 294
  Control Air discharge SLM Controller SLM Controller SLM Controller SLM Controller Sequential Controller Sequential Controller Sequential Controller Wired   Sequential Controller   Sequential Controller  
  Air flow rate Cooling m³/min 51 80 100 102 160 190 226 263.33 263.33 312 312 354 354
Power input Cooling Nom. kW 6.860 8.410 10.820 12.840 16.570 21.160 29.200 36.10 36.10 43.170 43.170 48.200 48.200
  Heating Nom. kW 6.600 7.540 9.810 11.490 15.710 20.300 26.220 32.10 32.10 41.670 41.670 46.800 46.800
Cop 2.44 2.51 2.38 2.28 2.64 2.63 2.31 2.18   2.34   2.27  
Power supply Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415
  Phase 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3N~   3~   3~  
Current Nominal running current (RLA) Cooling A 13.9 16.0 20.6 23.5 32.2 39.9 52.1 63.2   74.2   82.9  
    Heating A 13.5 15.4 19.3 22.3 31.2 38.4 48.6 57.8   72.0   81.1  
Notes All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice.
  All units are being tested and comply to ISO5151. All units are being tested and comply to ISO5151. All units are being tested and comply to ISO5151. All units are being tested and comply to ISO5151. All units are being tested and comply to ISO5151. All units are being tested and comply to ISO5151. All units are being tested and comply to ISO5151. All units are being tested and comply to ISO5151. All units are being tested and comply to ISO5151. All units are being tested and comply to ISO5151. All units are being tested and comply to ISO5151. All units are being tested and comply to ISO5151. All units are being tested and comply to ISO5151.
  Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB
  Sound pressure levels are according to JIS B 8615 standard. Position of the measurement is 1m in front and 1m below the unit. Sound pressure levels are according to JIS B 8615 standard. Position of the measurement is 1m in front and 1m below the unit. Sound pressure levels are according to JIS B 8615 standard. Position of the measurement is 1m in front and 1m below the unit. Sound pressure levels are according to JIS B 8615 standard. Position of the measurement is 1m in front and 1m below the unit. Sound pressure levels are according to JIS B 8615 standard. Position of the measurement is 1m in front and 1m below the unit. Sound pressure levels are according to JIS B 8615 standard. Position of the measurement is 1m in front and 1m below the unit. Sound pressure levels are according to JIS B 8615 standard. Position of the measurement is 1m in front and 1m below the unit. Sound pressure levels are according to JIS B 8615 standard. Position of the measurement is 1m in front and 1m below the unit. Sound pressure levels are according to JIS B 8615 standard. Position of the measurement is 1m in front and 1m below the unit. Sound pressure levels are according to JIS B 8615 standard. Position of the measurement is 1m in front and 1m below the unit. Sound pressure levels are according to JIS B 8615 standard. Position of the measurement is 1m in front and 1m below the unit. Sound pressure levels are according to JIS B 8615 standard. Position of the measurement is 1m in front and 1m below the unit. Sound pressure levels are according to JIS B 8615 standard. Position of the measurement is 1m in front and 1m below the unit.
  Designation based on cooling cycle. Designation based on cooling cycle. Designation based on cooling cycle. Designation based on cooling cycle. Designation based on cooling cycle. Designation based on cooling cycle. Designation based on cooling cycle. Designation based on cooling cycle. Designation based on cooling cycle. Designation based on cooling cycle. Designation based on cooling cycle. Designation based on cooling cycle. Designation based on cooling cycle.
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases
Condenser Heat exchanger Rows Quantity               2          
Evaporator Specifications Rows Quantity               4          
EER                 2.18   2.34   2.27
COP                 2.73   2.45   2.70
Condenser Casing Colour                   Light grey   Light grey   Light grey
  Refrigerant Type                   R-407C   R-407C   R-407C
    GWP                   1,773.9   1,773.9   1,773.9
Power supply Phase                   3N~   3~   3~
Condenser Casing Material                       Electro-galvanised mild steel   Electro-galvanised mild steel
Power supply Name                       Y1   Y1