Specifications Table for SERHQ-AAW1

SERHQ020AAW1 SERHQ020AAW1+SERHQ020AAW1 SERHQ032AAW1 SERHQ032AAW1+SERHQ032AAW1
Dimensions Packed unit Width mm 1,055 1,055 1,365 1,365
    Height mm 1,855 1,855 1,855 1,855
    Depth mm 860 860 860 860
  Unit Width mm 930 930 1,240 1,240
    Depth mm 765 765 765 765
    Height mm 1,680 1,680 1,680 1,680
Compressor Motor Crankcase heater Output W 33   33  
  Output W 1,200 1,200 1,400 1,400
  Speed rpm 6,300 6,300 6,300 6,300
Fan motor 2 Output W     350 350
Fan motor Output W 750 750 350 350
Weight Packed unit kg 273.00 273.00 355.95 355.95
  Unit kg 240.00 240.00 316.00 316.00
Fan Air flow rate Heating Nom. m³/min 185 (1) 185 (1) 233 (1) 233 (1)
    Cooling Nom. m³/min 185 (1) 185 (1) 233 (1) 233 (1)
Packing 3 Weight kg 0.27   0.33  
Packing Weight kg 4.02 4.02 6.35 6.35
Packing 2 Weight kg 20.85   23.55  
Heat exchanger Face area 2.11   2.48  
  Length mm 1,778   2,088  
  Fin pitch mm 2   2  
Casing Colour   Daikin White Daikin White Daikin White Daikin White
  Material   Painted galvanized steel plate Painted galvanized steel plate Painted galvanized steel plate Painted galvanized steel plate
Packing Material   Carton Carton Carton Carton
Packing 2 Material   Wood   Wood  
Packing 3 Material   Plastic   Plastic  
Heat exchanger Rows Quantity   54   54  
  Passes Quantity   18   21  
  Stages Quantity   2   2  
  Empty tubeplate hole Quantity   0   0  
  Tube type   ø8 Hi-XSS   ø8 Hi-XSS  
  Fin Type   Non-symmetric waffle louvre   Non-symmetric waffle louvre  
    Treatment   Hydrophilic and corrosion resistant   Hydrophilic and corrosion resistant  
Fan Type   Propeller fan Propeller fan Propeller fan Propeller fan
  Quantity   1 1 2 2
  Discharge direction   Vertical Vertical Vertical Vertical
Fan motor Quantity   1 1 2 2
  Model   Brushless DC motor Brushless DC motor Brushless DC motor Brushless DC motor
Compressor Quantity   2 2 3 3
  Model   Inverter Inverter Inverter Inverter
  Type   Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor
  Motor Quantity   1   1  
Notes_Description 230V 230V 230V 230V