Specifications Table for SEHVX-AAW

SEHVX020AAW SEHVX20AAW SEHVX032AAW SEHVX32AAW SEHVX040AAW SEHVX40AAW SEHVX064AAW SEHVX64AAW
Refrigerant Circuits Quantity 1   1   1   1  
  Charge kg 0   0   0   0  
  Type Electronic expansion valve   Electronic expansion valve   Electronic expansion valve   Electronic expansion valve  
Water side Heat exchanger Water flow rate Max. l/min 93   110   230   277  
    Cooling Nom. l/min 59   89   119   179  
    Heating Nom. l/min 61   92   122   183  
    Min. l/min 23   36   56   72  
  Water volume l 1.9   2.9   3.8   5.7  
  Quantity ACH70-40H   ACH70-60H   ACH70-40H   ACH70-60H  
Operation range Cooling Ambient Max. °CDB 43   43   43   43  
      Min. °CDB -5   -5   -5   -5  
    Water side Max. °C 20   20   20   20  
      Min. °C 5   5   5   5  
  Heating Ambient Min. °C -15   -15   -15   -15  
      Max. °C 35   35   35   35  
    Water side Max. °C 50   50   50   50  
      Min. °C 25   25   25   25  
  Indoor installation Ambient Max. °CDB 35   35   35   35  
      Min. °CDB 5   5   5   5  
Packing Weight kg 10 10 10 10 10 10 10 10
  Material Cardboard, Wood, Plastic   Cardboard, Wood, Plastic   Cardboard, Wood, Plastic   Cardboard, Wood, Plastic  
Sound power level Nom. dBA 63   63   66   66  
Water filter Diameter perforations mm 0.6   0.6   0.6   0.6  
  Material Brass   Brass   Brass   Brass  
Dimensions Packed unit Width mm 865 865 865 865 865 865 865 865
    Height mm 1,705 1,705 1,705 1,705 1,705 1,705 1,705 1,705
    Depth mm 495 495 495 495 495 495 495 495
  Unit Width mm 766 766 766 766 766 766 766 766
    Depth mm 396 396 396 396 396 396 396 396
    Height mm 1,573 1,573 1,573 1,573 1,573 1,573 1,573 1,573
Casing Colour Polyester painted galvanised steel plate   Polyester painted galvanised steel plate   Polyester painted galvanised steel plate   Polyester painted galvanised steel plate  
Weight Packed unit kg 70 70 72 72 74 74 76 76
  Unit kg 60 60 62 62 64 64 66 66
Refrigerant oil Type Synthetic (ether) oil   Synthetic (ether) oil   Synthetic (ether) oil   Synthetic (ether) oil  
Water circuit Total water volume l 3.2 (1) 3.2 (1) 4.2 (1) 4.2 (1) 5.8 (1) 5.8 (1) 7.7 (1) 7.7 (1)
  Minimum water volume in the system for heating l 76 (3) 76 (3) 110 (3) 110 (3) 152 (3) 152 (3) 220 (3) 220 (3)
  Nominal water pressure drop Cooling kPa 176 176 151 151 231 231 141 141
    Heating kPa 174   149   229   139  
  Piping connections diameter inch G 1"1/4 (female) G 1"1/4 (female) G 1"1/4 (female) G 1"1/4 (female) G 2" (female) G 2" (female) G 2" (female) G 2" (female)
  Piping inch 1-1/4" 1-1/4" 1-1/4" 1-1/4" 1-1/2" 1-1/2" 1-1/2" 1-1/2"
  Minimum water volume in the system for cooling l 33 (2) 33 (2) 33 (2) 33 (2) 66 (2) 66 (2) 66 (2) 66 (2)
  Air purge valve Yes   Yes   Yes   Yes  
Cable requirements Error output Maximum running current A 0.3 0,3 0.3 0,3 0.3 0,3 0.3 0,3
    Quantity of wires 2   2   2   2  
  Operation ON/OFF output Maximum running current A 0.3 0,3 0.3 0,3 0.3 0,3 0.3 0,3
    Quantity of wires 2   2   2   2  
  Remote control Maximum running current 2   2   2   2  
  Power supply Required number of conductors 4 + GND   4 + GND   4 + GND   4 + GND  
  Cooling/Heating output Maximum running current A 0.3 0,3 0.3 0,3 0.3 0,3 0.3 0,3
    Quantity of wires 2   2   2   2  
Power supply Voltage range Max. % 10 10 10 10 10 10 10 10
    Min. % -10 -10 -10 -10 -10 -10 -10 -10
  Frequency Hz 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400
  Phase 3N~   3N~   3N~   3N~  
Current Recommended fuses A 6   6   10   10  
  Maximum running current Cooling A 5.54   5.64   7.24   7.24  
    Heating A 5.54   5.64   7.24   7.24  
Notes Excluding the water volume in the unit. This volume will guarantee suficient defrost energy for all applications, however, this volume can be multiplied by 0,66 if the heating sepoint is ≥ 45° C (eg. Fan coils)   Excluding the water volume in the unit. This volume will guarantee suficient defrost energy for all applications, however, this volume can be multiplied by 0,66 if the heating sepoint is ≥ 45° C (eg. Fan coils)   Excluding the water volume in the unit. This volume will guarantee suficient defrost energy for all applications, however, this volume can be multiplied by 0,66 if the heating sepoint is ≥ 45° C (eg. Fan coils)   Excluding the water volume in the unit. This volume will guarantee suficient defrost energy for all applications, however, this volume can be multiplied by 0,66 if the heating sepoint is ≥ 45° C (eg. Fan coils)  
Casing Colour     Daikin White   Daikin White   Daikin White   Daikin White
  Material     Polyester painted galvanised steel plate   Polyester painted galvanised steel plate   Polyester painted galvanised steel plate   Polyester painted galvanised steel plate
Packing Material     Cardboard, Wood, Plastic   Cardboard, Wood, Plastic   Cardboard, Wood, Plastic   Cardboard, Wood, Plastic
Water circuit Drain valve / fill valve     Yes   Yes   Yes   Yes
  Shut off valve     Yes   Yes   Yes   Yes
  flowswitch     Yes   Yes   Yes   Yes
  Air purge valve     Yes   Yes   Yes   Yes
Refrigerant Type     R-410A   R-410A   R-410A   R-410A
  Circuits Quantity     1   1   1   1
  Control     Electronic expansion valve   Electronic expansion valve   Electronic expansion valve   Electronic expansion valve
  GWP     2,087.5   2,087.5   2,087.5   2,087.5
Refrigerant oil Type     Synthetic (ether) oil   Synthetic (ether) oil   Synthetic (ether) oil   Synthetic (ether) oil
Power supply Name     W1   W1   W1   W1
  Phase     3N~   3N~   3N~   3N~
Cable requirements Power supply Required number of conductors     4 + GND   4 + GND   4 + GND   4 + GND
  Remote control Quantity of wires     2   2   2   2
    Maximum running current     Minimum cable section 0.75 mm²   Minimum cable section 0.75 mm²   Minimum cable section 0.75 mm²   Minimum cable section 0.75 mm²
  Cooling/Heating output Quantity of wires     2   2   2   2
  Operation ON/OFF output Quantity of wires     2   2   2   2
  Error output Quantity of wires     2   2   2   2
Notes   Including piping + PHE; excluding expansion vessel   Including piping + PHE; excluding expansion vessel   Including piping + PHE; excluding expansion vessel   Including piping + PHE; excluding expansion vessel
    Excluding the water in the unit. This minimum water volume is sufficient for most applications. During critical processes extra water may be required.   Excluding the water in the unit. This minimum water volume is sufficient for most applications. During critical processes extra water may be required.   Excluding the water in the unit. This minimum water volume is sufficient for most applications. During critical processes extra water may be required.   Excluding the water in the unit. This minimum water volume is sufficient for most applications. During critical processes extra water may be required.
    Excluding the water volume in the unit. This volume will guarantee suficient defrost energy for all applications, however, this volume can be multiplied by 0,66 if the heating sepoint is ≥ 45° C (eg. Fan coils)   Excluding the water volume in the unit. This volume will guarantee suficient defrost energy for all applications, however, this volume can be multiplied by 0,66 if the heating sepoint is ≥ 45° C (eg. Fan coils)   Excluding the water volume in the unit. This volume will guarantee suficient defrost energy for all applications, however, this volume can be multiplied by 0,66 if the heating sepoint is ≥ 45° C (eg. Fan coils)   Excluding the water volume in the unit. This volume will guarantee suficient defrost energy for all applications, however, this volume can be multiplied by 0,66 if the heating sepoint is ≥ 45° C (eg. Fan coils)
    Its functioning relies on fluorinated greenhouse gases   Its functioning relies on fluorinated greenhouse gases   Its functioning relies on fluorinated greenhouse gases   Its functioning relies on fluorinated greenhouse gases