SCS 538/16/0-P SCS 538/16/16-DB SCS 538/16/0-DB SCS 538/0/0-DB SCS 538/16/16-P
Mounting Floor Floor Floor Floor Floor
Casing Colour   Traffic white (RAL9016) / Dark grey (RAL7011) Traffic white (RAL9016) / Dark grey (RAL7011) Traffic white (RAL9016) / Dark grey (RAL7011) Traffic white (RAL9016) / Dark grey (RAL7011) Traffic white (RAL9016) / Dark grey (RAL7011)
  Material   Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene
Dimensions Unit Height Tank mm 1,660 1,660 1,660 1,660 1,660
      Tilted Tank mm 1,670 1,670 1,670 1,670 1,670
    Width mm 790 790 790 790 790
    Depth mm 790 790 790 790 790
  Packed unit Height mm 1,770 1,770 1,770 1,770 1,770
    Width mm 800 800 800 800 800
    Depth mm 800 800 800 800 800
Weight Unit Empty kg 80 79 74 69 86
    Full kg 580 579 574 569 586
  Packed unit Empty kg 86 85 80 75 92
Packing Material   Corrugated board, PE wrapping foil Corrugated board, PE wrapping foil Corrugated board, PE wrapping foil Corrugated board, PE wrapping foil Corrugated board, PE wrapping foil
  Weight kg 6 6 6 6 6
Tank Water volume l 477 477 477 477 477
  Material   Polypropylen Polypropylen Polypropylen Polypropylen Polypropylen
  Maximum water temperature °C 85 (0.000) 85 (0.000) 85 (0.000) 85 (0.000) 85 (0.000)
  Insulation Heat loss kWh/24h 1.7 (1) 1.7 (1) 1.7 (1) 1.7 (1) 1.7 (1)
    Material   Polyurethane foam Polyurethane foam Polyurethane foam Polyurethane foam Polyurethane foam
    Minimum thickness mm 80.0 80.0 80.0 80.0 80.0
  Energy efficiency class   B B B B B
  Psbsol W/K 1.6 1.6 1.6 1.6 1.6
  Standing heat loss W 72 72 72 72 72
  Storage volume l 477 477 477 477 477
  Storage volume 0 0 0 0 0
  Vbu (Solar, BUH) l 322 322 322 0 322
Heat exchanger Domestic hot water Quantity   1 1 1 1 1
    Tube material   Stainless steel (DIN 1.4404) Stainless steel (DIN 1.4404) Stainless steel (DIN 1.4404) Stainless steel (DIN 1.4404) Stainless steel (DIN 1.4404)
    Face area 5.300 5.000 5.000 5.000 5.300
    Internal coil volume l 25.9 24.5 24.5 24.5 25.9
    Operating pressure bar 6 6 6 6 6
    Average specifc thermal output W/K 2,580 2,450 2,450 2,450 2,580
  Charging Quantity   1 1 1   1
    Tube material   Stainless steel (DIN 1.4404) Stainless steel (DIN 1.4404) Stainless steel (DIN 1.4404)   Stainless steel (DIN 1.4404)
    Face area 2 2 2   2
    Internal coil volume l 11 11 11   11
    Operating pressure bar 3 3 3   3
    Average specifc thermal output W/K 1,030 1,030 1,030   1,030
  Pressurised solar Quantity   1       1
    Tube material   Stainless steel (DIN 1.4404)       Stainless steel (DIN 1.4404)
    Face area 1.70       1.70
    Internal coil volume l 12.50       12.50
    Operating pressure bar 6.00       6.00
    Average specifc thermal output W/K 840.00       840.00
  Auxiliary solar heating Quantity   1 1 1 1 1
    Tube material   Stainless steel (DIN 1.4404) Stainless steel (DIN 1.4404) Stainless steel (DIN 1.4404) Stainless steel (DIN 1.4404) Stainless steel (DIN 1.4404)
    Face area 1 1 1 1 1
    Internal coil volume l 4 4 4 4 4
    Operating pressure bar 3 3 3 3 3
    Average specifc thermal output W/K 350 350 350 350 350
Thermal performance Hot water volume with reheating at draw-off rate 15l/min l 500 (2) 500 (2), 858 (3) 500 (2)   500 (2), 858 (3)
  Hot water volume without reheating at draw-off rate 15l/min l 230 (2) 230 (2), 405 (3) 230 (2) 230 (2) 230 (2), 405 (3)
  NL efficiency characteristic acc. to DIN 4708   2.3 2.5 2.3   2.5
  Continuous output QD acc. to DIN 4708 kW 35 45 35   45
  Short term water quantity for QD l 220 220 220   220
Piping connections Charging heat exchanger inch G1" (AG) G1" (AG) G1" (AG) G1" (AG) G1" (AG)
  Auxiliary solar heating heat exchanger inch G1" G1" G1" G1" G1"
  Cold water in Diameter inch G 1" (AG) G 1" (AG) G 1" (AG) G 1" (AG) G 1" (AG)
  Hot water out Diameter inch G 1" (AG) G 1" (AG) G 1" (AG) G 1" (AG) G 1" (AG)
  Drain back inch   G 1"(IG) G 1"(IG) G 1"(IG)  
General Product description Model identifier   SCS_538/16/0-P SCS_538/16/16-DB SCS_538/16/0-DB SCS_538/0/0-DB SCS_538/16/16-P
    Model identifier (with wildcards)   SCS* SCS* SCS* SCS* SCS*
Notes Indoor temperature : 29°CDB, 19°CWB; outdoor temperature : 46°CDB, 24°CWB Indoor temperature : 29°CDB, 19°CWB; outdoor temperature : 46°CDB, 24°CWB Indoor temperature : 29°CDB, 19°CWB; outdoor temperature : 46°CDB, 24°CWB Indoor temperature : 29°CDB, 19°CWB; outdoor temperature : 46°CDB, 24°CWB Indoor temperature : 29°CDB, 19°CWB; outdoor temperature : 46°CDB, 24°CWB
  Indoor temperature : 27°CDB, 19°CWB; outdoor temperature : 35°CDB, 24°CWB Indoor temperature : 27°CDB, 19°CWB; outdoor temperature : 35°CDB, 24°CWB Indoor temperature : 27°CDB, 19°CWB; outdoor temperature : 35°CDB, 24°CWB Indoor temperature : 27°CDB, 19°CWB; outdoor temperature : 35°CDB, 24°CWB Indoor temperature : 27°CDB, 19°CWB; outdoor temperature : 35°CDB, 24°CWB
  Indoor temperature : 21°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB Indoor temperature : 21°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB Indoor temperature : 21°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB Indoor temperature : 21°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB Indoor temperature : 21°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB
  Indoor temperature : 20°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB. Indoor temperature : 20°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB. Indoor temperature : 20°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB. Indoor temperature : 20°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB. Indoor temperature : 20°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB.
  Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m
  Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  12/day 12/day 12/day 12/day 12/day