SCS 328/14/0-DB SCS 328/14/0-P
Mounting Floor Floor
Casing Colour   Traffic white (RAL9016) / Dark grey (RAL7011) Traffic white (RAL9016) / Dark grey (RAL7011)
  Material   Impact resistant polypropylene Impact resistant polypropylene
Dimensions Unit Height Tank mm 1,650 1,650
      Tilted Tank mm 1,700 1,700
    Width mm 595 595
    Depth mm 615 615
  Packed unit Height mm 1,770 1,770
    Width mm 800 800
    Depth mm 800 800
Weight Unit Empty kg 51 53
    Full kg 351 353
  Packed unit Empty kg 57 59
Packing Material   Corrugated board, PE wrapping foil Corrugated board, PE wrapping foil
  Weight kg 6 6
Tank Water volume l 294 294
  Material   Polypropylen Polypropylen
  Maximum water temperature °C 85 85
  Insulation Heat loss kWh/24h 1.5 (1) 1.5 (1)
    Material   Polyurethane foam Polyurethane foam
    Minimum thickness mm 52.8 52.8
  Energy efficiency class   B B
  Psbsol W/K 1.4 1.4
  Standing heat loss W 64 64
  Storage volume l 294 294
  Storage volume 0 0
  Vbu (Solar, BUH) l 288 288
Heat exchanger Domestic hot water Quantity   1 1
    Tube material   Stainless steel (DIN 1.4404) Stainless steel (DIN 1.4404)
    Face area 3.900 3.900
    Internal coil volume l 19.0 19.0
    Operating pressure bar 6 6
    Average specifc thermal output W/K 1,890 1,890
  Charging Quantity   1 1
    Tube material   Stainless steel (DIN 1.4404) Stainless steel (DIN 1.4404)
    Face area 2 2
    Internal coil volume l 9 9
    Operating pressure bar 3 3
    Average specifc thermal output W/K 920 920
  Pressurised solar Quantity   1
    Tube material   Stainless steel (DIN 1.4404)
    Face area   0.80
    Internal coil volume l   4.20
    Operating pressure bar   6.00
    Average specifc thermal output W/K   390.00
Thermal performance Hot water volume with reheating at draw-off rate 15l/min l 400 (2) 400 (2)
  Hot water volume without reheating at draw-off rate 15l/min l 200 (2) 200 (2)
  NL efficiency characteristic acc. to DIN 4708   2.2 2.2
  Continuous output QD acc. to DIN 4708 kW 27 27
  Short term water quantity for QD l 210 210
Piping connections Charging heat exchanger inch G1" (AG) G1" (AG)
  Cold water in Diameter inch G 1" (AG) G 1" (AG)
  Hot water out Diameter inch G 1" (AG) G 1" (AG)
  Drain back inch G 1"(IG)  
General Product description Model identifier   SCS_328/14/0-DB SCS_328/14/0-P
    Model identifier (with wildcards)   SCS* SCS*
Notes (1) - Indoor temperature : 29°CDB, 19°CWB; outdoor temperature : 46°CDB, 24°CWB (1) - Indoor temperature : 29°CDB, 19°CWB; outdoor temperature : 46°CDB, 24°CWB
  (2) - Indoor temperature : 27°CDB, 19°CWB; outdoor temperature : 35°CDB, 24°CWB (2) - Indoor temperature : 27°CDB, 19°CWB; outdoor temperature : 35°CDB, 24°CWB
  (3) - Indoor temperature : 21°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB (3) - Indoor temperature : 21°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB
  (4) - Indoor temperature : 20°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB. (4) - Indoor temperature : 20°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB.
  (5) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m (5) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m
  (6) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (6) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (7) - 12/day (7) - 12/day