Specifications Table for SB

MSB005EA11XX MSB106EA11XX BSB0870Y1AA MSB107EA11XX BSB010DA11XX BSB117DA11XX MSB125T261Y BSB125N261Y MSB1310Y1AA MSB135T38Y BSB135T38Y MSB135N38Y BSB1710Y2AA MSB210EA11XX MSB2180Y1AA MSB225T261Y MSB212EB11XX BSB220DB11XX BSB2650Y3AC MSB425EB11XX MSB320EB11XX BSB330DB11XX MSB530EB11XX MSB315EB11XX MSB3370Y2AA MSB5820Y3AB
Refrigerating capacity Low temperature R-290 Nom kW     0.873 (1)         0.871 (1)     2.693 (1)   1.713 (1)           2.653 (1)              
    R-452A Nom kW         0.628 (1) 1.029 (1)                       1.699 (1)       2.472 (1)        
  Medium temperature R-134a Nom kW 0.857 (1) 1.120 (1)   1.338 (1)                   1.799 (1)     2.022 (1)     3.774 (1) 3.550 (1)   4.871 (1) 3.282 (1)    
    R-290 Nom kW             1.225 (1)   1.309 (1) 3.428 (1)   2.600 (1)     2.179 (1) 2.070 (1)                 3.367 (1) 5.821 (1)
Dimensions Unit Height mm 525 506 506 506 525 506 507 507 506 647 647 647 503 540 540 540 540 540 762 760 645 645 785 645 652 652
    Width mm 430 620 620 620 430 620 620 620 620 820 820 820 1,075 820 820 820 820 820 1,300 920 820 820 1,075 820 1,300 1,300
    Depth mm 771 719 719 719 771 719 719 719 719 929 929 929 924 809 809 809 809 809 1,044 1,042 929 929 1,046 929 1,044 1,044
Weight Unit kg 42 59 68 59 48 68 59 68 59 92 92 92 102 74 75 75 75 87 200 110 92 102 151 92 75 75
Compressor Type   Hermetic Reciprocating Hermetic Reciprocating Hermetic Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Hermetic Reciprocating Hermetic Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Hermetic
  Nominal power kW 0.5 0.6 0.9 0.7 0.6 1.3     0.56       1.8 0.9 0.9   1.7 1.5 2.7 2.9 2.6 2.2 3.7 2.2 1.12 2.7
  Starting method   Direct Direct Direct Direct Direct Direct     Direct       Direct Direct Direct   Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct
Condenser Air flow m³/h 400 750 750 750 400 750     750       1,400 1,400 1,400   1,400 1,400 2,000 3,100 1,500 1,500 3,200 1,500 1,750 2,900
Defrost Hot gas Hot gas Hot gas Hot gas Hot gas Hot gas     Hot gas       Hot gas Hot gas Hot gas   Hot gas Hot gas Hot gas Hot gas Hot gas Hot gas Hot gas Hot gas Hot gas Hot gas
Evaporator Air flow m³/h 500 550 550 550 500 550     550       1,100 1,100 1,100   1,100 1,100 2,500 2,300 2,300 2,300 3,450 2,300 1,500 3,600
  Air throw m 3 (2) 4 (2) 4 4 (2) 3 (2) 4 (2)     4       4 4 (2) 4   4 (2) 4 (2) 4 10 (2) 10 (2) 10 (2) 10 (2) 10 (2) 4 4
Operation range Cold room temperature Min. °C -5 -5 -25 -5 -25 -25 -5 -25 -5 -5 -5 -5 -25 -5 -5 -5 -5 -25 -25 -5 -5 -25 -5 -5 -5 -5
    Max. °C 10 10 -15 10 -15 -15 10 -15 10 10 10 10 -15 10 10 10 10 -15 -15 10 10 -15 10 10 10 10
Refrigerant Type   R-134a R-134a R-290 R-134a R-452A R-452A R-290 R-290 R-290 R-290 R-290 R-290 R-290 R-134a R-290 R-290 R-134a R-452A R-290 R-134a R-134a R-452A R-134a R-134a R-290 R-290
  GWP   1,430.0 1,430.0 3 1,430.0 2,141.0 2,141.0 3.0 3.0 3 3.0 3.0 3.0 3 1,430.0 3 3.0 1,430.0 2,141.0 3 1,430.0 1,430.0 2,141.0 1,430.0 1,430.0 3 3
Power supply Voltage V 230 230 230 230 230 230 230 230 230 400 400 400 230 230 230 230 400 400 400 400 400 400 400 400 230 400
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 3N~ 3N~ 3N~ 1~ 1~ 1~ 1~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 1~ 3N~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
Notes When normally running: 0°C / +30°C When normally running: 0°C / +30°C (1) - When normally running: -20°C / +30°C When normally running: 0°C / +30°C When normally running: -20°C / +30°C When normally running: -20°C / +30°C When normally running: 0°C / +30°C When normally running: -20°C / +30°C (1) - When normally running: 0°C / +30°C When normally running: 0°C / +30°C When normally running: -20°C / +30°C When normally running: 0°C / +30°C (1) - When normally running: -20°C / +30°C When normally running: 0°C / +30°C (1) - When normally running: 0°C / +30°C When normally running: 0°C / +30°C When normally running: 0°C / +30°C When normally running: -20°C / +30°C (1) - When normally running: -20°C / +30°C When normally running: 0°C / +30°C When normally running: 0°C / +30°C When normally running: -20°C / +30°C When normally running: 0°C / +30°C When normally running: 0°C / +30°C (1) - When normally running: 0°C / +30°C (1) - When normally running: 0°C / +30°C
  Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases