SB.LBWWHD030AV3196 SB.LBWWHD050AV3196 SB.LBWWHD060AV3196 SB.LBWWHD075AV3196
Refrigerating capacity High temperature R-134a Nom kW 0.60 (1) 1.00 (1) 1.40 (1) 2.00 (1)
Heating capacity R-134a Nom kW 0.70 1.05 1.40 1.75
Power input Max. W 1.23 1.71 2.26 2.72
Range RH% % 60-80 60-80 60-80 60-80
Dimensions Condensing unit Height mm 357 357 390 390
    Width mm 682 682 882 882
    Depth mm 337 337 427 427
  Evaporator unit Height mm 570 570 570 570
    Width mm 375 375 595 595
    Depth mm 210 210 210 210
  Packed condensing unit Height Mm 590 590 610 610
    Width mm 400 400 510 510
    Depth mm 800 800 1,000 1,000
  Packed evaporator unit Height mm 610 610 610 610
    Width mm 250 250 250 250
    Depth mm 525 525 745 745
Weight Condensing unit kg 33.0 36.0 61.0 63.0
  Evaporator unit kg 13.0 13.0 19.0 19.0
  Packed condensing unit kg 38.0 41.0 68.0 70.0
  Weight-=-Packed evaporator unit-=-kg kg 14.5 14.5 21.0 21.0
Compressor Type   Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating
  Piston displacement m³/h 1.4 2.3 3.79 5.7
Condenser Air flow m³/h 600 600 1,200 1,200
Fan Quantity   1 1 1 1
Fan motor Model   1 ph-4P 1 ph-4P 1 ph-4P 1 ph-4P
  Output W 80 80 80 80
Defrost Air Air Air Air
Evaporator Air flow m³/h 600 600 1,200 1,200
Operation range Cold room temperature Min. °C 10 10 10 10
    Max. °C 20 20 20 20
  Ambient temperature Min. °C 10 10 10 10
    Max. °C 40 40 40 40
Refrigerant Type   R-134a R-134a R-134a R-134a
  GWP   1,430.0 1,430.0 1,430.0 1,430.0
  Charge kg 1.3 1.3 1.8 1.8
  Charge TCO2Eq 1.86 1.86 2.57 2.57
Power supply Voltage V 230 230 230 230
  Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
Notes When normally running: +14°C / +30°C When normally running: +14°C / +30°C When normally running: +14°C / +30°C When normally running: +14°C / +30°C
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases