SB.LBTMD050AV3 SB.LBTMD060AV3 SB.LBTMD075AV3 SB.LBTMD100AV3 SB.LBTMD122AV3
Refrigerating capacity Medium temperature R-134a Nom kW 0.952 (1) 1.112 (1) 1.388 (1) 1.768 (1) 1.992 (1)
Recommended Cold Room Volume Medium temperature V 100 6.8 (1) 8.6 (1) 11.8 (1) 16.5 (1) 18.5 (1)
Power input Max. W 1,250 1,460 1,720 1,930 2,460
Dimensions Condensing unit Height mm 640 640 640 640 640
    Width mm 690 690 690 690 690
    Depth mm 860 860 860 860 860
  Evaporator unit Height mm 360 360 360 360 360
    Width mm 690 690 690 990 990
    Depth mm 545 545 545 545 545
Weight Condensing unit kg 41.0 41.0 62.0 62.0 62.0
  Evaporator unit kg 9.0 9.0 9.0 16.0 16.0
  Packed condensing unit kg 57.0 57.0 78.0 78.0 78.0
  Weight-=-Packed evaporator unit-=-kg kg 11.5 11.5 11.5 18.9 18.9
Packing Material   Carton Carton Carton Carton Carton
Compressor Type   Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating
  Piston displacement m³/h 3.8 4.52 5.69 6 8.36
Fan Air flow rate Cooling Nom. m³/h 1,000 1,000 1,000 1,460 1,460
  Quantity   1 1 1 1 1
Fan motor Model   1 ph-4P 1 ph-4P 1 ph-4P 1 ph-4P 1 ph-4P
  Output W 68 68 68 110 110
Defrost Electric Electric Electric Electric Electric
Defrost heaters W 550 550 550 900 900
Evaporator Air flow m³/h 730 730 730 1,360 1,360
  Air throw m 6 (2) 6 (2) 6 (2) 6 (2) 6 (2)
  Specifications Fin pitch mm 4.2, 8.4 4.2, 8.4 4.2, 8.4 4.2, 8.4 4.2, 8.4
Refrigerant Type   R-134a R-134a R-134a R-134a R-134a
  GWP   1,430 1,430 1,430 1,430 1,430
  Charge kg 0.715 0.715 0.715 1.280 1.280
  Charge TCO2Eq 1.022 1.022 1.022 1.830 1.830
Power supply Voltage V 230 230 230 230 230
  Phase   1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50
Peak current A 23.360 28.960 30.960 37.260 52.260
Max current A 7.760 9.860 9.560 11.160 21.260
Notes When normally running: 0°C / +32°C When normally running: 0°C / +32°C When normally running: 0°C / +32°C When normally running: 0°C / +32°C When normally running: 0°C / +32°C
  Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases