SB.LBTLN100AV3 SB.LBTLN120AV3 SB.LBTLN170AV3 SB.LBTLN172AV3
Refrigerating capacity Low temperature R-452A Nom kW 0.579 (1) 0.807 (1) 970 (1) 1.193 (1)
Recommended Cold Room Volume Low temperature V 100 2.2 (1) 3.9 (1) 5.3 (1) 7.6 (1)
Power input Max. W 950 1,330 2,000 2,080
Dimensions Condensing unit Height mm 640 640 640 640
    Width mm 690 690 690 690
    Depth mm 860 860 860 860
  Evaporator unit Height mm 360 360 360 360
    Width mm 690 690 690 990
    Depth mm 545 545 545 545
Weight Condensing unit kg 50.0 52.0 52.0 63.0
  Evaporator unit kg 9.0 9.0 9.0 16.0
  Packed condensing unit kg 66.0 68.0 68.0 79.0
  Weight-=-Packed evaporator unit-=-kg kg 11.5 11.5 11.5 18.9
Packing Material   Carton Carton Carton Carton
Compressor Type   Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating
  Piston displacement m³/h 3.03 4.54 5.99 5.99
Fan Air flow rate Cooling Nom. m³/h 1,000 1,000 1,000 1,460
  Quantity   1 1 1 1
Fan motor Model   1 ph-4P 1 ph-4P 1 ph-4P 1 ph-4P
  Output W 68 68 68 110
Defrost Electric Electric Electric Electric
Defrost heaters W 550 550 550 900
Evaporator Air flow m³/h 730 730 730 1,360
  Air throw m 6 (2) 6 (2) 6 (2) 6 (2)
  Specifications Fin pitch mm 4.2, 8.4 4.2, 8.4 4.2, 8.4 4.2, 8.4
Refrigerant Type   R-452A R-452A R-452A R-452A
  GWP   2,141.0 2,141.0 2,141.0 2,141.0
  Charge kg 0.715 0.715 0.715 1.280
  Charge TCO2Eq 1.531 1.531 1.531 2.740
Power supply Voltage V 230 230 230 230
  Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
Peak current A 25.960 26.960 36.960 37.260
Max current A 5.900 6.930 9.040 9.340
Notes When normally running: -22°C / +32°C When normally running: -22°C / +32°C When normally running: -22°C / +32°C When normally running: -22°C / +32°C
  Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases