SB.LBCWHD030AV30DR SB.LBCWHD050AV30DR SB.LBCWHD060AV30DR SB.LBCWHD075AV30DR
Refrigerating capacity High temperature R-134a Nom kW 0.60 (1) 1.00 (1) 1.40 (1) 2.00 (1)
Heating capacity R-134a Nom kW 0.90 0.90 1.60 1.60
Power input Max. W 1.42 1.55 2.44 2.55
Range RH% % 60-80 60-80 60-80 60-80
Dimensions Condensing unit Height mm 357 357 390 390
    Width mm 682 682 882 882
    Depth mm 337 337 427 427
  Evaporator unit Height mm 215 215 215 215
    Width mm 669 669 1,089 1,089
    Depth mm 490 490 490 490
  Packed condensing unit Dimensions-=-Packed condensing unit-=-Height-=-mm mm 590 590 610 610
    Width mm 400 400 510 510
    Depth mm 800 800 1,000 1,000
  Packed evaporator unit Height mm 540 540 540 540
    Width mm 250 250 250 250
    Depth mm 1,190 1,190 1,190 1,190
Weight Condensing unit kg 33 36 61 63
  Evaporator unit kg 13 13 19 19
  Packed condensing unit kg 38 41 68 70
  Weight-=-Packed evaporator unit-=-kg kg 14.5 14.5 22 22
Compressor Type   Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating
  Piston displacement m³/h 1.4 2.3 3.8 5.7
Condenser Air flow m³/h 600 600 1,200 1,200
Fan Quantity   1 1 1 1
Fan motor Model   1 ph-4P 1 ph-4P 1 ph-4P 1 ph-4P
  Output W 80 80 80 80
Defrost Air Air Air Air
Evaporator Air flow m³/h 600 600 1,200 1,200
Operation range Cold room temperature Min. °C 10 10 10 10
    Max. °C 20 20 20 20
  Ambient temperature Min. °C 10 10 10 10
    Max. °C 40 40 40 40
Refrigerant Type   R-134a R-134a R-134a R-134a
  GWP   1,430 1,430 1,430 1,430
  Charge kg 1.3 1.3 1.8 1.8
  Charge TCO2Eq 1.86 1.86 2.57 2.57
Power supply Voltage V 230 230 230 230
  Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
Notes When normally running: +14°C / +30°C When normally running: +14°C / +30°C When normally running: +14°C / +30°C When normally running: +14°C / +30°C
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases