Outdoor units

RZR-MYM

Ideal solution for villas, appartments, offices, schools and shops

RZR-MYM

Product Features

  • Reliable in operation
  • Reliable and efficient scroll compressors with high EER values
  • Blue fin anti corrosion protection
  • Flexible piping design: up to 70m piping length
  • Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
  • Exclusively offered for pair applications

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.