Specifications Table for RZQG-LY1L

RZQG71L8Y1L RZQG100L8Y1L RZQG125L8Y1L RZQG140L7Y1L
Casing Colour   Ivory white Ivory white Ivory white Ivory white
  Material   Painted galvanized steel plate Painted galvanized steel plate Painted galvanized steel plate Painted galvanized steel plate
Dimensions Unit Height mm 990 1,430 1,430 1,430
    Width mm 940 940 940 940
    Depth mm 320 320 320 320
  Packed unit Height mm 1,170 1,610 1,610 1,610
    Width mm 1,015 1,015 1,015 1,015
    Depth mm 422 422 422 422
Weight Unit kg 80 101 101 101
  Packed unit kg 87 110 110 110
Heat exchanger Fin Type   WF fin WF fin WF fin WF fin
    Treatment   Anti-corrosion treatment (PE) Anti-corrosion treatment (PE) Anti-corrosion treatment (PE) Anti-corrosion treatment (PE)
Fan Type   Propeller fan Propeller fan Propeller fan Propeller fan
  Discharge direction   Horizontal Horizontal Horizontal Horizontal
  Quantity   1 2 2 2
  Air flow rate Cooling Nom. m³/min 59 70 70 84
    Heating Nom. m³/min 49 62 62 62
Fan motor Quantity   1 2 2 2
  Model   Brushless DC motor Brushless DC motor Brushless DC motor Brushless DC motor
  Output W 94 94 94 94
  Drive   Direct drive Direct drive Direct drive Direct drive
Compressor Quantity   1 1 1 1
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Operation range Cooling Ambient Min. °CDB -15 -15 -15 -15
      Max. °CDB 50 50 50 50
  Heating Ambient Min. °CWB -20 -20 -20 -20
      Max. °CWB 16 16 16 16
Sound power level Cooling dBA 64 (0.000) 66 (0.000) 67 (0.000) 69 (0.000)
Sound pressure level Cooling Nom. dBA 48 50 51 52
  Heating Nom. dBA 50 52 53 53
  Night quiet mode Level 1 dBA 43 45 45 45
Refrigerant Type   R-410A R-410A R-410A R-410A
  Charge kg 2.9 4.0 4.0 4.0
  Charge TCO2Eq 6.10 8.40 8.40 8.40
  Control   Expansion valve (electronic type) Expansion valve (electronic type) Expansion valve (electronic type) Expansion valve (electronic type)
  GWP   2,087.5 2,087.5 2,087.5 2,087.5
  Circuits Quantity   1 1 1 1
Refrigerant oil Type   FVC50K FVC50K FVC50K FVC50K
  Charged volume l 0.90 1.35 1.35 1.35
Piping connections Liquid Quantity   1 1 1 1
    Type   Flare connection Flare connection Flare connection Flare connection
    OD mm 9,52 9,52 9,52 9,52
  Gas Quantity   1 1 1 1
    Type   Flare connection Flare connection Flare connection Flare connection
    OD mm 15.9 15.9 15.9 15.9
  Drain Quantity   5 5 5 5
    Type   Hole Hole Hole Hole
    OD mm 26 26 26 26
  Piping length OU - IU Min. m 5 (1) 5 (1) 5 (1) 5 (1)
      Max. m 50 75 75 75
    System Equivalent m 70 90 90 90
      Chargeless m 30 30 30 30
  Additional refrigerant charge kg/m See installation manual See installation manual See installation manual See installation manual
  Level difference IU - OU Max. m 30.0 30.0 30.0 30.0
    IU - IU Max. m 0.5 0.5 0.5 0.5
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Defrost method Reversed cycle Reversed cycle Reversed cycle Reversed cycle
Defrost control Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature
Capacity control Method   Inverter controlled Inverter controlled Inverter controlled Inverter controlled
Safety devices Item 01   High pressure switch High pressure switch High pressure switch High pressure switch
    02   Protector Protector Fan driver overload protector Protector
    03   Fuse Fuse Fuse Fuse
Standard Accessories Tie-wraps 2 2 2 2
  Installation manual 1 1 1 1
Power supply Name   Y1 Y1 Y1 Y1
  Phase   3N~ 3N~ 3N~ 3N~
  Frequency Hz 50 50 50 50
  Voltage V 380-415 380-415 380-415 380-415
  Voltage range Min. V 342 342 342 342
    Max. V 456 456 456 456
Current Zmax List   Complies to EN61000-3-11 Complies to EN61000-3-11 Complies to EN61000-3-11 Complies to EN61000-3-11
Wiring connections For power supply Remark   See installation manual outdoor unit See installation manual outdoor unit See installation manual outdoor unit See installation manual outdoor unit
  For connection with indoor Remark   See installation manual outdoor unit See installation manual outdoor unit See installation manual outdoor unit See installation manual outdoor unit
Current - 50Hz Maximum fuse amps (MFA) A 16 25 25 25
Notes 3 with re-charging 3 with re-charging 3 with re-charging 3 with re-charging
  See separate drawings for electrical data See separate drawings for electrical data See separate drawings for electrical data See separate drawings for electrical data
  PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC