Specifications Table for RZQ-LVA

RZQ20LCVAK RZQ24LCVAK RZQ36LCVAK RZQ45LCVAK
Dimensions Unit Height mm 770 770 1,170 1,170
    Width mm 900 900 900 900
    Depth mm 320 320 320 320
Weight Unit kg 68 68 98 98
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor
Operation range Cooling Ambient Min. °CDB -5 -5 -5 -5
      Max. °CDB 54 54 54 54
  Heating Ambient Min. °CWB -15 -15 -15 -15
      Max. °CWB 16 16 16 16
Sound pressure level Cooling Nom. dBA 47 47 49 49
  Heating Nom. dBA 49 49 52 52
Refrigerant Type   R-410A R-410A R-410A R-410A
  Charge kg 2.75 2.75 3.7 3.7
  GWP   1,975 1,975 1,975 1,975
Piping connections Liquid OD mm 9.5 9.5 9.5 9.5
  Gas OD mm 15.9 15.9 15.9 15.9
  Piping length OU - IU Max. m 50 50 70 70
    System Equivalent m 70 70 90 90
      Chargeless m 30 30 30 30
  Level difference IU - OU Max. m 30 30 30 30
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 60 60 60 60
  Voltage V 230 230 230 230