Outdoor units

RZQ-LVA

RZQ-LVA

Product Features

  • For high ambient temperatures up to 54°C
  • Powerful cooling performance, even under extreme temperatures: - superior cooling capapcity at high ambient conditions - quick cooling: up to 1.5 faster than traditional non-inverter systems
  • The use of inverter type outdoor units results in an air conditioning system with a high energy efficiency and very low sound level
  • A special acryl precoated fin for anti-corrosion treatment on the heat exchanger ensures greater resistance against severe weather conditions

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.