RZASG100M7Y1B RZASG125M7Y1B RZASG140M7Y1B
Casing Colour   Ivory white Ivory white Ivory white
  Material   Painted galvanized steel plate Painted galvanized steel plate Painted galvanized steel plate
Dimensions Unit Height mm 990 990 990
    Width mm 940 940 940
    Depth mm 320 320 320
  Packed unit Height mm 1,170 1,170 1,170
    Width mm 1,015 1,015 1,015
    Depth mm 422 422 422
Weight Unit kg 70 70 77
  Packed unit kg 78 78 85
Packing Weight kg 9 9 9
Heat exchanger Fin Type   WF fin WF fin WF fin
    Treatment   Anti-corrosion treatment (PE) Anti-corrosion treatment (PE) Anti-corrosion treatment (PE)
Fan Type   Propeller Propeller Propeller
  Discharge direction   Horizontal Horizontal Horizontal
  Quantity   1 1 1
  Air flow rate Cooling Nom. m³/min 69 71 76
    Heating Nom. m³/min 82 82 82
      Partial m³/min   55 (1) 55 (1)
Fan motor Quantity   1 1 1
  Model   Brushless DC motor Brushless DC motor Brushless DC motor
  Output W 200 200 200
  Drive   Direct drive Direct drive Direct drive
Compressor Quantity   1 1 1
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Operation range Cooling Ambient Min. °CDB -15 -15 -15
      Max. °CDB 46 46 46
  Heating Ambient Min. °CWB -15 -15 -15
      Max. °CWB 15.5 15.5 15.5
Sound power level Cooling dBA 70 71 73
  Heating dBA   71 (1) 73 (1)
Sound pressure level Cooling Nom. dBA 53 53 54
  Heating Nom. dBA 57 57 57
Refrigerant Type   R-32 R-32 R-32
  Charge kg 2.60 2.60 2.90
  Charge TCO2Eq 1.76 1.76 1.96
  Control   Expansion valve (electronic type) Expansion valve (electronic type) Expansion valve (electronic type)
  GWP   675 675 675
  Circuits Quantity   1 1 1
Refrigerant oil Type   FW68DA FW68DA FW68DA
  Charged volume l 0.90 0.90 1.35
Piping connections Liquid Quantity   1 1 1
    Type   Flare connection Flare connection Flare connection
    OD mm 9.52 9.52 9.52
  Gas Quantity   1 1 1
    Type   Flare connection Flare connection Flare connection
    OD mm 15.9 15.9 15.9
  Drain Quantity   5 5 5
    Type   Hole Hole Hole
    OD mm 26 26 26
  Piping length OU - IU Min. m 5 5 5
      Max. m 50 50 50
    System Equivalent m 70 70 70
      Chargeless m 30 30 30
  Additional refrigerant charge kg/m See installation manual See installation manual See installation manual
  Level difference IU - OU Max. m 30.0 30.0 30.0
    IU - IU Max. m 0.5 0.5 0.5
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Defrost method Reversed cycle Reversed cycle Reversed cycle
Defrost control Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature
Capacity control Method   Inverter controlled Inverter controlled Inverter controlled
PED Category   Category II Category II Category II
Safety devices Item 01   High pressure switch High pressure switch High pressure switch
    02   Low pressure switch Low pressure switch Low pressure switch
    03   Fan driver overload protector Fan driver overload protector Fan driver overload protector
    04   Fuse Fuse Fuse
    05   Compressor motor thermal protector Compressor motor thermal protector Compressor motor thermal protector
Standard Accessories Tie-wraps 2 2 2
  Installation manual 1 1 1
  Refrigerant label for F-gas regulation 1 1 1
  General safety precautions 1 1 1
  LOT10 Energy Label 1 1 1
Power supply Name   Y1 Y1 Y1
  Phase   3~ 3~ 3~
  Frequency Hz 50 50 50
  Voltage V 380-415 380-415 380-415
  Voltage range Min. V 342 342 342
    Max. V 457 457 457
Current Zmax List   Complies to EN61000-3-11 Complies to EN61000-3-11 Complies to EN61000-3-11
  Minimum Ssc value kVa Equipment complying with EN / IEC 61000-3-2, See note 3, See note 4 Equipment complying with EN / IEC 61000-3-2, See note 3, See note 4 Equipment complying with EN / IEC 61000-3-2, See note 3, See note 4
Wiring connections For power supply Remark   See installation manual outdoor unit See installation manual outdoor unit See installation manual outdoor unit
  For connection with indoor Remark   See installation manual outdoor unit See installation manual outdoor unit See installation manual outdoor unit
Power supply intake See installation manual outdoor unit See installation manual outdoor unit See installation manual outdoor unit
Current - 50Hz Maximum fuse amps (MFA) A 16 16 16
Notes (1) - According to ENER Lot 21 (1) - According to ENER Lot 21 (1) - According to ENER Lot 21
  (2) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. (2) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. (2) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase.
  (3) - Ssc: Short-circuit power (3) - Ssc: Short-circuit power (3) - Ssc: Short-circuit power
  (4) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current ≤ 16A per phase. (4) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current ≤ 16A per phase. (4) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current ≤ 16A per phase.