Specifications Table for RZASG-MV1

RZASG71M2V1B RZASG100M7V1B RZASG125M7V1B RZASG140M7V1B
Dimensions Unit Height mm 770 990 990 990
    Width mm 900 940 940 940
    Depth mm 320 320 320 320
Weight Unit kg 60 70 70 78
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Operation range Cooling Ambient Min. °CDB -15 -15    
      Max. °CDB 46 46    
  Heating Ambient Min. °CWB -15 -15    
      Max. °CWB 15.5 15.5    
Sound power level Cooling dBA 65 70 71 73
  Heating dBA     71 (1) 73 (1)
Sound pressure level Cooling Nom. dBA 46 53 53 54
  Heating Nom. dBA 47 57 57 57
Refrigerant Type   R-32 R-32 R-32 R-32
  Charge kg 2.45 2.60 2.60 2.90
  Charge TCO2Eq 1.65 1.76 1.76 1.96
  GWP   675 675 675 675
Piping connections Liquid OD mm 9.52 9.52    
  Gas OD mm 15.9 15.9    
  Piping length OU - IU Max. m 50 50    
    System Equivalent m 70 70    
      Chargeless m 30 30    
  Additional refrigerant charge kg/m See installation manual See installation manual See installation manual See installation manual
  Level difference IU - OU Max. m 30.0 30.0 30.0 30.0
    IU - IU Max. m 0.5 0.5 0.5 0.5
Standard Accessories Tie-wraps 2 2 2 2
  Installation manual 1 1 1 1
  Refrigerant label for F-gas regulation 1 1 1 1
  General safety precautions 1 1 1 1
  LOT10 Energy Label 1 1 1 1
  Peel off F-gas label 1      
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240
Current - 50Hz Maximum fuse amps (MFA) A 20 25    
Notes (1) - According to ENER Lot 21 (1) - According to ENER Lot 21 (1) - According to ENER Lot 21 (1) - According to ENER Lot 21
  (2) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. (2) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. (2) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. (2) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase.
  (3) - Ssc: Short-circuit power (3) - Ssc: Short-circuit power (3) - Ssc: Short-circuit power (3) - Ssc: Short-circuit power
  (4) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current ≤ 16A per phase. (4) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current ≤ 16A per phase. (4) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current ≤ 16A per phase. (4) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current ≤ 16A per phase.