Specifications Table for RZAG-MV1

RZAG71M7V1B RZAG100M7V1B RZAG125M7V1B RZAG140M7V1B
Dimensions Unit Height mm 990 1,430 1,430 1,430
    Width mm 940 940 940 940
    Depth mm 320 320 320 320
Weight Unit kg 70 92 92 92
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Sound power level Cooling dBA 64 66 69 70
  Heating dBA     69 (1) 70 (1)
Sound pressure level Cooling Nom. dBA 46 47 50 51
  Heating Nom. dBA 49 51 52 52
Refrigerant Type   R-32 R-32 R-32 R-32
  Charge kg 2.95 3.75 3.75 3.75
  Charge TCO2Eq 1.99 2.53 2.53 2.53
  GWP   675 675 675 675
Piping connections Liquid OD mm 9.52 9.52 9.52 9.52
  Gas OD mm 15.9 15.9 15.9 15.9
  Piping length OU - IU Max. m 55 85 85 85
    System Equivalent m 75 100 100 100
      Chargeless m 40 40 40 40
  Additional refrigerant charge kg/m See installation manual See installation manual See installation manual See installation manual
  Level difference IU - OU Max. m 30.0 30.0 30.0 30.0
    IU - IU Max. m 0.5 0.5 0.5 0.5
Standard Accessories Tie-wraps 2 2 2 2
  Installation manual 1 1 1 1
  Refrigerant label for F-gas regulation 1 1 1 1
  General safety precautions 1 1 1 1
  LOT10 Energy Label 1 1 1 1
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240
Current - 50Hz Maximum fuse amps (MFA) A 20 32 32 32
Notes (1) - According to ENER Lot 21 (1) - According to ENER Lot 21 (1) - According to ENER Lot 21 (1) - According to ENER Lot 21
  (2) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. (2) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. (2) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. (2) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase.
  (3) - Ssc: Short-circuit power (3) - Ssc: Short-circuit power (3) - Ssc: Short-circuit power (3) - Ssc: Short-circuit power
  (4) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current ≤ 16A per phase. (4) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current ≤ 16A per phase. (4) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current ≤ 16A per phase. (4) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current ≤ 16A per phase.