RZAG71L7V1B RZAG100L7V1B RZAG125L7V1B RZAG140L7V1B
Casing Colour   Ivory white Ivory white Ivory white Ivory white
  Material   Painted galvanized steel plate Painted galvanized steel plate Painted galvanized steel plate Painted galvanized steel plate
Dimensions Unit Height mm 990 1,430 1,430 1,430
    Width mm 940 940 940 940
    Depth mm 320 320 320 320
  Packed unit Height mm 1,170 1,610 1,610 1,610
    Width mm 1,015 1,015 1,015 1,015
    Depth mm 422 422 422 422
Weight Unit kg 67 93 93 93
  Packed unit kg 79 105 105 105
Packing Weight kg 12 12 12 12
Heat exchanger Fin Type   WF fin WF fin WF fin WF fin
    Treatment   Anti-corrosion treatment (PE) Anti-corrosion treatment (PE) Anti-corrosion treatment (PE) Anti-corrosion treatment (PE)
Fan Type   Propeller Propeller Propeller Propeller
  Discharge direction   Horizontal Horizontal Horizontal Horizontal
  Quantity   1 2 2 2
  Air flow rate Cooling Nom. m³/min 59 70 70 70
    Heating Nom. m³/min 49 62 62 62
Fan motor Quantity   1 2 2 2
  Model   Brushless DC motor Brushless DC motor Brushless DC motor Brushless DC motor
  Output W 94 94 94 94
  Drive   Direct drive Direct drive Direct drive Direct drive
Compressor Quantity   1 1 1 1
  Starting method   Inverter driven Inverter driven Inverter driven Inverter driven
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Operation range Cooling Ambient Min. °CDB -15 -15 -15 -15
      Max. °CDB 50 50 50 50
  Heating Ambient Min. °CWB -20 -20 -20 -20
      Max. °CWB 15.5 15.5 15.5 15.5
Sound power level Cooling dBA 64 (0.000) 64 (0.000) 66 (0.000) 67 (0.000)
Sound pressure level Cooling Nom. dBA 48 49 51 52
  Heating Nom. dBA 50 51 52 52
  Night quiet mode Level 1 dBA 43 45 45 45
Refrigerant Type   R-32 R-32 R-32 R-32
  Charge kg 2.6 3.4 3.4 3.4
  Charge TCO2Eq 1.8 2.3 2.3 2.3
  Control   Expansion valve (electronic type) Expansion valve (electronic type) Expansion valve (electronic type) Expansion valve (electronic type)
  GWP   675 675 675 675
  Circuits Quantity   1 1 1 1
Refrigerant oil Type   FW68DA FW68DA FW68DA FW68DA
  Charged volume l 0.9 1.35 1.35 1.35
Piping connections Liquid Quantity   1 1 1 1
    Type   Flare connection Flare connection Flare connection Flare connection
    OD mm 9.52 9.52 9.52 9.52
  Gas Quantity   1 1 1 1
    Type   Flare connection Flare connection Flare connection Flare connection
    OD mm 15.9 15.9 15.9 15.9
  Drain Quantity   5 5 5 5
    Type   Hole Hole Hole Hole
    OD mm 26.0 26.0 26.0 26.0
  Piping length OU - IU Min. m 3 3 3 3
      Max. m 55 85 85 85
    System Equivalent m 75 100 100 100
      Chargeless m 30 30 30 30
  Additional refrigerant charge kg/m See installation manual See installation manual See installation manual See installation manual
  Level difference IU - OU Max. m 30.0 30.0 30.0 30.0
    IU - IU Max. m 0.5 0.5 0.5 0.5
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Defrost method Reversed cycle Reversed cycle Reversed cycle Reversed cycle
Defrost control Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature
Capacity control Method   Inverter controlled Inverter controlled Inverter controlled Inverter controlled
Safety devices Item 01   High pressure switch High pressure switch High pressure switch High pressure switch
    02   Low pressure switch Low pressure switch Low pressure switch Low pressure switch
    03   Fan driver overload protector Fan driver overload protector Fan driver overload protector Fan driver overload protector
    04   Fuse Fuse Fuse Fuse
Standard Accessories Tie-wraps 2 2 2 2
  Installation manual 1 1 1 1
Power supply Name   V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60
  Voltage V 220-240 220-240 220-240 220-240
  Voltage range Max. % 264 264 264 264
    Min. % 198 198 198 198
Current Zmax List   Complies to EN61000-3-11 Complies to EN61000-3-11 Complies to EN61000-3-11 Complies to EN61000-3-11
  Minimum Ssc value kVa Equipment complying with EN / IEC 61000-3-12 Equipment complying with EN / IEC 61000-3-12 Equipment complying with EN / IEC 61000-3-12 Equipment complying with EN / IEC 61000-3-12
  Recommended fuses A 20 32 32 32
Wiring connections For power supply Remark   See installation manual outdoor unit See installation manual outdoor unit See installation manual outdoor unit See installation manual outdoor unit
  For connection with indoor Remark   See installation manual outdoor unit See installation manual outdoor unit See installation manual outdoor unit See installation manual outdoor unit
Power supply intake Outdoor unit only Outdoor unit only Outdoor unit only Outdoor unit only
Notes Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases
  Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series
  Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series
  See separate drawing for electrical data See separate drawing for electrical data See separate drawing for electrical data See separate drawing for electrical data