Specifications Table for RZAG-A

RZAG35A2V1B RZAG50A2V1B RZAG60A2V1B
Casing Colour   Ivory white Ivory white Ivory white
Dimensions Unit Height mm 734 734 734
    Width mm 870 870 870
    Depth mm 373 373 373
  Packed unit Height mm 820 820 820
    Width mm 1,050 1,050 1,050
    Depth mm 480 480 480
Weight Unit kg 52 52 52
  Packed unit kg 57 57 57
Packing Weight kg 5 5 5
Heat exchanger Length mm 920 920 920
  Rows Quantity   2 2 2
  Fin pitch mm 1.40 1.40 1.40
  Passes Quantity   2.2 2.2 2.2
  Stages Quantity   32 32 32
  Tube type   ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD
  Fin Type   Waffle fin (PE) Waffle fin (PE) Waffle fin (PE)
Fan Type   Propeller fan Propeller fan Propeller fan
  Air flow rate Cooling Nom. m³/min 55.1 55.1 55.1
      Nom. cfm 1,947 1,947 1,947
    Heating Nom. m³/min 55.1 55.1 55.1
      Nom. cfm 1,947 1,947 1,947
Fan motor Model   D55F-31 D55F-31 D55F-31
  Output W 55 55 55
  Speed Cooling High rpm 780 780 780
      Nom. rpm 740 780 780
      Low rpm 580 620 640
    Heating High rpm 740 740 740
      Nom. rpm 740 740 740
      Low rpm 460 460 460
Compressor Model   2YC40JXD#C 2YC40JXD#C 2YC40JXD#C
  Oil Amount cm³ 650 650 650
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
  Output W 1,300 1,300 1,300
  Oil Type   FW68DA FW68DA FW68DA
Sound power level Cooling dBA 62.0 63.0 64.0
  Heating dBA 62.0 63.0 64.0
Sound pressure level Cooling Nom. dBA 48.0 49.0 50.0
  Heating Nom. dBA 48.0 49.0 50.0
Refrigerant Type   R-32 R-32 R-32
  Charge kg 1.55 1.55 1.55
  Charge TCO2Eq 1.05 1.05 1.05
  GWP   675.0 675.0 675.0
Piping connections Liquid OD mm 6,4 6,4 6,4
  Gas OD mm 9.50 12.7 12.7
  Drain OD mm 16 16 16
  Piping length OU - IU Max. m 50 50 50
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m) 0.02 (for piping length exceeding 30m) 0.02 (for piping length exceeding 30m)
  Level difference IU - OU Max. m 30.0 30.0 30.0
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Capacity control Method   Variable (inverter) Variable (inverter) Variable (inverter)
Standard Accessories Drain plug 1 1 1
  Installation manual 1 1 1
  Refrigerant charge label 1 1 1
  Multilingual fluorinated greenhouse gases labels 1 1 1
  Drain cap (1) 6 6 6
  Drain cap (2) 3 3 3
  General safety precautions 1 1 1
  LOT10 Energy Label 1 1 1
Power supply Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 220-240 220-240 220-240
Wiring connections For power supply Remark   Earth wire included Earth wire included Earth wire included
  For connection with indoor Remark   Earth wire included Earth wire included Earth wire included
Notes (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases