Specifications Table for RZA-D

RZA200D7Y1B RZA250D7Y1B
Dimensions Unit Height mm 870 870
    Width mm 1,100 1,100
    Depth mm 460 460
Weight Unit kg 117 117
Compressor Type   Hermetically sealed scroll compressor Hermetically sealed scroll compressor
Sound power level Cooling dBA 73 76
  Heating dBA 76 (1) 79 (1)
Sound pressure level Cooling Nom. dBA 53 57
  Heating Nom. dBA 60 63
Refrigerant Type   R-32 R-32
  Charge kg 5 5
  Charge TCO2Eq 3.38 3.38
  GWP   675 675
Piping connections Liquid OD mm 9,52 9,52
  Gas OD mm 22.2 22.2
  Piping length OU - IU Max. m 100 100
    System Chargeless m 30 30
  Additional refrigerant charge kg/m See installation manual See installation manual
Standard Accessories Installation manual 1 1
  General safety precautions 1 1
  Tie-wraps 2 2
  Peel off F-gas label 1 1
  Connection pipes 6 6
Power supply Phase   3~ 3~
  Frequency Hz 50 50
  Voltage V 380-415 380-415
Current - 50Hz Maximum fuse amps (MFA) A 20 20
Notes_Description 1 1