Specifications Table for RYN-L

RYN25LV1B RYN20LV1B RYN35LV1B RYN50LV1B RYN60LV1B
Dimensions Unit Height Mm 521 494 521 651 753
    Width Mm 700 600 700 855 855
    Depth Mm 250 245 250 328 328
Weight Unit kg 29 25 31 49 50
Compressor Type   Rotary Rotary Rotary Rotary Rotary
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A
  Charge kg 0.80 0.65 0.85 1.45 1.65
  Charge TCO2Eq 1.7 1.7 1.8 3 3.4
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Level difference IU - OU Max. m 5   5 8 8
Power supply Phase   1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240
Notes (1) - All specifications are subjected to change by the manufacturer without prior notice. (1) - All specifications are subjected to change by the manufacturer without prior notice. (1) - All specifications are subjected to change by the manufacturer without prior notice. (1) - All specifications are subjected to change by the manufacturer without prior notice. (1) - All specifications are subjected to change by the manufacturer without prior notice.
  (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases
    (3) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit)