Specifications Table for RYMQ-U

RYMQ8U7Y1B RYMQ10U7Y1B RYMQ12U7Y1B RYMQ14U7Y1B RYMQ16U7Y1B RYMQ18U7Y1B RYMQ20U7Y1B
Recommended combination 2 4 x FXSQ50A2VEB 4 x FXSQ63A2VEB 6 x FXSQ50A2VEB 1 x FXSQ50A2VEB + 5 x FXSQ63A2VEB 4 x FXSQ63A2VEB + 2 x FXSQ80A2VEB 3 x FXSQ50A2VEB + 5 x FXSQ63A2VEB 2 x FXSQ50A2VEB + 6 x FXSQ63A2VEB
Recommended combination 3 4 x FXMQ50P7VEB 4 x FXMQ63P7VEB 6 x FXMQ50P7VEB 1 x FXMQ50P7VEB + 5 x FXMQ63P7VEB 4 x FXMQ63P7VEB + 2 x FXMQ80P7VEB 3 x FXMQ50P7VEB + 5 x FXMQ63P7VEB 2 x FXMQ50P7VEB + 6 x FXMQ63P7VEB
ESEER - Automatic 7.53 7.20 6.96 6.83 6.50 6.38 5.67
ESEER - Standard 6.37 5.67 5.50 5.31 5.05 4.97 4.42
SCOP recommended combination 2 4.2 4.3 4.1 4.0 4.1 4.2 4.0
SCOP recommended combination 3 4.2 4.1 4.1 4.0 4.0 4.1 3.9
SEER recommended combination 2 6.9 6.8 5.9 6.3 5.9 6.0 5.9
SEER recommended combination 3 7.5 6.8 6.2 6.2 5.8 6.0 5.9
Space heating (Average climate) recommended combination 2 TBivalent COPd (declared COP)   2.4 2.4 1.9 2.3 2.2 1.9 1.8
    Pdh (declared heating cap) kW 13.7 16.0 18.4 20.6 23.2 27.9 31.0
  TOL COPd (declared COP)   2.4 2.4 1.9 2.3 2.2 1.9 1.8
    Pdh (declared heating cap) kW 13.7 16.0 18.4 20.6 23.2 27.9 31.0
Space heating (Average climate) recommended combination 3 TBivalent COPd (declared COP)   2.5 2.4 2.0 2.3 2.2 1.9 1.8
    Pdh (declared heating cap) kW 13.7 16.0 18.4 20.6 23.2 27.9 31.0
  TOL COPd (declared COP)   2.5 2.4 2.0 2.3 2.2 1.9 1.8
    Pdh (declared heating cap) kW 13.7 16.0 18.4 20.6 23.2 27.9 31.0
Capacity range HP 8 10 12 14 16 18 20
Maximum number of connectable indoor units 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64 (3)
Indoor index connection Min.   100.0 125.0 150.0 175.0 200.0 225.0 250.0
  Max.   260.0 325.0 390.0 455.0 520.0 585.0 650.0
Dimensions Unit Height mm 1,685 1,685 1,685 1,685 1,685 1,685 1,685
    Width mm 930 930 930 1,240 1,240 1,240 1,240
    Depth mm 765 765 765 765 765 765 765
Weight Unit kg 198 198 198 275 275 308 308
Fan External static pressure Max. Pa 78 78 78 78 78 78 78
Compressor Type   Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor
Sound power level Cooling Nom. dBA 78.0 (4) 79.1 (4) 83.4 (4) 80.9 (4) 85.6 (4) 83.8 (4) 87.9 (4)
Sound pressure level Cooling Nom. dBA 57.0 (5) 57.0 (5) 61.0 (5) 60.0 (5) 63.0 (5) 62.0 (5) 65.0 (5)
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
  Charge kg 5.9 6.0 6.3 10.3 11.3 11.7 11.8
  Charge TCO2Eq 12.3 12.5 13.2 21.5 23.6 24.4 24.6
Piping connections Liquid Type   Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection
    OD mm 9,52 9,52 12.7 12.7 12.7 15.9 15.9
  Gas Type   Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection
    OD mm 19.1 22.2 28.6 28.6 28.6 28.6 28.6
  Equalizing OD mm 19.1 22.2 22.2 22.2 22.2 28.6 28.6
  Total piping length System Actual m 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6)
Standard Accessories Installation manual 1 1 1 1 1 1 1
  Operation manual 1 1 1 1 1 1 1
  Connection pipes 1 1 1 1 1 1 1
Power supply Name   Y1 Y1 Y1 Y1 Y1 Y1 Y1
  Phase   3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~
  Frequency Hz 50 50 50 50 50 50 50
  Voltage V 380-415 380-415 380-415 380-415 380-415 380-415 380-415
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%)
  (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates.
  (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
  (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual
  (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
  (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current.
  (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value
  (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
  (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
  (12) - FLA means the nominal running current of the fan (12) - FLA means the nominal running current of the fan (12) - FLA means the nominal running current of the fan (12) - FLA means the nominal running current of the fan (12) - FLA means the nominal running current of the fan (12) - FLA means the nominal running current of the fan (12) - FLA means the nominal running current of the fan
  (13) - Maximum allowable voltage range variation between phases is 2%. (13) - Maximum allowable voltage range variation between phases is 2%. (13) - Maximum allowable voltage range variation between phases is 2%. (13) - Maximum allowable voltage range variation between phases is 2%. (13) - Maximum allowable voltage range variation between phases is 2%. (13) - Maximum allowable voltage range variation between phases is 2%. (13) - Maximum allowable voltage range variation between phases is 2%.
  (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (15) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (15) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (15) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (15) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (15) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (15) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (15) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature )
  (16) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (16) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (16) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (16) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (16) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (16) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (16) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality
  (17) - Sound values are measured in a semi-anechoic room. (17) - Sound values are measured in a semi-anechoic room. (17) - Sound values are measured in a semi-anechoic room. (17) - Sound values are measured in a semi-anechoic room. (17) - Sound values are measured in a semi-anechoic room. (17) - Sound values are measured in a semi-anechoic room. (17) - Sound values are measured in a semi-anechoic room.
  (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA
  (19) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (19) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (19) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (19) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (19) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (19) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (19) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
  (20) - Ssc: Short-circuit power (20) - Ssc: Short-circuit power (20) - Ssc: Short-circuit power (20) - Ssc: Short-circuit power (20) - Ssc: Short-circuit power (20) - Ssc: Short-circuit power (20) - Ssc: Short-circuit power
  (21) - For detailed contents of standard accessories, see installation/operation manual (21) - For detailed contents of standard accessories, see installation/operation manual (21) - For detailed contents of standard accessories, see installation/operation manual (21) - For detailed contents of standard accessories, see installation/operation manual (21) - For detailed contents of standard accessories, see installation/operation manual (21) - For detailed contents of standard accessories, see installation/operation manual (21) - For detailed contents of standard accessories, see installation/operation manual
  (22) - Multi combination (22~54HP) data is corresponding with the standard multi combination (22) - Multi combination (22~54HP) data is corresponding with the standard multi combination (22) - Multi combination (22~54HP) data is corresponding with the standard multi combination (22) - Multi combination (22~54HP) data is corresponding with the standard multi combination (22) - Multi combination (22~54HP) data is corresponding with the standard multi combination (22) - Multi combination (22~54HP) data is corresponding with the standard multi combination (22) - Multi combination (22~54HP) data is corresponding with the standard multi combination