Specifications Table for RXYTQ-UYF

RXYTQ8U7YF RXYTQ10U7YF RXYTQ12U7YF RXYTQ14U7YF RXYTQ16U7YF RXYTQ18U7YF RXYTQ20U7YF RXYTQ22U7YF RXYTQ24U7YF RXYTQ26U7YF RXYTQ28U7YF RXYTQ30U7YF RXYTQ32U7YF RXYTQ34U7YF RXYTQ36U7YF RXYTQ38U7YF RXYTQ40U7YF RXYTQ42U7YF RXYTQ44U7YF RXYTQ46U7YF RXYTQ48U7YF
System Outdoor unit module 1           RXYTQ8U   RXYTQ10U RXYTQ8U RXYTQ12U RXYTQ12U RXYTQ14U RXYTQ16U RXYTQ8U RXYTQ8U RXYTQ8U RXYTQ10U RXYTQ10U RXYTQ12U RXYTQ14U RXYTQ16U
  Outdoor unit module 2           RXYTQ10U   RXYTQ12U RXYTQ16U RXYTQ14U RXYTQ16U RXYTQ16U RXYTQ16U RXYTQ10U RXYTQ12U RXYTQ14U RXYTQ14U RXYTQ16U RXYTQ16U RXYTQ16U RXYTQ16U
  Outdoor unit module 3                           RXYTQ16U RXYTQ16U RXYTQ16U RXYTQ16U RXYTQ16U RXYTQ16U RXYTQ16U RXYTQ16U
Cooling capacity Nom. 35°C AHRI Btu/h 76,450 (1) 95,550 (1) 114,350 (1) 136,500 (1) 153,550 (1) 171,950 (1)   209,850 (1) 230,000 (1) 250,800 (1) 267,850 (1) 290,050 (1) 307,100 (1) 325,500 (1) 344,300 (1) 366,450 (1) 385,550 (1) 402,650 (1) 421,400 (1) 443,600 (1) 460,650 (1)
    35°C AHRI kW 22.4 (1) 28.0 (1) 33.5 (1) 40.0 (1) 45.0 (1) 50.4 (1)   61.5 (1) 67.4 (1) 73.5 (1) 78.5 (1) 85.0 (1) 90.0 (1) 95.4 (1) 100.9 (1) 107.4 (1) 113.0 (1) 118.0 (1) 123.5 (1) 130.0 (1) 135.0 (1)
    48°C AHRI Btu/h 57,350 (3) 76,450 (3) 81,900 (3) 85,650 (3) 96,550 (3) 133,750 (3)   158,300 (3) 153,900 (3) 167,550 (3) 178,450 (3) 182,200 (3) 193,150 (3) 230,300 (3) 235,800 (3) 239,550 (3) 258,650 (3) 269,550 (3) 275,000 (3) 278,750 (3) 289,700 (3)
    48°C AHRI kW 16.8 (3) 22.4 (3) 24.0 (3) 25.1 (3) 28.3 (3) 39.2 (3)   46.4 (3) 45.1 (3) 49.1 (3) 52.3 (3) 53.4 (3) 56.6 (3) 67.5 (3) 69.1 (3) 70.2 (3) 75.8 (3) 79.0 (3) 80.6 (3) 81.7 (3) 84.9 (3)
Heating capacity Nom. 6°CWB Btu/h 76,450 (4) 95,550 (4) 114,350 (4) 136,500 (4) 153,550 (4) 171,950 (4)   209,850 (4) 230,000 (4) 250,800 (4) 267,850 (4) 290,050 (4) 307,100 (4) 325,500 (4) 344,300 (4) 366,450 (4) 385,550 (4) 402,650 (4) 421,400 (4) 443,600 (4) 460,650 (4)
    6°CWB kW 22.4 (4) 28.0 (4) 33.5 (4) 40.0 (4) 45.0 (4) 50.4 (4)   61.5 (4) 67.4 (4) 73.5 (4) 78.5 (4) 85.0 (4) 90.0 (4) 95.4 (4) 100.9 (4) 107.4 (4) 113.0 (4) 118.0 (4) 123.5 (4) 130.0 (4) 135.0 (4)
Power input - 50Hz Cooling Nom. 35°C AHRI kW 5.75 (1) 7.18 (1) 9.52 (1) 12.14 (1) 13.72 (1) 12.93 (1)   16.70 (1) 19.47 (1) 21.66 (1) 23.24 (1) 25.86 (1) 27.44 (1) 26.65 (1) 28.99 (1) 31.61 (1) 33.04 (1) 34.62 (1) 36.96 (1) 39.58 (1) 41.16 (1)
      48°C AHRI kW 5.93 (3) 7.95 (3) 8.71 (3) 9.16 (3) 10.40 (3) 13.87 (3)   16.66 (3) 16.33 (3) 17.88 (3) 19.12 (3) 19.57 (3) 20.81 (3) 24.28 (3) 25.05 (3) 25.49 (3) 27.51 (3) 28.76 (3) 29.52 (3) 29.97 (3) 31.21 (3)
  Heating Nom. 6°CWB kW 5.62 (4) 7.20 (4) 9.19 (4) 11.01 (4) 12.92 (4) 12.82 (4)   16.40 (4) 18.54 (4) 20.20 (4) 22.11 (4) 23.92 (4) 25.84 (4) 25.74 (4) 27.73 (4) 29.54 (4) 31.13 (4) 33.04 (4) 35.03 (4) 36.84 (4) 38.75 (4)
EER at nom. capacity 35°C AHRI kW/kW 3.89 (1) 3.90 (1) 3.52 (1) 3.29 (1) 3.28 (1) 3.90 (1)   3.68 (1) 3.46 (1) 3.39 (1) 3.38 (1) 3.29 (1) 3.28 (1) 3.58 (1) 3.48 (1) 3.40 (1) 3.42 (1) 3.41 (1) 3.34 (1) 3.28 (1) 3.28 (1)
  48°C AHRI kW/kW 2.84 (3) 2.82 (3) 2.75 (3) 2.74 (3) 2.72 (3) 2.83 (3)   2.78 (3) 2.76 (3) 2.75 (3) 2.74 (3) 2.73 (3) 2.72 (3) 2.78 (3) 2.76 (3) 2.75 (3) 2.76 (3) 2.75 (3) 2.73 (3) 2.73 (3) 2.72 (3)
COP at nom. capacity 6°CWB kW/kW 3.99 (4) 3.89 (4) 3.64 (4) 3.63 (4) 3.48 (4) 3.93 (4)   3.75 (4) 3.64 (4) 3.64 (4) 3.55 (4) 3.55 (4) 3.48 (4) 3.71 (4) 3.64 (4) 3.64 (4) 3.63 (4) 3.57 (4) 3.53 (4) 3.53 (4) 3.48 (4)
Capacity range HP 8 10 12 14 16 18   22 24 26 28 30 32 34 36 38 40 42 44 46 48
Maximum number of connectable indoor units 64 (5) 64 (5) 64 (5) 64 (5) 64 (5) 64 (5)   64 (5) 64 (5) 64 (5) 64 (5) 64 (5) 64 (5) 64 (5) 64 (5) 64 (5) 64 (5) 64 (5) 64 (5) 64 (5) 64 (5)
Indoor index connection Min.   100 125 150 175 200 225   275 300 325 350 375 400 425 450 475 500 525 550 575 600
  Nom.   200 250 300 350 400 450   550 600 650 700 750 800 850 900 950 1,000 1,050 1,100 1,150 1,200
  Max.   260 325 390 455 520 585   715 780 845 910 975 1,040 1,105 1,170 1,235 1,300 1,365 1,430 1,495 1,560
Dimensions Unit Height mm 1,685 1,685 1,685 1,685 1,685                                
    Width mm 930 1,240 1,240 1,240 1,240                                
    Depth mm 765 765 765 765 765                                
Weight Unit kg 198 234 234 283 283                                
Fan Air flow rate Cooling Nom. m³/min 162 223 223 260 260                                
      Nom. cfm 5,721 7,875 7,875 9,182 9,182                                
  External static pressure Max. Pa 78 78 78 78 78                                
Compressor Type   Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor                                
Operation range Cooling Min. °CDB -5.0 -5.0 -5.0 -5.0 -5.0                                
    Max. °CDB 52.0 52.0 52.0 52.0 52.0                                
  Heating Min. °CWB -20.0 -20.0 -20.0 -20.0 -20.0                                
    Max. °CWB 15.5 15.5 15.5 15.5 15.5                                
Sound power level Cooling Nom. dBA 78.0 (6) 79.2 (6) 81.0 (6) 81.6 (6) 86.0 (6) 81.7 (6)   83.2 (6) 86.6 (6) 84.3 (6) 87.2 (6) 87.3 (6) 89.0 (6) 87.4 (6) 87.7 (6) 87.8 (6) 88.0 (6) 89.4 (6) 89.6 (6) 89.7 (6) 90.8 (6)
Sound pressure level Cooling Nom. dBA 57.0 (7) 59.0 (7) 61.0 (7) 61.0 (7) 64.0 (7) 61.1 (7)   63.1 (7) 64.8 (7) 64.0 (7) 65.8 (7) 65.8 (7) 67.0 (7) 65.8 (7) 66.3 (7) 66.3 (7) 66.6 (7) 67.6 (7) 68.0 (7) 68.0 (7) 68.8 (7)
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A                                
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5                                
  Charge TCO2Eq 14.0 21.5 21.7 24.4 24.6                                
  Charge kg 6.7 10.3 10.4 11.7 11.8                                
Piping connections Liquid Type   Braze connection Braze connection Braze connection Braze connection Braze connection                                
    OD mm 9,52 9,52 12,7 12,7 12,7                                
  Gas Type   Braze connection Braze connection Braze connection Braze connection Braze connection                                
    OD mm 19.1 22.2 28.6 28.6 28.6                                
  Total piping length System Actual m 1,000 (8) 1,000 (8) 1,000 (8) 1,000 (8) 1,000 (8)                                
Standard Accessories Installation manual 1 1 1 1 1                                
  Operation manual 1 1 1 1 1                                
  Connection pipes 1 1 1 1 1                                
Power supply Name   YF YF YF YF YF YF   YF YF YF YF YF YF YF YF YF YF YF YF YF YF
  Phase   3N~ 3N~ 3N~ 3N~ 3N~ 3N~   3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~
  Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60   50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 380-415/400 380-415/400 380-415/400 380-415/400 380-415/400 380-415/400   380-415/400 380-415/400 380-415/400 380-415/400 380-415/400 380-415/400 380-415/400 380-415/400 380-415/400 380-415/400 380-415/400 380-415/400 380-415/400 380-415/400
Notes (1) - Cooling: T1: indoor temp. 27°CDB (26,7°CDB for Kuwait), 19,0°CWB (19,4°CWB for Kuwait), outdoor tem. 35°CDB, AHRI 1230:2010, power input indoor units (duct type) included (1) - Cooling: T1: indoor temp. 27°CDB (26,7°CDB for Kuwait), 19,0°CWB (19,4°CWB for Kuwait), outdoor tem. 35°CDB, AHRI 1230:2010, power input indoor units (duct type) included (1) - Cooling: T1: indoor temp. 27°CDB (26,7°CDB for Kuwait), 19,0°CWB (19,4°CWB for Kuwait), outdoor tem. 35°CDB, AHRI 1230:2010, power input indoor units (duct type) included (1) - Cooling: T1: indoor temp. 27°CDB (26,7°CDB for Kuwait), 19,0°CWB (19,4°CWB for Kuwait), outdoor tem. 35°CDB, AHRI 1230:2010, power input indoor units (duct type) included (1) - Cooling: T1: indoor temp. 27°CDB (26,7°CDB for Kuwait), 19,0°CWB (19,4°CWB for Kuwait), outdoor tem. 35°CDB, AHRI 1230:2010, power input indoor units (duct type) included (1) - Cooling: T1: indoor temp. 27°CDB (26,7°CDB for Kuwait), 19,0°CWB (19,4°CWB for Kuwait), outdoor tem. 35°CDB, AHRI 1230:2010, power input indoor units (duct type) included (1) - Cooling: T1: indoor temp. 27°CDB (26,7°CDB for Kuwait), 19,0°CWB (19,4°CWB for Kuwait), outdoor tem. 35°CDB, AHRI 1230:2010, power input indoor units (duct type) included (1) - Cooling: T1: indoor temp. 27°CDB (26,7°CDB for Kuwait), 19,0°CWB (19,4°CWB for Kuwait), outdoor tem. 35°CDB, AHRI 1230:2010, power input indoor units (duct type) included (1) - Cooling: T1: indoor temp. 27°CDB (26,7°CDB for Kuwait), 19,0°CWB (19,4°CWB for Kuwait), outdoor tem. 35°CDB, AHRI 1230:2010, power input indoor units (duct type) included (1) - Cooling: T1: indoor temp. 27°CDB (26,7°CDB for Kuwait), 19,0°CWB (19,4°CWB for Kuwait), outdoor tem. 35°CDB, AHRI 1230:2010, power input indoor units (duct type) included (1) - Cooling: T1: indoor temp. 27°CDB (26,7°CDB for Kuwait), 19,0°CWB (19,4°CWB for Kuwait), outdoor tem. 35°CDB, AHRI 1230:2010, power input indoor units (duct type) included (1) - Cooling: T1: indoor temp. 27°CDB (26,7°CDB for Kuwait), 19,0°CWB (19,4°CWB for Kuwait), outdoor tem. 35°CDB, AHRI 1230:2010, power input indoor units (duct type) included (1) - Cooling: T1: indoor temp. 27°CDB (26,7°CDB for Kuwait), 19,0°CWB (19,4°CWB for Kuwait), outdoor tem. 35°CDB, AHRI 1230:2010, power input indoor units (duct type) included (1) - Cooling: T1: indoor temp. 27°CDB (26,7°CDB for Kuwait), 19,0°CWB (19,4°CWB for Kuwait), outdoor tem. 35°CDB, AHRI 1230:2010, power input indoor units (duct type) included (1) - Cooling: T1: indoor temp. 27°CDB (26,7°CDB for Kuwait), 19,0°CWB (19,4°CWB for Kuwait), outdoor tem. 35°CDB, AHRI 1230:2010, power input indoor units (duct type) included (1) - Cooling: T1: indoor temp. 27°CDB (26,7°CDB for Kuwait), 19,0°CWB (19,4°CWB for Kuwait), outdoor tem. 35°CDB, AHRI 1230:2010, power input indoor units (duct type) included (1) - Cooling: T1: indoor temp. 27°CDB (26,7°CDB for Kuwait), 19,0°CWB (19,4°CWB for Kuwait), outdoor tem. 35°CDB, AHRI 1230:2010, power input indoor units (duct type) included (1) - Cooling: T1: indoor temp. 27°CDB (26,7°CDB for Kuwait), 19,0°CWB (19,4°CWB for Kuwait), outdoor tem. 35°CDB, AHRI 1230:2010, power input indoor units (duct type) included (1) - Cooling: T1: indoor temp. 27°CDB (26,7°CDB for Kuwait), 19,0°CWB (19,4°CWB for Kuwait), outdoor tem. 35°CDB, AHRI 1230:2010, power input indoor units (duct type) included (1) - Cooling: T1: indoor temp. 27°CDB (26,7°CDB for Kuwait), 19,0°CWB (19,4°CWB for Kuwait), outdoor tem. 35°CDB, AHRI 1230:2010, power input indoor units (duct type) included (1) - Cooling: T1: indoor temp. 27°CDB (26,7°CDB for Kuwait), 19,0°CWB (19,4°CWB for Kuwait), outdoor tem. 35°CDB, AHRI 1230:2010, power input indoor units (duct type) included
  (2) - Cooling: T3: indoor temp. 29.0°CDB, 19.0°CWB, outdoor temp. 46°CDB, ISO15042:2011, power input indoor units (duct type) included (2) - Cooling: T3: indoor temp. 29.0°CDB, 19.0°CWB, outdoor temp. 46°CDB, ISO15042:2011, power input indoor units (duct type) included (2) - Cooling: T3: indoor temp. 29.0°CDB, 19.0°CWB, outdoor temp. 46°CDB, ISO15042:2011, power input indoor units (duct type) included (2) - Cooling: T3: indoor temp. 29.0°CDB, 19.0°CWB, outdoor temp. 46°CDB, ISO15042:2011, power input indoor units (duct type) included (2) - Cooling: T3: indoor temp. 29.0°CDB, 19.0°CWB, outdoor temp. 46°CDB, ISO15042:2011, power input indoor units (duct type) included (2) - Cooling: T3: indoor temp. 29.0°CDB, 19.0°CWB, outdoor temp. 46°CDB, ISO15042:2011, power input indoor units (duct type) included (2) - Cooling: T3: indoor temp. 29.0°CDB, 19.0°CWB, outdoor temp. 46°CDB, ISO15042:2011, power input indoor units (duct type) included (2) - Cooling: T3: indoor temp. 29.0°CDB, 19.0°CWB, outdoor temp. 46°CDB, ISO15042:2011, power input indoor units (duct type) included (2) - Cooling: T3: indoor temp. 29.0°CDB, 19.0°CWB, outdoor temp. 46°CDB, ISO15042:2011, power input indoor units (duct type) included (2) - Cooling: T3: indoor temp. 29.0°CDB, 19.0°CWB, outdoor temp. 46°CDB, ISO15042:2011, power input indoor units (duct type) included (2) - Cooling: T3: indoor temp. 29.0°CDB, 19.0°CWB, outdoor temp. 46°CDB, ISO15042:2011, power input indoor units (duct type) included (2) - Cooling: T3: indoor temp. 29.0°CDB, 19.0°CWB, outdoor temp. 46°CDB, ISO15042:2011, power input indoor units (duct type) included (2) - Cooling: T3: indoor temp. 29.0°CDB, 19.0°CWB, outdoor temp. 46°CDB, ISO15042:2011, power input indoor units (duct type) included (2) - Cooling: T3: indoor temp. 29.0°CDB, 19.0°CWB, outdoor temp. 46°CDB, ISO15042:2011, power input indoor units (duct type) included (2) - Cooling: T3: indoor temp. 29.0°CDB, 19.0°CWB, outdoor temp. 46°CDB, ISO15042:2011, power input indoor units (duct type) included (2) - Cooling: T3: indoor temp. 29.0°CDB, 19.0°CWB, outdoor temp. 46°CDB, ISO15042:2011, power input indoor units (duct type) included (2) - Cooling: T3: indoor temp. 29.0°CDB, 19.0°CWB, outdoor temp. 46°CDB, ISO15042:2011, power input indoor units (duct type) included (2) - Cooling: T3: indoor temp. 29.0°CDB, 19.0°CWB, outdoor temp. 46°CDB, ISO15042:2011, power input indoor units (duct type) included (2) - Cooling: T3: indoor temp. 29.0°CDB, 19.0°CWB, outdoor temp. 46°CDB, ISO15042:2011, power input indoor units (duct type) included (2) - Cooling: T3: indoor temp. 29.0°CDB, 19.0°CWB, outdoor temp. 46°CDB, ISO15042:2011, power input indoor units (duct type) included (2) - Cooling: T3: indoor temp. 29.0°CDB, 19.0°CWB, outdoor temp. 46°CDB, ISO15042:2011, power input indoor units (duct type) included
  (3) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB, AHRI 1230:2010, power input indoor units (duct type) included (3) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB, AHRI 1230:2010, power input indoor units (duct type) included (3) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB, AHRI 1230:2010, power input indoor units (duct type) included (3) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB, AHRI 1230:2010, power input indoor units (duct type) included (3) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB, AHRI 1230:2010, power input indoor units (duct type) included (3) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB, AHRI 1230:2010, power input indoor units (duct type) included (3) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB, AHRI 1230:2010, power input indoor units (duct type) included (3) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB, AHRI 1230:2010, power input indoor units (duct type) included (3) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB, AHRI 1230:2010, power input indoor units (duct type) included (3) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB, AHRI 1230:2010, power input indoor units (duct type) included (3) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB, AHRI 1230:2010, power input indoor units (duct type) included (3) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB, AHRI 1230:2010, power input indoor units (duct type) included (3) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB, AHRI 1230:2010, power input indoor units (duct type) included (3) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB, AHRI 1230:2010, power input indoor units (duct type) included (3) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB, AHRI 1230:2010, power input indoor units (duct type) included (3) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB, AHRI 1230:2010, power input indoor units (duct type) included (3) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB, AHRI 1230:2010, power input indoor units (duct type) included (3) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB, AHRI 1230:2010, power input indoor units (duct type) included (3) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB, AHRI 1230:2010, power input indoor units (duct type) included (3) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB, AHRI 1230:2010, power input indoor units (duct type) included (3) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB, AHRI 1230:2010, power input indoor units (duct type) included
  (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level differrence: 0m. Power input of indoor units (duct type) included (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level differrence: 0m. Power input of indoor units (duct type) included (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level differrence: 0m. Power input of indoor units (duct type) included (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level differrence: 0m. Power input of indoor units (duct type) included (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level differrence: 0m. Power input of indoor units (duct type) included (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level differrence: 0m. Power input of indoor units (duct type) included (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level differrence: 0m. Power input of indoor units (duct type) included (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level differrence: 0m. Power input of indoor units (duct type) included (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level differrence: 0m. Power input of indoor units (duct type) included (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level differrence: 0m. Power input of indoor units (duct type) included (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level differrence: 0m. Power input of indoor units (duct type) included (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level differrence: 0m. Power input of indoor units (duct type) included (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level differrence: 0m. Power input of indoor units (duct type) included (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level differrence: 0m. Power input of indoor units (duct type) included (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level differrence: 0m. Power input of indoor units (duct type) included (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level differrence: 0m. Power input of indoor units (duct type) included (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level differrence: 0m. Power input of indoor units (duct type) included (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level differrence: 0m. Power input of indoor units (duct type) included (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level differrence: 0m. Power input of indoor units (duct type) included (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level differrence: 0m. Power input of indoor units (duct type) included (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level differrence: 0m. Power input of indoor units (duct type) included
  (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). (5) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%).
  (6) - Sound power level is an absolute value that a sound source generates. (6) - Sound power level is an absolute value that a sound source generates. (6) - Sound power level is an absolute value that a sound source generates. (6) - Sound power level is an absolute value that a sound source generates. (6) - Sound power level is an absolute value that a sound source generates. (6) - Sound power level is an absolute value that a sound source generates. (6) - Sound power level is an absolute value that a sound source generates. (6) - Sound power level is an absolute value that a sound source generates. (6) - Sound power level is an absolute value that a sound source generates. (6) - Sound power level is an absolute value that a sound source generates. (6) - Sound power level is an absolute value that a sound source generates. (6) - Sound power level is an absolute value that a sound source generates. (6) - Sound power level is an absolute value that a sound source generates. (6) - Sound power level is an absolute value that a sound source generates. (6) - Sound power level is an absolute value that a sound source generates. (6) - Sound power level is an absolute value that a sound source generates. (6) - Sound power level is an absolute value that a sound source generates. (6) - Sound power level is an absolute value that a sound source generates. (6) - Sound power level is an absolute value that a sound source generates. (6) - Sound power level is an absolute value that a sound source generates. (6) - Sound power level is an absolute value that a sound source generates.
  (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (7) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
  (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual
  (9) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (9) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (9) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (9) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (9) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (9) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (9) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (9) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (9) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (9) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (9) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (9) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (9) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (9) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (9) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (9) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (9) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (9) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (9) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (9) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (9) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
  (10) - MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. (10) - MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. (10) - MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. (10) - MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. (10) - MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. (10) - MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. (10) - MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. (10) - MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. (10) - MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. (10) - MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. (10) - MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. (10) - MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. (10) - MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. (10) - MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. (10) - MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. (10) - MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. (10) - MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. (10) - MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. (10) - MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. (10) - MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. (10) - MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current.
  (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (11) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
  (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
  (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan
  (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%.
  (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (16) - Sound values are measured in a semi-anechoic room. (16) - Sound values are measured in a semi-anechoic room. (16) - Sound values are measured in a semi-anechoic room. (16) - Sound values are measured in a semi-anechoic room. (16) - Sound values are measured in a semi-anechoic room. (16) - Sound values are measured in a semi-anechoic room. (16) - Sound values are measured in a semi-anechoic room. (16) - Sound values are measured in a semi-anechoic room. (16) - Sound values are measured in a semi-anechoic room. (16) - Sound values are measured in a semi-anechoic room. (16) - Sound values are measured in a semi-anechoic room. (16) - Sound values are measured in a semi-anechoic room. (16) - Sound values are measured in a semi-anechoic room. (16) - Sound values are measured in a semi-anechoic room. (16) - Sound values are measured in a semi-anechoic room. (16) - Sound values are measured in a semi-anechoic room. (16) - Sound values are measured in a semi-anechoic room. (16) - Sound values are measured in a semi-anechoic room. (16) - Sound values are measured in a semi-anechoic room. (16) - Sound values are measured in a semi-anechoic room. (16) - Sound values are measured in a semi-anechoic room.
  (17) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (17) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (17) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (17) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (17) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (17) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (17) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (17) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (17) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (17) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (17) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (17) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (17) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (17) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (17) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (17) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (17) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (17) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (17) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (17) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (17) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA
  (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual
  (19) - Multi combination (18~48HP) data is corresponding with the standard multi combination (19) - Multi combination (18~48HP) data is corresponding with the standard multi combination (19) - Multi combination (18~48HP) data is corresponding with the standard multi combination (19) - Multi combination (18~48HP) data is corresponding with the standard multi combination (19) - Multi combination (18~48HP) data is corresponding with the standard multi combination (19) - Multi combination (18~48HP) data is corresponding with the standard multi combination (19) - Multi combination (18~48HP) data is corresponding with the standard multi combination (19) - Multi combination (18~48HP) data is corresponding with the standard multi combination (19) - Multi combination (18~48HP) data is corresponding with the standard multi combination (19) - Multi combination (18~48HP) data is corresponding with the standard multi combination (19) - Multi combination (18~48HP) data is corresponding with the standard multi combination (19) - Multi combination (18~48HP) data is corresponding with the standard multi combination (19) - Multi combination (18~48HP) data is corresponding with the standard multi combination (19) - Multi combination (18~48HP) data is corresponding with the standard multi combination (19) - Multi combination (18~48HP) data is corresponding with the standard multi combination (19) - Multi combination (18~48HP) data is corresponding with the standard multi combination (19) - Multi combination (18~48HP) data is corresponding with the standard multi combination (19) - Multi combination (18~48HP) data is corresponding with the standard multi combination (19) - Multi combination (18~48HP) data is corresponding with the standard multi combination (19) - Multi combination (18~48HP) data is corresponding with the standard multi combination (19) - Multi combination (18~48HP) data is corresponding with the standard multi combination