VRV IV S-series heat pump

VRV IV S-series - RXYSQ-TYFK

Space saving solution without compromising on efficiency

RXYSQ-TYFK

Product Features

  • Space saving trunk design for flexible installation
  • Covers all thermal needs of a building via a single point of contact: accurate temperature control, ventilation, air handling units.
  • Wide range of indoor units
  • Incorporates VRV IV standards & technologies: Variable Refrigerant Temperature and full inverter compressors
  • Customize your VRV for best seasonal efficiency & comfort with the weather dependant Variable Refrigerant Temperature function. Increased seasonal efficiency with up to 28%. No more cold draft by supply of high outblow temperatures
  • 3 steps in night quiet mode to reduce sound levels at night
  • Possibility to limit peak power consumption between 30 and 80%, for example during periods with high power demand
  • Connectable to all VRV control systems
  • Keep your system in top condition via the Daikin Cloud Service: 24/7 monitoring for maximum efficiency, extented lifetime and immediate service support thanks to failure prediction

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.
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
Installer reference guide
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
User reference guide
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
General safety precautions
Download language

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.