|
RXYSQ4T8YB (Archived) |
RXYSQ5T8YB (Archived) |
RXYSQ6T8YB (Archived) |
Recommended combination
|
3 x FXSQ25A2VEB + 1 x FXSQ32A2VEB
|
4 x FXSQ32A2VEB
|
2 x FXSQ32A2VEB + 2 x FXSQ40A2VEB
|
SCOP
|
3.9
|
4.2
|
4.4
|
SEER
|
6.8
|
6.6
|
6.8
|
Space cooling
|
A Condition (35°C - 27/19)
|
EERd
|
|
3.1
|
2.6
|
2.6
|
|
|
Pdc
|
kW
|
12.1
|
14.0
|
15.5
|
|
B Condition (30°C - 27/19)
|
EERd
|
|
5.2
|
4.8
|
4.8
|
|
|
Pdc
|
kW
|
8.9
|
10.3
|
11.4
|
|
C Condition (25°C - 27/19)
|
EERd
|
|
9.3
|
8.9
|
9.1
|
|
|
Pdc
|
kW
|
5.7
|
6.6
|
7.3
|
|
D Condition (20°C - 27/19)
|
EERd
|
|
13.0
|
14.2
|
15.1
|
|
|
Pdc
|
kW
|
4.3
|
4.5
|
4.6
|
Space heating (Average climate)
|
TBivalent
|
COPd (declared COP)
|
|
2.4
|
2.4
|
2.5
|
|
|
Pdh (declared heating cap)
|
kW
|
8.0
|
9.2
|
10.2
|
|
|
Tbiv (bivalent temperature)
|
°C
|
-10
|
-10
|
-10
|
|
TOL
|
COPd (declared COP)
|
|
2.4
|
2.4
|
2.5
|
|
|
Pdh (declared heating cap)
|
kW
|
8.0
|
9.2
|
10.2
|
|
|
Tol (temperature operating limit)
|
°C
|
-10
|
-10
|
-10
|
|
A Condition (-7°C)
|
COPd (declared COP)
|
|
2.7
|
2.8
|
2.9
|
|
|
Pdh (declared heating cap)
|
kW
|
7.0
|
8.1
|
9.0
|
|
B Condition (2°C)
|
COPd (declared COP)
|
|
3.6
|
3.8
|
4.0
|
|
|
Pdh (declared heating cap)
|
kW
|
4.3
|
5.0
|
5.5
|
|
C Condition (7°C)
|
COPd (declared COP)
|
|
5.7
|
6.1
|
6.5
|
|
|
Pdh (declared heating cap)
|
kW
|
3.4
|
3.5
|
3.6
|
|
D Condition (12°C)
|
COPd (declared COP)
|
|
7.0
|
7.6
|
8.1
|
|
|
Pdh (declared heating cap)
|
kW
|
4.1
|
4.1
|
4.3
|
Capacity range
|
HP
|
4
|
5
|
6
|
Maximum number of connectable indoor units
|
64 (3)
|
64 (3)
|
64 (3)
|
Indoor index connection
|
Min.
|
|
50.0
|
62.5
|
70.0
|
|
Max.
|
|
130.0
|
162.5
|
182.0
|
Dimensions
|
Unit
|
Height
|
mm
|
1,345
|
1,345
|
1,345
|
|
|
Width
|
mm
|
900
|
900
|
900
|
|
|
Depth
|
mm
|
320
|
320
|
320
|
Weight
|
Unit
|
kg
|
104
|
104
|
104
|
Compressor
|
Type
|
|
Hermetically sealed swing compressor
|
Hermetically sealed swing compressor
|
Hermetically sealed swing compressor
|
Operation range
|
Cooling
|
Min.
|
°CDB
|
-5.0
|
-5.0
|
-5.0
|
|
|
Max.
|
°CDB
|
46.0
|
46.0
|
46.0
|
|
Heating
|
Min.
|
°CWB
|
-20.0
|
-20.0
|
-20.0
|
|
|
Max.
|
°CWB
|
15.5
|
15.5
|
15.5
|
Sound power level
|
Cooling
|
Nom.
|
dBA
|
68.0 (4)
|
69.0 (4)
|
70.0 (4)
|
Sound pressure level
|
Cooling
|
Nom.
|
dBA
|
50.0 (5)
|
51.0 (5)
|
51.0 (5)
|
Refrigerant
|
Type
|
|
R-410A
|
R-410A
|
R-410A
|
|
GWP
|
|
2,087.5
|
2,087.5
|
2,087.5
|
|
Charge
|
kg
|
3.6
|
3.6
|
3.6
|
Piping connections
|
Liquid
|
Type
|
|
Flare connection
|
Flare connection
|
Flare connection
|
|
|
OD
|
mm
|
9.52
|
9.52
|
9.52
|
|
Gas
|
Type
|
|
Flare connection
|
Flare connection
|
Braze connection
|
|
|
OD
|
mm
|
15.9
|
15.9
|
19.1
|
|
Total piping length
|
System
|
Actual
|
m
|
300 (6)
|
300 (6)
|
300 (6)
|
Standard Accessories
|
Installation manual
|
1
|
1
|
1
|
|
Operation manual
|
1
|
1
|
1
|
|
Connection pipes
|
1
|
1
|
1
|
Power supply
|
Name
|
|
Y1
|
Y1
|
Y1
|
|
Phase
|
|
3N~
|
3N~
|
3N~
|
|
Frequency
|
Hz
|
50
|
50
|
50
|
|
Voltage
|
V
|
380-415
|
380-415
|
380-415
|
Notes
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
|
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
|
|
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
|
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
|
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
|
|
(3) - Actual number of units depends on the indoor unit type (VRV DX indoor, RA DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤130%).
|
(3) - Actual number of units depends on the indoor unit type (VRV DX indoor, RA DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤130%).
|
(3) - Actual number of units depends on the indoor unit type (VRV DX indoor, RA DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤130%).
|
|
(4) - Sound power level is an absolute value that a sound source generates.
|
(4) - Sound power level is an absolute value that a sound source generates.
|
(4) - Sound power level is an absolute value that a sound source generates.
|
|
(5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
|
(5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
|
(5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
|
|
(6) - Refer to refrigerant pipe selection or installation manual
|
(6) - Refer to refrigerant pipe selection or installation manual
|
(6) - Refer to refrigerant pipe selection or installation manual
|
|
(7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
|
(7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
|
(7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
|
|
(8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current.
|
(8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current.
|
(8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current.
|
|
(9) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
|
(9) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
|
(9) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
|
|
(10) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
|
(10) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
|
(10) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
|
|
(11) - TOCA means the total value of each OC set.
|
(11) - TOCA means the total value of each OC set.
|
(11) - TOCA means the total value of each OC set.
|
|
(12) - FLA means the nominal running current of the fan
|
(12) - FLA means the nominal running current of the fan
|
(12) - FLA means the nominal running current of the fan
|
|
(13) - The automatic ESEER value corresponds with normal VRV IV-S heat pump operation, including the advanced energy saving functionality (variable refrigerant temperature control).
|
(13) - The automatic ESEER value corresponds with normal VRV IV-S heat pump operation, including the advanced energy saving functionality (variable refrigerant temperature control).
|
(13) - The automatic ESEER value corresponds with normal VRV IV-S heat pump operation, including the advanced energy saving functionality (variable refrigerant temperature control).
|
|
(14) - The standard ESEER value corresponds with normal VRV IV-S heat pump operation, not taking into account the advanced energy saving functionality.
|
(14) - The standard ESEER value corresponds with normal VRV IV-S heat pump operation, not taking into account the advanced energy saving functionality.
|
(14) - The standard ESEER value corresponds with normal VRV IV-S heat pump operation, not taking into account the advanced energy saving functionality.
|
|
(15) - Sound values are measured in a semi-anechoic room.
|
(15) - Sound values are measured in a semi-anechoic room.
|
(15) - Sound values are measured in a semi-anechoic room.
|
|
(16) - Maximum allowable voltage range variation between phases is 2%.
|
(16) - Maximum allowable voltage range variation between phases is 2%.
|
(16) - Maximum allowable voltage range variation between phases is 2%.
|
|
(17) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(17) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(17) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
|
(18) - For detailed contents of standard accessories, see installation/operation manual
|
(18) - For detailed contents of standard accessories, see installation/operation manual
|
(18) - For detailed contents of standard accessories, see installation/operation manual
|
|
(19) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
|
(19) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
|
(19) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
|
|
(20) - Ssc: Short-circuit power
|
(20) - Ssc: Short-circuit power
|
(20) - Ssc: Short-circuit power
|