Replacement VRV

VRV IV Q-series - RXYQQ-U

Quick & quality replacement for R-22 and R-407C systems

RXYQQ-U

Product Features

  • By choosing this product with Certified Reclaimed Refrigerant Allocation you support the reuse of refrigerant
  • Cost effective and fast replacement as only the outdoor and indoor unit needs to be replaced, meaning almost no work has to be carried out inside the building
  • Efficiency gains of more than 70% can be realized, by virtue of technological developments in heat pump technology and the more efficient R-410A refrigerant
  • Less intrusive and time consuming installation compared to installing a new system, as the refrigerant piping can be maintained
  • Unique automatic refrigerant charge eliminates the need to calculate refrigerant volume and allows safe replacement of competitor replacement
  • Incorporates VRV IV standards & technologies: Variable Refrigerant Temperature and full inverter compressors
  • Automatic cleaning of refrigerant piping ensures a clean piping network, even when a compressor breakdown has occurred
  • Accurate temperature control, fresh air provision, air handling units and Biddle air curtains all integrated in a single system requiring only one single point of contact
  • Customize your VRV for best seasonal efficiency & comfort with the weather dependant Variable Refrigerant Temperature function. Increased seasonal efficiency with up to 28%. No more cold draft by supply of high outblow temperatures
  • Possibility to add indoor units and increase capacity without changing the refrigerant piping
  • Possibility to spread the various stages of repclacement thanks to the modular design of the VRV system
  • Keep your system in top condition via the Daikin Cloud Service: 24/7 monitoring for maximum efficiency, extented lifetime and immediate service support thanks to failure prediction

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.
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
Installer reference guide
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
User reference guide
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
General safety precautions