Specifications Table for RXV-AB

RXV25AV1B RXV35AV1B RXV50AV1B RXV60AV1B
Dimensions Unit Height mm 540 540 700 790
    Width mm 776 776 955 980
    Depth mm 320 320 396 427
Weight Unit kg 28 29 45 60
Operation range Cooling Ambient Min. °CDB 18 18 18 18
      Max. °CDB 43 43 43 43
  Heating Ambient Min. °CWB -10 -10 -10 -10
      Max. °CWB 24 24 24 24
Sound power level Cooling dBA 63 (0.000) 63 (0.000) 68 (0.000) 63 (0.000)
Sound pressure level Cooling Nom. dBA 51 53 56 58
Refrigerant Type   R-410A R-410A R-410A R-410A
  Charge kg 0.80 0.95 1.45 2.05
  Charge TCO2Eq 1.7 2 3 4.3
  GWP   2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Level difference IU - OU Max. m 10 10 10 10
Notes_Description Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases