RXTA30N2V1B
Casing Colour   Ivory white
Dimensions Unit Height mm 551
    Width mm 763
    Depth mm 312
  Packed unit Height mm 650
    Width mm 920
    Depth mm 435
Weight Unit kg 38
  Packed unit kg 41
Compressor Model   2YC40JXD#C
  Oil Amount cm³ 650
  Type   Hermetically sealed swing compressor
  Output W 1,300
  Oil Type   FW68DA
Heat exchanger Length mm 813
  Rows Quantity   2
  Fin pitch mm 1.50
  Face area 0.429
  Stages Quantity   24
  Passes Quantity   6.0
  Tube type   ø7 Hi-XD
  Tube material   Copper
  Fin Type   Waffle fin (PE)
Heat exchanger 2 Quantity   1
  Length mm 535
  Rows Quantity   1
  Fin pitch mm 1.60
  Face area 0.282
  Stages Quantity   24
Fan Type   Propeller fan
  Discharge direction   Horizontal
  Air flow rate Cooling High m³/min 33.7
      High cfm 1,190
      Nom. m³/min 33.7
      Nom. cfm 1,190
      Medium m³/min 30.8
      Medium cfm 1,080
      Low m³/min 30.8
      Low cfm 1,080
      Silent operation m³/min 15.8
      Silent operation cfm 558
    Heating High m³/min 32.0
      High cfm 1,130
      Nom. m³/min 32.0
      Nom. cfm 1,130
      Medium m³/min 21.1
      Medium cfm 745
      Low m³/min 13.0
      Low cfm 460
      Silent operation m³/min 11.4
      Silent operation cfm 403
Fan motor Model   ARW34W8P50DA
  Index of Protection   23
  Insulation grade   Class "E"
  Poles   8
  Output W 50
  Speed Cooling High rpm 870
      Nom. rpm 870
      Medium rpm 800
      Low rpm 800
      Super low rpm 450
    Heating High rpm 870
      Nom. rpm 870
      Low rpm 400
      Super low rpm 360
      Medium rpm 600
Operation range Cooling Ambient Min. °CDB -10
      Max. °CDB 46
  Heating Ambient Min. °CWB -25
      Min. °CDB -25
      Max. °CWB 18
      Max. °CDB 24
Sound power level Cooling dBA 61
  Heating dBA 61
Sound pressure level Cooling Nom. dBA 48
  Heating Nom. dBA 49
Refrigerant Type   R-32
  Charge kg 1.1
  Charge TCO2Eq 0.75
  Control   Expansion valve (electronic type)
  GWP   675
Piping connections Liquid Type   Flare connection
    OD mm 6,35
  Gas Type   Flare connection
    OD mm 9.50
  Drain Type   Hole
  Piping length OU - IU Max. m 20
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 15
  Heat insulation   Both liquid and gas pipes
Defrost method Reversed cycle
Defrost control Sensor for outdoor heat exchanger temperature
Capacity control Method   Inverter controlled
Standard Accessories Installation manual 1
  Refrigerant charge label 1
  Multilingual fluorinated greenhouse gases labels 1
Power supply Name   V1
  Phase   1~
  Frequency Hz 50
  Voltage V 220-240
Current Nominal running current (RLA) Cooling A 3.20
    Heating A 3.00
Wiring connections For power supply Quantity   3
    Remark   Earth wire included
  For connection with indoor Quantity   4
    Remark   Earth wire included
Notes (1) - Contains fluorinated greenhouse gases
  (2) - See separate drawing for operation range
  (3) - See separate drawing for electrical data