RXS20L3V1B RXS25L3V1B RXS35L3V1B
Casing Colour   Ivory white Ivory white Ivory white
Dimensions Unit Height mm 550 550 550
    Width mm 765 765 765
    Depth mm 285 285 285
  Packed unit Height mm 612 612 612
    Width mm 906 906 906
    Depth mm 364 364 364
Weight Unit kg 34 34 34
  Packed unit kg 37 37 37
Compressor Model   1YC23AWXDC 1YC23AWXDC 1YC23AWXDC
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
  Output W 600 600 600
Packing Weight kg 3 3 3
Heat exchanger Length mm 805 805 805
  Rows Quantity   2 2 2
  Fin pitch mm 1.4 1.4 1.4
  Stages Quantity   24 24 24
  Tube type   ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD
  Fin Type   Waffle louvered fin Waffle louvered fin Waffle louvered fin
Fan Type   Propeller fan Propeller fan Propeller fan
  Air flow rate Cooling High m³/min 33.5 33.5 36.0
      High cfm 1,183 1,183 1,271
    Heating High m³/min 28.3 28.3 28.3
      High cfm 999 999 999
      Super low cfm 1,063 1,063 1,063
      Super low m³/min 30.1 30.1 30.1
    Heating Super low cfm 904 904 904
      Super low m³/min 25.6 25.6 25.6
Fan motor Model   ARW34W8P50DA ARW34W8P50DA ARW34W8P50DA
  Output W 50 50 50
  Speed Cooling High rpm 860 860 920
      Super low rpm 780 780 780
    Heating High rpm 860 860 860
      Super low rpm 740 740 740
Operation range Cooling Ambient Min. °CDB -10 -10 -10
      Max. °CDB 46 46 46
  Heating Ambient Min. °CWB -15 -15 -15
      Max. °CWB 18 18 18
Sound power level Cooling dBA 59 59 61
  Heating dBA 58 59 61
Sound pressure level Cooling High dBA 46 46 48
    Silent operation dBA 43 43 44
  Heating High dBA 47 47 48
    Silent operation dBA 44 44 45
Refrigerant Type   R-410A R-410A R-410A
  Charge kg 1.0 1.0 1.2
  Charge TCO2Eq 2.1 2.1 2.5
  GWP   2,087.5 2,087.5 2,087.5
Piping connections Liquid OD mm 6.35 6.35 6.35
  Gas OD mm 9.5 9.5 9.5
  Drain OD mm 18    
  Piping length OU - IU Max. m 20 20 20
    System Chargeless m 10 10 10
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 15 15 15
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Capacity control Method   Inverter controlled Inverter controlled Inverter controlled
Refrigerant oil Charged volume l 0.375 0.375 0.375
  Type   FVC50K FVC50K FVC50K
Standard Accessories Drain plug 1 1 1
  Installation manual 1 1 1
  Refrigerant charge label 1 1 1
  Multilingual fluorinated greenhouse gases labels 1 1 1
Power supply Name   V1 V1 V1
  Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 220-240 220-240 220-240
Current Nominal running current (RLA) Cooling A 2.42 (1), 2.31 (2), 2.22 (3)    
    Heating A 2.61 (1), 2.52 (2), 2.43 (3)    
  Starting current Cooling A 2.4 3.3 4.3
    Heating A 2.4 3.3 4.3
Current - 50Hz Maximum fuse amps (MFA) A 10    
Notes 220V    
  230V    
  240V    
Notes_Description   SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting