RXS20L3V1B1 RXS25L3V1B1 RXS35L3V1B1 RXS42L2V1B1 RXS50L2V1B1
Casing Colour   Ivory white Ivory white Ivory white Ivory white Ivory white
Dimensions Unit Height mm 550 550 550 735 735
    Width mm 765 765 765 825 825
    Depth mm 285 285 285 300 300
  Packed unit Height mm 612 612 612 797 797
    Width mm 906 906 906 992 992
    Depth mm 402 402 402 437 437
Weight Unit kg 34 34 34 47 47
  Packed unit kg 36 36 36 50 50
Compressor Power input Cooling Nom. W 416 554 964 1,460 1,460
    Heating Nom. W 500 580 1,074 1,700 1,700
  Model   1YC23AWXDC 1YC23AWXDC 1YC23AWXDC 2YC36BXD#C 2YC36BXD#C
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
  Output W 600 600 600 1,100 1,100
  Oil Type   Daphne FVC50K Daphne FVC50K Daphne FVC50K Daphne FVC50K Daphne FVC50K
Packing Weight kg 2 2 2 3 3
Heat exchanger Length mm 805 805 805 900 900
  Rows Quantity   2 2 2 2 2
  Fin pitch mm 1.4 1.4 1.4 1.5 1.5
  Stages Quantity   24 24 24 12 12
  Passes Quantity   3.1 3.1 3.1 5.0 5.0
  Tube type   ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD ø8 Hi-XA ø8 Hi-XA
  Fin Type   Waffle louvered fin Waffle louvered fin Waffle louvered fin Multi slit fin Multi slit fin
Fan Type   Propeller fan Propeller fan Propeller fan Propeller fan Propeller fan
  Quantity   1 1 1 1 1
  Air flow rate Cooling High m³/min 33.5 33.5 36.0 50.9 50.9
      High cfm 1,183 1,183 1,272 1,797 1,797
      Silent operation m³/min 30.1 30.1 30.1 48.9 48.9
      Silent operation cfm 1,063 1,063 1,063 1,727 1,727
    Heating High m³/min 28.3 28.3 28.3 45.0 45.0
      High cfm 999 999 999 1,589 1,589
      Silent operation m³/min 25.6 25.6 25.6 43.1 43.1
      Silent operation cfm 904 904 904 1,522 1,522
Fan motor Model   ARW34W8P50DA ARW34W8P50DA ARW34W8P50DA KFD-380-50-8D KFD-380-50-8D
  Output W 50 50 50 53 53
  Speed Cooling High rpm 860 860 920 780 780
      Super low rpm 780 780 780 720 720
    Heating High rpm 860 860 860 720 720
      Super low rpm 740 740 740 720 720
Operation range Cooling Ambient Min. °CDB -10 -10 -10 -10 -10
      Max. °CDB 46 46 46 46 46
  Heating Ambient Min. °CWB -15 -15 -15 -15 -15
      Min. °CDB -15 -15 -15 -15 -15
      Max. °CWB 18 18 18 18 18
      Max. °CDB 24 24 24 24 24
Sound power level Cooling dBA 59 (0.000) 59 (0.000) 61 (0.000) 62 (0.000) 62 (0.000)
  Heating dBA 58 (0.000) 59 (0.000) 61 (0.000) 62 (0.000) 62 (0.000)
Sound pressure level Cooling High dBA 46 46 48 48 48
    Silent operation dBA 43 43 44 44 44
  Heating High dBA 47 47 48 48 48
    Silent operation dBA 44 44 45 45 45
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A
  Charge kg 1.00 1.00 1.20 1.70 1.70
  Charge TCO2Eq 2.09 2.09 2.51 3.55 3.55
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Liquid OD mm 6,35 6,35 6,35 6,35 6,35
  Gas OD mm 9.50 9.50 9.50 12.70 12.70
  Drain OD mm 18 18 18 18 18
  Piping length OU - IU Max. m 20.0 20.0 20.0 20.0 30.0
    System Chargeless m 10.0 10.0 10.0 10.0 10.0
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 15.0 15.0 15.0 15.0 20.0
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Capacity control Method   Inverter controlled Inverter controlled Inverter controlled Inverter controlled Inverter controlled
Standard Accessories Drain plug 1 1 1 1 1
  Installation manual 1 1 1 1 1
  Refrigerant charge label 1 1 1 1 1
Power supply Name   V1 V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240
Current Nominal running current (RLA) Cooling A 2.06 (1), 1.95 (2), 1.85 (3) 2.74 (1), 2.60 (2), 2.46 (3) 4.34 (2) 6.48 (2) 6.48 (2)
    Heating A 2.46 (1), 2.33 (2), 2.21 (3) 2.85 (1), 2.70 (2), 2.57 (3) 4.82 (2) 7.55 (2) 7.55 (2)
  Starting current Cooling A 2.4 3.3 4.3 7.3 7.3
    Heating A 2.4 3.3 4.3 7.3 7.3
Wiring connections For power supply Quantity   3 3 3 3 3
  For connection with indoor Quantity   4 4 4 4 4
Current - 50Hz Maximum fuse amps (MFA) A 16 16 16 25 25
Notes 220V 220V 220V 220V 220V
  230V 230V 230V 230V 230V
  240V 240V 240V 240V 240V
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases
  Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent refrigerant piping length: 5m; level difference: 0m; indoor and outdoor unit fan speed: high. Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent refrigerant piping length: 5m; level difference: 0m; indoor and outdoor unit fan speed: high. Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent refrigerant piping length: 5m; level difference: 0m; indoor and outdoor unit fan speed: high. Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent refrigerant piping length: 5m; level difference: 0m; indoor and outdoor unit fan speed: high. Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent refrigerant piping length: 5m; level difference: 0m; indoor and outdoor unit fan speed: high.
  Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping length: 5m; level difference: 0m; indoor and outdoor unit fan speed: high. Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping length: 5m; level difference: 0m; indoor and outdoor unit fan speed: high. Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping length: 5m; level difference: 0m; indoor and outdoor unit fan speed: high. Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping length: 5m; level difference: 0m; indoor and outdoor unit fan speed: high. Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping length: 5m; level difference: 0m; indoor and outdoor unit fan speed: high.
Standard Accessories Reducer assembly       1