RXS20L2V1B RXS25L2V1B RXS35L2V1B RXS42L2V1B RXS50L2V1B RXS60L2V1B
Casing Colour   Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white
Dimensions Unit Height mm 550 550 550 550 735 735
    Width mm 765 765 765 765 825 825
    Depth mm 285 285 285 285 300 300
  Packed unit Height mm 612 612 612 612 797 797
    Width mm 906 906 906 906 992 960
    Depth mm 364 364 364 364 390 390
Weight Unit kg 34 34 34 39 47 48
  Packed unit kg 38 38 38 45 52 53
Compressor Model   1YC23APXDC 1YC23APXDC 1YC23APXDC 2YC36BXD#C 2YC36BXD#C 2YC36BXD#C
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
  Output W 600 600 600 1,100 1,100 1,100
Packing Weight kg 4 4   6    
Heat exchanger Length mm 805 805 805 810 845 845
  Rows Quantity   2 2 2 2 2 2
  Fin pitch mm 1.4 1.4 1.4 1.5 1.8 1.8
  Stages Quantity   24 24 24 24 32 32
  Tube type   ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD ø8 Hi-XD ø8 Hi-XA ø8 Hi-XA
  Fin Type   Waffle louvered fin Waffle louvered fin Waffle louvered fin Precoat Fin Precoat Fin Waffle louvered fin
Fan Type   Propeller fan Propeller fan Propeller fan Propeller fan Propeller fan Propeller fan
  Air flow rate Cooling High m³/min 33.5 33.5 36.0 37.3 50.9 50.2
      High cfm 1,183 1,183 1,271 1,317 1,797 1,798
    Heating High m³/min 28.3 28.3 28.3 31.3 45.0 46.3
      High cfm 999 999 999 1,105 1,589 1,635
      Super low cfm 1,063 1,063 1,063 1,080 1,727 1,589
      Super low m³/min 30.1 30.1 30.1 30.6 48.9 45.0
    Heating Super low cfm 904 904 904 960 1,522 1,635
      Super low m³/min 25.6 25.6 25.6 27.2 43.1 46.3
Fan motor Model   ARS6401DA ARS6401DA ARS6402DA D50R-28 KFD-380-50-8D KFD-380-50-8D
  Output W 23 23 23 50 53 53
  Speed Cooling High rpm 860 860 920 890 780 860
      Super low rpm 780 780 780 790 670  
    Heating High rpm 860 860 860 890 720 740
      Low rpm           740
      Super low rpm 740 740 740 780 670  
Operation range Cooling Ambient Min. °CDB -10 -10 -10 -10 -10 -10
      Max. °CDB 46 46 46 46 46 46
  Heating Ambient Min. °CWB -15 -15 -15 -15 -15 -15
      Max. °CWB 18 18 18 18 18 18
Sound power level Cooling dBA 59 59 61 61 62 62
  Heating dBA 58 59 61 61 62 62
Sound pressure level Cooling High dBA 46 46 48 48 48 49
    Low dBA         44 46
    Silent operation dBA 43 43 44 44    
  Heating High dBA 47 47 48 48 48 49
    Low dBA         45 46
    Silent operation dBA 44 44 45 45    
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A
  Charge kg 1.0 1.0 1.20 1.3 1.7 1.5
  Charge TCO2Eq 2.1 2.1 2.5 2.7 3.5 3.1
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Liquid OD mm     6.35   6.35 6.35
  Gas OD mm     9.5   12.7 12.7
  Drain OD mm     18.0   18 VP20 (External dia.26, Internal dia. 20)
  Piping length OU - IU Max. m     20      
  Additional refrigerant charge kg/m     0.020 (for piping length exceeding 10m)      
  Level difference IU - OU Max. m     15      
  Heat insulation     Both liquid and gas pipes      
Capacity control Method   Inverter controlled Inverter controlled Inverter controlled Inverter controlled Inverter controlled Inverter controlled
Refrigerant oil Charged volume l 0.375 0.375 0.375 0.650 0.650 0.65
  Type   FVC50K FVC50K FVC50K FVC50K FVC50K FVC50K
Standard Accessories Drain cap 1 1 1 1 1 1
  Installation manual 1 1 1 1 1 1
  Refrigerant charge label 1 1        
  Multilingual fluorinated greenhouse gases labels 1 1 1      
Power supply Name   V1 V1 V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-230-240 220-230-240
Current Nominal running current (RLA) Cooling A 2.21 (2), 2.12 (3), 2.03 (4) 2.21 (2), 2.12 (3), 2.03 (4) 4.92 (2), 4.74 (3), 4.55 (4) 5.89 (2), 5.59 (3), 5.39 (4) 6.48 (1), 6.18 (2), 5.89 (3) 8.66 (1)
    Heating A 2.61 (2), 2.52 (3), 2.43 (4) 2.61 (2), 2.52 (3), 2.43 (4) 5.19 (2), 4.96 (3), 4.75 (4) 6.46 (2), 6.16 (3), 5.87 (4) 6.65, 6.36, 6.06 9.46 (1)
  Starting current Cooling A 2.4 3.3 5.8 6.6 6.8 10.2
    Heating A 2.4 3.3 5.8 6.6 6.8 10.2
Wiring connections For power supply Quantity     3   3 3
  For connection with indoor Quantity     4   4 4
Notes 220V 220V 220V (2) - 220V (1) - 220V (1) - 230V
  230V 230V 230V (3) - 230V (2) - 230V (2) - Contains fluorinated greenhouse gases
  240V 240V 240V (4) - 240V (3) - 240V  
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases (5) - Contains fluorinated greenhouse gases (4) - Contains fluorinated greenhouse gases  
Piping connections Piping length OU - IU Max. m         30 30
  Additional refrigerant charge kg/m         0.020 (for piping length exceeding 10m) 0.020 (for piping length exceeding 10m)
  Level difference IU - OU Max. m         20.0 20
  Heat insulation           Both liquid and gas pipes Both liquid and gas pipes