Specifications Table for RXS-K

RXS20K2V1B RXS20K3V1B RXS25K3V1B RXS25K2V1B RXS35K2V1B RXS42K2V1B RXS50K2V1B
Sound pressure level Heating High dBA 47            
    Silent operation dBA 44            
  Cooling Silent operation dBA 43            
    High dBA 46            
Standard Accessories Joint (drain) 1 1 1 1 1 1 1
  Installation manual 1 1 1 1 1 1 1
Refrigerant Charge TCO2Eq 2.1            
  Charge kg 1.0            
  Refrigerant-=-Gwp R-410A            
Fan motor Output W 23            
  Speed Cooling High rpm 860            
      Super low rpm 780            
    Heating High rpm 860            
      Super low rpm 740            
  Model D23H-28            
Operation range Cooling Ambient Max. °CDB 46 46 46 46 46 46 46
      Min. °CDB -10 -10 -10 -10 -10 -10 -10
  Heating Ambient Max. °CWB 18 18 18 18 18 18 18
      Min. °CWB -15 -15 -15 -15 -15 -15 -15
Heat exchanger Fin Type Waffle louvered fin            
  Rows Quantity 2            
  Length mm 805            
  Fin pitch mm 1.4            
  Stages Quantity 24            
  Tube type ø7 Hi-XA            
Piping connections Piping length OU - IU Max. m 20            
    System Chargeless m 10            
  Liquid OD mm 6.35            
  Gas OD mm 9.5            
  Drain OD mm 18.0            
  Level difference IU - OU Max. m 15            
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m)            
  Heat insulation Both liquid and gas pipes            
Sound power level Cooling dBA 61 61 62 61 63 63 63
  Heating dBA   62 63   63 63 63
Dimensions Packed unit Width mm 906 906 906 906 906 906 992
    Height mm 612 612 612 612 612 612 797
    Depth mm 364 364 364 364 364 364 390
  Unit Width mm 765 765 765 765 765 765 825
    Depth mm 285 285 285 285 285 285 300
    Height mm 550 550 550 550 550 550 735
Compressor Output W 600            
  Type 1YC23AEXD            
Casing Colour Ivory white            
Weight Packed unit kg 38 38 38 38 38 45 52
  Unit kg 34 34 34 34 34 39 47
Fan Air flow rate Heating Low cfm 904            
      High m³/min 28.3            
      Low m³/min 25.6            
      High cfm 999            
    Cooling Low m³/min 30.1            
      Low cfm 1,063            
      High m³/min 33.5            
      High cfm 1,183            
  Type Propeller fan            
Refrigerant oil Charged volume l 0.375 0.375 0.375 0.375 0.375 0.650 0.650
  Type FVC50K            
Wiring connections For power supply Remark 3 for power supply, 4 for interunit wiring (including earth wiring)            
Current - 50Hz Maximum fuse amps (MFA) A 10     10 10 20 20
Power supply Frequency Hz 50 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240 220-240
  Phase 1~            
Current Starting current Cooling A 2.8            
    Heating A 2.8            
  Nominal running current (RLA) Cooling A 2.21 (1), 2.12 (2), 2.03 (3)            
    Heating A 2.61 (1), 2.52 (2), 2.43 (3)            
Notes 220V 220V 220V 220V (1) - 220V 220V 220V
  230V 230V 230V 230V (2) - 230V 230V 230V
  240V 240V 240V 240V (3) - 240V 240V 240V
  SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting (4) - Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases      
Casing Colour     Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white
Compressor Model     1YC23AEXD 1YC23AEXD 1YC23AEXD 1YC23AEXDC 2YC36BXD#C 2YC36BXD#C
  Type     Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
  Output W   600 600 600 600 1,100 1,100
Heat exchanger Length mm   805 805 805 805 810 845
  Rows Quantity     2 2 2 2 2 2
  Fin pitch mm   1.4 1.4 1.4 1.4 1.5 1.8
  Stages Quantity     24 24 24 24 24 32
  Tube type     ø7 Hi-XA ø7 Hi-XA ø7 Hi-XA ø7 Hi-XA ø8 Hi-XA ø8 Hi-XA
  Fin Type     Waffle louvered fin Waffle louvered fin Waffle louvered fin WF fin Precoat Fin Precoat Fin
Fan Type     Propeller fan Propeller fan Propeller fan Propeller fan Propeller fan Propeller fan
  Air flow rate Cooling High m³/min   33.5 33.5 33.5 36.0 37.3 50.9
      High cfm   1,183 1,183 1,183 1,271 1,317 1,797
      Nom. m³/min   33.5 33.5   36.0 37.3 50.9
      Nom. cfm   1,183 1,183   1,271 1,317 1,797
      Low m³/min   30.1 30.1 30.1      
      Low cfm   1,063 1,063 1,063      
    Heating High m³/min   28.3 28.3 28.3 28.3 31.3 45.0
      High cfm   999 999 999 999 1,105 1,589
      Low m³/min   25.6 25.6 25.6      
      Low cfm   904 904 904      
Fan motor Model     D23H-28 D23H-28 D23H-28 D23H-28 D50R-28 KFD-380-50-8D
  Output W   23 23 23 23 50 53
  Speed Cooling High rpm   860 860 860 920 890 780
      Super low rpm   780 780 780 780 790 670
    Heating High rpm   860 860 860 860 890 720
      Super low rpm   740 740 740 740 780 670
Sound pressure level Cooling High dBA   46 46 46 48 48 48
    Silent operation dBA   43 43 43 44 44 44
  Heating High dBA   47 47 47 48 48 48
    Silent operation dBA   44 44 44 45 45 45
Refrigerant Type     R-410A R-410A R-410A R-410A R-410A R-410A
  Charge kg   1.0 1.0 1.0 1.2 1.3 1.7
  Charge TCO2Eq   2.1 2.1 2.1 2.5 2.7 3.5
  GWP     2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Liquid OD mm   6.35 6.35 6.35 6.35 6.35 6.35
  Gas OD mm   9.5 9.5 9.5 9.5 9.5 12.7
  Drain OD mm   18.0 18.0 18.0 18 18 18
  Piping length OU - IU Max. m   20 20 20 20 20 30
    System Chargeless m   10 10 10 10 10 10
  Additional refrigerant charge kg/m   0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m   15 15 15 15 15 20
  Heat insulation     Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Capacity control Method     Inverter controlled Inverter controlled   Inverter controlled Inverter controlled Inverter controlled
Refrigerant oil Type     FVC50K FVC50K FVC50K FVC50K FVC50K FVC50K
Power supply Phase     1~ 1~ 1~ 1~ 1~ 1~
Current Nominal running current (RLA) Cooling A   2.21 (1), 2.12 (2), 2.03 (3) 3.01 (1), 2.92 (2), 2.83 (3) 3.01 (1), 2.92 (2), 2.83 (3) 4.18 (1), 3.98 (2), 3.79 (3) 5.89 (1), 5.59 (2), 5.39 (3) 6.48 (1), 6.18 (2), 5.89 (3)
    Heating A   2.61 (1), 2.52 (2), 2.43 (3) 3.11 (1), 3.02 (2), 2.93 (3) 3.11 (1), 3.02 (2), 2.93 (3) 4.17 (1), 3.97 (2), 3.78 (3) 6.46 (1), 6.16 (2), 5.87 (3) 6.65 (1), 6.36 (2), 6.06 (3)
  Starting current Cooling A   2.8 3.3 3.3 4.3 6.6 6.8
    Heating A   2.8 3.3 3.3 4.3 6.6 6.8
Wiring connections For power supply Remark     3 for power supply, 4 for interunit wiring (including earth wiring) 3 for power supply, 4 for interunit wiring (including earth wiring) 3 for power supply, 4 for interunit wiring (including earth wiring) 3 for power supply, 4 for interunit wiring (including earth wiring) 3 for power supply, 4 for interunit wiring (including earth wiring) 3 for power supply, 4 for interunit wiring (including earth wiring)
Fan Air flow rate Cooling Super low cfm         1,063 1,080 1,727
      Super low m³/min         30.1 30.6 48.9
    Heating Super low cfm         904 960 1,522
      Super low m³/min         25.6 27.2 43.1
Power supply Name           V1 V1 V1