Specifications Table for RXS-F8

RXS71FAV1B8
Dimensions Unit Height mm 770
    Width mm 900
    Depth mm 320
Weight Unit kg 71
Compressor Type   Hermetically sealed swing compressor
Fan Air flow rate Cooling Super low cfm 1,624
    Heating Super low cfm 1,624
Fan motor Speed Cooling Super low rpm 730
    Heating Super low rpm 730
Sound power level Cooling dBA 65
  Heating dBA 66
Sound pressure level Cooling High dBA 52
  Heating High dBA 52
Refrigerant Type   R-410A
  Charge kg 2.3
  Charge TCO2Eq 4.8
  GWP   2,087.5
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 20
Standard Accessories Installation manual 1
  Drain socket assy 1
  Multilingual fluorinated greenhouse gases labels 1
  Refrigerant charge label 1
Power supply Phase   1~
  Frequency Hz 50
  Voltage V 220-240
Notes (1) - SL: The silent fan level of the air flow rate setting
  (2) - 220V
  (3) - 230V
  (4) - 240V
  (5) - Contains fluorinated greenhouse gases