Specifications Table for RXS-F

RXS60F2V1B RXS60F3V1B RXS60F4V1B RXS71FAV1B RXS71FV1B RXS71FAV1B9
Dimensions Unit Height mm 735 735 735 770 770 770
    Width mm 825 825 825 900 900 900
    Depth mm 300 300 300 320 320 320
Weight Unit kg 48 48 48 71 71 71
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Sound power level Cooling dBA 63 63   66 66 65
Sound pressure level Cooling High dBA 49 49 49 52 52 52
    Low dBA 46 46 46 49 49 49
  Heating High dBA 49 49 49 52 52 52
    Low dBA 46 46 46 49 49 49
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A
  Charge kg 1.5 1.5 1.5 2.3 2.3 2.3
  Charge TCO2Eq 3.1 3.1 3.1 4.8 4.8 4.8
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 20 20 20 20 20 20
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240
Notes (1) - 220V (1) - SL: The silent fan level of the air flow rate setting (1) - SL: The silent fan level of the air flow rate setting (1) - SL: The silent fan level of the air flow rate setting (1) - 220V (1) - SL: The silent fan level of the air flow rate setting
  (2) - 230V (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - 230V (2) - Contains fluorinated greenhouse gases
  (3) - 240V       (3) - 240V  
  (4) - Contains fluorinated greenhouse gases       (4) - Contains fluorinated greenhouse gases  
Standard Accessories Drain socket   1 1 1   1
  Installation manual   1 1 1   1