Specifications Table for RXP-L

RXP20L5V1B RXP20L2V1B RXP25L5V1B RXP25L2V1B RXP35L2V1B RXP35L5V1B RXP50L2V1B RXP60L2V1B RXP71L2V1B
Casing Colour   Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white
Dimensions Unit Height mm 550 550 550 550 550 550 734 734 734
    Width mm 658 658 658 658 658 658 870 870 870
    Depth mm 275 275 275 275 275 275 373 373 373
  Packed unit Height mm 630 630 630 630 630 630 820 820 820
    Width mm 790 790 790 790 790 790 1,050 1,050 1,050
    Depth mm 400 400 400 400 400 400 480 480 480
Weight Unit kg 26 28 26 28 28 28 46.0 50.0 50.0
  Packed unit kg 28 31 28 31 31 30 50.0 54.0 54.0
Compressor Model   1YC25KXD#C 1YC25KXD#C 1YC25KXD#C 1YC25KXD#C 1YC25KXD#C 1YC25KXD#C 2YC40JXD#C 2YC40JXD#C 2YC40JXD#C
  Oil Amount cm³ 375 375 375 375 375 375 650 650 650
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
  Output W 870 870 870 870 870 870 1,300.0 1,300.0 1,300.0
  Oil Type   FW68DA FW68DA FW68DA FW68DA FW68DA FW68DA FW68DA FW68DA FW68DA
Packing Weight kg 2 3 2 3 3 2 4.0 4.0 4.0
Heat exchanger Length mm 670 647 670 647 647 647 943 920 920
  Rows Quantity   1 2 1 2 2 2 1 2 2
  Fin pitch mm 1.40 1.40 1.40 1.40 1.40 1.40 1.4 1.4 1.4
  Stages Quantity   24 24 24 24 24 24 32 32 32
  Passes Quantity   1.6 3.1 1.6 3.1 3.1 3.1 2.2 2.2 2.2
  Tube type   ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD
  Tube material   Copper Copper Copper Copper Copper Copper      
  Fin Type   Waffle fin (PE) Waffle fin (PE) Waffle fin (PE) Waffle fin (PE) Waffle fin (PE) Waffle fin (PE) Waffle fin (PE) Waffle fin (PE) Waffle fin (PE)
Fan Type   Propeller Propeller Propeller Propeller Propeller Propeller Propeller fan Propeller fan Propeller fan
  Air flow rate Cooling High m³/min 27.6 27.6 27.6 27.6 28.2 28.2      
      High cfm 975 975 975 975 996 996      
      Nom. m³/min             43.2 47.8 47.8
      Nom. cfm             1,527 1,689 1,689
    Heating High m³/min 27.1 26.2 27.1 26.2 26.8 26.8      
      High cfm 957 925 957 925 946 946      
      Nom. m³/min             43.2 45.3 45.3
      Nom. cfm             1,527 1,600 1,600
Fan motor Model   ZWA138S28A KFD-280-21-8A ZWA138S28A KFD-280-21-8A KFD-280-21-8A ZWA138S28A D90B-37 D90B-37 D90B-37
  Insulation grade   Class "E" Class "E" Class "E" Class "E" Class "E" Class "E"      
  Output W 21 21 21 21 21 21 58 81 81
  Speed Cooling High rpm 840 840 840 840 840 840 780 840 840
      Nom. rpm             710 780 780
      Low rpm 700 700 700 700 700 700 710 780 780
    Heating High rpm 870 840 870 840 840 840 710 740 740
      Nom. rpm             710 740 740
      Low rpm 720 720 720 720 720 720 710 740 740
Operation range Cooling Ambient Min. °CDB   -10   -10 -10   -10 -10 -10
      Max. °CDB   46   46 46   46 46 46
  Heating Ambient Min. °CWB   -15   -15 -15   -15 -15 -15
      Max. °CWB   18   18 18   18 18 18
Sound power level Cooling dBA 60 60 60 60 62 62 61 63 66
  Heating dBA 61 61 61 61 62 62 61 63 65
Sound pressure level Cooling High dBA 46 46 46 46 48 48      
    Nom. dBA             47 49 52
  Heating High dBA 47 47 47 47 48 48      
    Nom. dBA             49 49 52
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32
  Charge kg 0.65 0.70 0.65 0.70 0.70 0.70 0.90 1.15 1.15
  Charge TCO2Eq 0.44 0.48 0.44 0.48 0.48 0.48 0.61 0.78 0.78
  GWP   675.0 675.0 675.0 675.0 675.0 675.0 675 675 675
Piping connections Liquid OD mm 6,35 6,35 6,35 6,35 6,35 6,35 6,4 6,4 6,4
  Gas OD mm 9.5 9.5 9.5 9.5 9.5 9.5 12.7 12.7 12.7
  Drain OD mm 18 18 18 18 18 18 16 16 16
  Piping length OU - IU Max. m 15 15 15 15 15 15 30 30 30
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 12 12 12 12 12 12 20 20 20
  Heat insulation             Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Capacity control Method   Variable (inverter) Variable (inverter) Variable (inverter) Variable (inverter) Variable (inverter) Variable (inverter) Variable (inverter) Variable (inverter) Variable (inverter)
Standard Accessories Drain plug 1 1 1 1 1 1 1 1 1
  Installation manual 1 1 1 1 1 1 1 1 1
  Refrigerant charge label 1 1 1 1 1 1 1 1 1
  Multilingual fluorinated greenhouse gases labels 1 1 1 1 1 1 1 1 1
  General safety precautions 1 1 1 1 1 1 6 6 6
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240
Wiring connections For power supply Quantity   3 3 3 3 3 3 3 3 3
    Remark   Earth wire included Earth wire included Earth wire included Earth wire included Earth wire included Earth wire included Earth wire included Earth wire included Earth wire included
  For connection with indoor Quantity   4 4 4 4 4 4 4 4 4
    Remark   Earth wire included Earth wire included Earth wire included Earth wire included Earth wire included Earth wire included Earth wire included Earth wire included Earth wire included
Current - 50Hz Maximum fuse amps (MFA) A             16 16 16
Notes (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases
Standard Accessories Drain cap (2)             3 3 3