Specifications Table for RXN-MB

RXN25MV1B RXN35MV1B RXN50MV1B RXN60MV1B
Dimensions Unit Height mm 550 550 753 753
    Width mm 658 658 855 855
    Depth mm 289 289 328 328
Weight Unit kg 31 31 44 44
Compressor Type   Hermetic swing Hermetic swing Hermetic swing Hermetic swing
Operation range Cooling Ambient Min. °CDB 10 10    
      Max. °CDB 46 46    
  Heating Ambient Min. °CWB -15 -15    
      Max. °CWB 18 18    
Sound power level Cooling dBA 58 60 64 65
Sound pressure level Cooling Nom. dBA 45 46 51 51
  Heating Nom. dBA 45 46 51 51
Refrigerant Type   R-410A R-410A R-410A R-410A
  Charge kg 1.00 1.00 1.45 1.45
  Charge TCO2Eq 2.1 2.1 3 3
  GWP   2,087.5 2,087.5 2,087.5 2,087.5
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240
Notes All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. (1) - All specifications are subjected to change by the manufacturer without prior notice. (1) - All specifications are subjected to change by the manufacturer without prior notice.
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases