Specifications Table for RXN-L

RXN25LV1B RXN35LV1B RXN50LV1B RXN60LV1B
Sound pressure level Cooling High dBA 46 48 51 51
Sound power level Cooling dBA   62    
Refrigerant Charge TCO2Eq 1.5 2.1 3 3.1
  Charge kg 0.74 1.00 1.45 1.50
  Refrigerant-=-Gwp R-410A R-410A R-410A R-410A
Dimensions Packed unit Width mm 775 775 990 990
    Height mm 580 580 793 793
    Depth mm 355 355 415 415
  Unit Width mm 658 658 855 855
    Depth mm 289 289 328 328
    Height mm 550 550 753 753
Compressor Power input Heating Nom. W 706 893 1,396 1,585
    Cooling Nom. W 711 918 1,543 1,745
  Oil Amount cm³ 375 375 450 450
  Running current Heating Nom. A 3.83 4.85 5.86 6.80
    Cooling Nom. A 3.89 4.31 5.68 7.58
  Type Daphne FVC50K (Ether Oil) Daphne FVC50K (Ether Oil) Daphne FVC50K (Ether Oil) Daphne FVC50K (Ether Oil)
Casing Colour Light grey Light grey Light grey Light grey
Capacity control Method Inverter controlled Inverter controlled Inverter controlled Inverter controlled
Fan motor Output W 23 23 66 66
  Insulation grade 23 23 23 23
Weight Unit kg 28 30 49 49
Operation range Cooling Ambient Max. °CDB 46 46 46 46
      Min. °CDB 10 10 -10 -10
  Heating Ambient Max. °CWB 18 18 18 18
      Min. °CWB -15 -15 -15 -15
Fan Running current Cooling Standard A 0.26 0.26 0.53 0.53
    Heating Standard A 0.26 0.26 0.53 0.53
  Air flow rate Heating Nom. cfm 940 810 1,842 1,842
      Nom. m³/min 26.64 22.98 52.14 52.14
    Cooling Nom. m³/min 26.62 22.93 52.17 52.17
      Nom. cfm 940 810 1,842 1,842
  Type Direct propeller Direct propeller Direct propeller Direct propeller
Heat exchanger Fin Type Aluminium (Corrugated) Aluminium (Corrugated) Aluminium (Corrugated) Aluminium (Corrugated)
  Rows Quantity 1 1 2 2
  Face area 0.33 0.33 0.62 0.62
  Tube diameter mm 7 7 7 7
  Tube material Seamless Inner Grooved Copper Seamless Inner Grooved Copper Seamless Inner Grooved Copper Seamless Inner Grooved Copper
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35
    Type Flare valve Flare valve Flare valve Flare valve
  Gas OD mm 9.52 9.52 12.70 15.90
    Type Flare valve Flare valve Flare valve Flare valve
Power supply Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240
  Phase 1~ 1~ 1~ 1~
Notes All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice.
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases