RXM71N2V1B RXM42N2V1B (Archived) RXM50N2V1B (Archived) RXM60N2V1B (Archived)
Casing Colour   Ivory white Ivory white Ivory white Ivory white
Dimensions Unit Height mm 734 734 734 734
    Width mm 870 870 870 870
    Depth mm 320 373 373 373
  Packed unit Height mm 820 820 820 820
    Width mm 1,050 1,050 1,050 1,050
    Depth mm 480 480 480 480
Weight Unit kg 56 50 50 50
  Packed unit kg 60 54 54 54
Compressor Model   2YC71DXD#C 2YC40JXD#C 2YC40JXD#C 2YC40JXD#C
  Oil Amount cm³ 900 650 650 650
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
  Output W 2,400 1,300 1,300 1,300
  Oil Type   FW68DA FW68DA FW68DA FW68DA
Packing Weight kg 4 4 4 4
Heat exchanger Length mm 920 920 920 920
  Rows Quantity   2 2 2 2
  Fin pitch mm 1.40 1.40 1.40 1.40
  Stages Quantity   32 32 32 32
  Passes Quantity   2.2 2.2 2.2 2.2
  Tube type   ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD
  Fin Type   Waffle fin (PE) Waffle fin (PE) Waffle fin (PE) Waffle fin (PE)
Fan Type   Propeller fan Propeller fan Propeller fan Propeller fan
  Air flow rate Cooling Nom. m³/min 49.0 46.6 46.6 46.6
      Nom. cfm 1,730 1,645 1,645 1,645
    Heating Nom. m³/min 46.2 44.1 44.1 44.1
      Nom. cfm 1,632 1,557 1,557 1,557
Fan motor Model   D90B-37 D55F-31 D55F-31 D55F-31
  Output W 128 55 55 55
  Speed Cooling High rpm 880 760 760 760
      Nom. rpm 780 760 760 760
      Low rpm 700 740 740 740
    Heating High rpm 740 720 720 720
      Nom. rpm 740 720 720 720
      Low rpm 680 660 660 660
Operation range Cooling Ambient Min. °CDB -10 -10 -10 -10
      Max. °CDB 46 46 46 46
  Heating Ambient Min. °CWB -15 -15 -15 -15
      Max. °CWB 18 18 18 18
Sound power level Cooling dBA 66 62.0 62.0 63.0
  Heating dBA 67 62.0 62.0 63.0
Sound pressure level Cooling Nom. dBA 47 48.0 48.0 48.0
  Heating Nom. dBA 48 48.0 49.0 49.0
Refrigerant Type   R-32 R-32 R-32 R-32
  Charge kg 1.15 1.10 1.15 1.15
  Charge TCO2Eq 0.78 0.75 0.78 0.78
  GWP   675.0 675 675 675
Piping connections Liquid OD mm 6,4 6,4 6,4 6,4
  Gas OD mm 15.90 12.7 12.7 12.7
  Drain OD mm 18 16 16 16
  Piping length OU - IU Max. m 30.0 30 30 30
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 20.0 20 20 20
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Capacity control Method   Variable (inverter) Variable (inverter) Variable (inverter) Variable (inverter)
Standard Accessories Drain plug 1 1 1 1
  Installation manual 1 1 1 1
  Refrigerant charge label 1 1 1 1
  Multilingual fluorinated greenhouse gases labels 1 1 1 1
  Drain cap (1) 6 6 6 6
  Drain cap (2) 3 3 3 3
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240
Wiring connections For power supply Quantity   3 3 3 3
    Remark   Earth wire included Earth wire included Earth wire included Earth wire included
  For connection with indoor Quantity   4 4 4 4
    Remark   Earth wire included Earth wire included Earth wire included Earth wire included
Notes (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases