Specifications Table for RXLG-M

RXLG25M2V1B RXLG35M2V1B
Casing Colour   Ivory white Ivory white
Dimensions Unit Height mm 550 550
    Width mm 858 858
    Depth mm 330 330
  Packed unit Height mm 617 617
    Width mm 914 914
    Depth mm 392 392
Weight Unit kg 40 40
  Packed unit kg 42 42
Compressor Model   2YC36BXD#C 2YC36BXD#C
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor
  Output W 1,100 1,100
Packing Weight kg 2 2
Heat exchanger Length mm 810 810
  Rows Quantity   2 2
  Fin pitch mm 1.5 1.5
  Stages Quantity   24 24
  Tube type   ø8 Hi-XA ø8 Hi-XA
  Fin Type   Precoat Fin Precoat Fin
Fan Type   Propeller fan Propeller fan
  Air flow rate Cooling High m³/min 37.3 37.3
      High cfm 1,317 1,317
    Heating High m³/min 31.3 31.3
      High cfm 1,105 1,105
      Super low cfm 1,080 1,080
      Super low m³/min 30.6 30.6
    Heating Super low cfm 960 960
      Super low m³/min 27.2 27.2
Fan motor Model   D50R-28 D50R-28
  Output W 50 50
  Speed Cooling High rpm 890 890
      Low rpm 790 790
    Heating High rpm 890 890
      Low rpm 780 780
Operation range Cooling Ambient Min. °CDB -10 -10
      Max. °CDB 46 46
  Heating Ambient Min. °CWB -25 -25
      Max. °CWB 18 18
Sound power level Cooling dBA 61 61
  Heating dBA 61 61
Sound pressure level Cooling High dBA 48 48
    Low dBA 44 44
  Heating High dBA 49 49
    Low dBA 45 45
Refrigerant Type   R-410A R-410A
  Charge kg 1 1
  Charge TCO2Eq 2.1 2.1
  GWP   2,087.5 2,087.5
Piping connections Liquid OD mm 6.35 6.35
  Gas OD mm 9.5 9.5
  Drain OD mm 18 18
  Piping length OU - IU Max. m 20 20
    System Chargeless m 10 10
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - IU Max. m 15 15
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes
Refrigerant oil Charged volume l 0.650 0.650
  Type   FVC50K FVC50K
Standard Accessories Drain plug 1 1
  Installation manual 1 1
Power supply Name   V1 V1
  Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240
Current Starting current Cooling A 6.6 6.6
    Heating A 6.6 6.6
Current - 50Hz Maximum fuse amps (MFA) A 20 20
Notes_Description 1 1