Product Features
- Guaranteed heating capacity at low ambient temperature, down to -25°C
- Thanks to the unique free hanging coil of the outdoor unit, the defrost cycle is improved, resulting in lower running costs and no ice build-up
- Outdoor units for pair application
Benefits
-
Guaranteed operation down to -25°C
Daikin units are suitable for all climates, even withstanding severe winter conditions with an operation range down to -25°C
Technical details
Documentation



+RXS-L(3)_ECPEN15-029_Catalogues_English.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

-M(3)_ARXL-M_Product profile_ECPEN15-004_Catalogues_English.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.

_Product Catalogues_Danish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)


_Product Catalogues_Dutch.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
-M(3)_ARXL-M_Product profile_ECPET15-004_Catalogues_Estonian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
_Product Catalogues_French.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
-M(3)_ARXL-M_Product profile_ECPLV15-004_Catalogues_Latvian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

_Product Catalogues_Portuguese.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

_Product Catalogues_Slovakian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.