Specifications Table for RXK-A

RXK25AV1B RXK35AV1B RXK50AV1B RXK60AV1B
Dimensions Unit Height mm 550 550 628 753
    Width mm 658 658 855 855
    Depth mm 289 289 328 328
Weight Unit kg 24 26 37 44
Compressor Type   Hermetic swing Hermetic swing Hermetic swing Hermetic swing
Sound power level Cooling dBA 58 60 64 65
  Heating dBA 58 60 64 65
Sound pressure level Cooling Nom. dBA 45 46 51 51
  Heating Nom. dBA 45 46 51 51
Refrigerant Type   R-410A R-410A R-410A R-410A
  Charge kg 0.74 1.00 1.25 1.45
  Charge TCO2Eq 1.5 2.1 2.6 3.0
  GWP   2,087.5 2,087.5 2,087.5 2,087.5
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240
Notes (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit)
  (2) - All specifications are subjected to change by the manufacturer without prior notice. (2) - All specifications are subjected to change by the manufacturer without prior notice. (2) - All specifications are subjected to change by the manufacturer without prior notice. (2) - All specifications are subjected to change by the manufacturer without prior notice.
  (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases