Specifications Table for RXJ-N

RXJ50N2V1B
Dimensions Unit Height mm 734
    Width mm 870
    Depth mm 373
Weight Unit kg 50
Compressor Type   Hermetically sealed swing compressor
Sound power level Cooling dBA 63.0
  Heating dBA 63.0
Sound pressure level Cooling Nom. dBA 48.0
  Heating Nom. dBA 48.0
Refrigerant Type   R-32
  Charge kg 1.15
  Charge TCO2Eq 0.78
  GWP   675
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 20
Standard Accessories Drain plug 1
  Installation manual 1
  Refrigerant charge label 1
  Multilingual fluorinated greenhouse gases labels 1
  Drain cap (1) 6
  Drain cap (2) 3
Power supply Phase   1~
  Frequency Hz 50
  Voltage V 220-240
Notes (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data
  (3) - Contains fluorinated greenhouse gases