Specifications Table for RXJ-M

RXJ20M5V1B RXJ25M5V1B RXJ35M5V1B RXJ50MV1B RXJ20M2V1B (Archived) RXJ20M3V1B (Archived) RXJ25M2V1B (Archived) RXJ25M3V1B (Archived) RXJ35M2V1B (Archived) RXJ35M3V1B (Archived)
Dimensions Unit Height mm 550 550 550 735 550 550 550 550 550 550
    Width mm 765 765 765 825 765 765 765 765 765 765
    Depth mm 285 285 285 300 285 285 285 285 285 285
Weight Unit kg 32 32 32 44 34 32 34 32 34 32
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Fan Air flow rate Cooling Super low cfm       1,359 1,035   1,035   1,035  
      Super low m³/min       38.5 29.3   29.3   29.3  
    Heating Super low cfm       1,211 904   904   904  
      Super low m³/min       34.3 25.6   25.6   25.6  
Fan motor Speed Cooling Super low rpm       620 760   760   760  
    Heating Super low rpm       620 740   740   740  
Operation range Cooling Ambient Min. °CDB   -10 -10 -10 -10 -10 -10 -10 -10 -10
      Max. °CDB   46 46 46 46 46 46 46 46 46
  Heating Ambient Min. °CWB   -15 -15 -15 -15 -15 -15 -15 -15 -15
      Max. °CWB   18 18 18 18 18 18 18 18 18
Sound power level Cooling dBA 59 59 61 63 61 59 61 59 63 61
  Heating dBA 59 59 61 63 62 59 62 59 63 61
Sound pressure level Cooling High dBA       48 46   46   48  
    Nom. dBA 46 46 49     46   46   49
  Heating High dBA       48 47   47   48  
    Nom. dBA 47 47 49     47   47   49
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32
  Charge kg 0.76 0.76 0.76 1.30 0.72 0.76 0.72 0.76 0.72 0.76
  Charge TCO2Eq 0.52 0.52 0.52 0.9 0.5 0.52 0.5 0.52 0.5 0.52
  GWP   675.0 675.0 675.0 675 675 675.0 675 675.0 675 675.0
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 15.0 15.0 15.0 20 15 15.0 15 15.0 15 15.0
Standard Accessories Drain plug       1 1 1 1 1 1 1
  Installation manual       1 1 1 1 1 1 1
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240
Notes (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - SL: The silent fan level of the air flow rate setting (1) - SL: The silent fan level of the air flow rate setting (1) - Contains fluorinated greenhouse gases (1) - SL: The silent fan level of the air flow rate setting (1) - Contains fluorinated greenhouse gases (1) - SL: The silent fan level of the air flow rate setting (1) - Contains fluorinated greenhouse gases
  (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - See separate drawing for operation range (2) - Contains fluorinated greenhouse gases (2) - See separate drawing for operation range (2) - Contains fluorinated greenhouse gases (2) - See separate drawing for operation range
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - 220V (3) - 220V (3) - See separate drawing for electrical data (3) - 220V (3) - See separate drawing for electrical data (3) - 220V (3) - See separate drawing for electrical data
        (4) - 230V (4) - 230V   (4) - 230V   (4) - 230V  
        (5) - 240V (5) - 240V   (5) - 240V   (5) - 240V  
Standard Accessories Refrigerant charge label           1   1   1
  Multilingual fluorinated greenhouse gases labels           1   1   1
  General safety precautions           1   1   1